1Ø, Backup Power Solutions

Class 1130 / Refer to Catalog 1100CT0501

1Ø3W—120/240 Vac—UL Listed Backup Power Solutions

Backup Power Solutions

 

Mains

Rating

(A)

Spaces

 Max. Single Pole

Circuits [1]

Max.
Tandem Circuit Breakers

Load Center

Box, Interior and Cover

Equipment Grounding Bar Kit

(Order Separately)

Main

Wire Size

AWG/kcmil

Box No.

[2]

Al

Cu

I
N
D
O
O
R

 

Generator Panels—Manual Transfer for Sub-Feed Applications NEMA 1 (Indoor)

 

Factory-Installed Main Circuit Breakers with Mechanical Interlock—10 kA Short Circuit Current Rating

 

30

4

8

4

QO48M30DSGP

PK7GTA

14–8

14–8

4

 

60

4

8

4

QO48M60DSGP

8–2

8–2

4

 

Split Bus Plug-on Neutral Load Centers—Manual Transfer for use with Temporary Backup Power Source Applications NEMA 1 (Indoor)

 

200

48

48

0

QO122X26M200PC

PK23GTA

4–250

4–250

12

 

36

69

34

HOM1427X2242M200PC

PK27GTA

4–250

4–250

12

R
A
I
N
P
R
O
O
F

 

Generator Panels—Manual Transfer with Generator Power Inlet Plug for Sub-Feed Applications NEMA 3R (Outdoor)

 

Factory-Installed Main Circuit Breakers with Mechanical Interlock—10 kA Short Circuit Current Rating

 

100

4

8

4

QO1DM10020TRBR

Factory-Installed

8–2

17R

 

4

8

4

QO1DM10030TRBR

17R

 

4

8

4

QO1DM10050TRBR

17R

QO Load Center Manual Power Transfer Accessories

Description

Cat. No.

Schedule

Manual Transfer Equipment Kit

For interlocking the handles of two 2P or one 2P and one 1P QO and Q1 circuit breakers mounted side-by-side so that only one circuit breaker can be “ON’’ at a time.

QO2DTI

DE2E

QO2DTI mechanical interlock attachment with retaining kits for securing two adjacent back-fed circuit breakers in dual power supply applications. Can be used with (2) 2P or (1) 2P and (1) 1P QO circuit breakers in QO816L100 load centers.

QO2DTIM

DE2E

Secures two 2P circuit breakers to right side of interior when used as back-fed mains, a QO2DTI Kit included for back-up power supply applications. For 1Ø 100–125 ampere convertible main load centers. Series S01 and S02.

PK4DTIM4LA

DE3A

Secures two 2P circuit breakers to right side of interior when used as back-fed mains, a QO2DTI Kit included for back-up power supply applications. For 1Ø 150–225 ampere convertible main load centers. Series S01 and S02.

PK4DTIM4HA

DE3A

Secures two 2P circuit breakers to left side of interior when used as back-fed mains, a QO2DTI Kit included for back-up power supply applications. For 1Ø 100–125 ampere convertible main load centers. Series S01 and S02.

PK4DTIM4LAL

DE3A

Generator Circuit Breaker Interlock Kit

For use on “G” and “S” Series NEMA 1 and “G”, “S1” and “S2” Series NEMA 3R load centers. Interlocks a QOM1 2P main circuit breaker of a load center (100–125 A) with a QO 2P (15–125 A) branch circuit breaker. Includes a retaining kit.

QOCRBGK1C

DE3A

For use on “G” and “S” Series NEMA 1 and “G” and “S1” Series NEMA 3R load centers. Interlocks a QOM2 2P main circuit breaker of a load center (150–225 A) with a QO 2P (15–125 A) branch circuit breaker. Includes a retaining kit.

QOCGK2C

DE3A

For use on “S2” Series NEMA 3R load centers. Interlocks a QOM2 2P main circuit breaker of a load center (150–225 A) with a QO 2P (15–125 A) branch circuit breaker. Includes a retaining kit.

QORBGK2C

DE3A

Footnotes

  1. Maximum single pole branch circuits utilizing QO and/or QOT circuit breakers.
  2. See Indoor Knockout Information and Enclosure Dimensions orRainproof, Dimensions, Knockouts and Bolt-on Hubs

Was this helpful?