1Ø, Value Packs and Riser Panels

Class 1130, 1170 / Refer to Catalog 1100CT0501

QO and Homeline Plug-On Neutral Load Centers with Qwik-Grip

Qwik grip simplifes rough-in by elimininating the need for most knockout removals and eliminates the use of most box connectors. With a quick bend of the NM-B wire using the wire bend guide on the Qwik-Grip insert, the wire easily slides into the slot. Solution is UL listed.

Value Packs Contains Complete Load Center (Box, Interior and Cover) with Selected Branch Circuit Breakers

 

Main Ratings

Spaces

  Max. 1P Circuits

Max.

Tandem

Circuit

Breakers

Load Center 

Box, Interior, Cover and Branch Circuit Breakers

Equipment

Ground Bar Kit

(Order Separately)

Main

Wire Size

AWG/kcmil

Al/Cu

Box
No.

[1]

Cat. No.

Included Load Center/Circuit Breakers

Cat. No.

I

N

D

O

O

R

QO Convertible Mains—Factory-Installed Main Lugs, up to 65 kA Short Circuit Current Rating—Copper Bus, QOM1 Main Frame Size, Convertible to Main Circuit breaker

125 A

24

24

 0

QO124L125PQGCVP

(1) QO124L125PQGC, (3) QO120, (2) QO230 and (1) PKQGA Qwik-Grip assembly kit

PK15GTAL

Included

6–2/0

7Q

QO Convertible Mains—Factory-Installed Main Circuit Breaker, 22 kA Short Circuit Current Rating—Copper Bus, QOM2 Main Frame Size, Convertible to Main Lugs or Main Circuit breaker

200 A

42

42

0

QO142M200PQCVP

(1) QO142M200PQC, (3) QO120, (2) QO230 and (1) PKQGA Qwik-Grip assembly kit

PK23GTA

(Order seperately)

4–250

11Q

Homeline Convertible Mains—Factory-Installed Main Circuit breaker, 22kA Short Circuit Current Rating—Copper Bus, QOM1 Main Frame Size, Convertible to Main Lugs
or Main Circuit Breaker

100 A

20

40

20

HOM2040M100PQCVP

(1) HOM2040M100PQC, (2) HOM120, (1) HOM230 and (1) PKQGA Qwik-Grip assembly kit

PK18GTA

(Order seperately)

6–2/0

6–1

 6

200 A

30

60

30

HOM3060M200PQCVP

(1) HOM3060M200PQC, (3) HOM120, (2) HOM230 and (1) PKQGA Qwik-Grip assembly kit

PK23GTA

(Order seperately)

4–250

10Q

40

80

40

HOM4080M200PQCVP

(1) HOM2040M100PQC, (2) HOM120, (1) HOM230 and (1) PKQGA Qwik-Grip assembly kit

PK27GTA

(Order seperately)

4–250

12Q

1Ø3W—120/240 Vac—UL Listed

Value Packs Contains Complete Load Center (Box, Interior and Cover) with Selected Branch Circuit Breakers

 

Mains

Rating

Spaces

  Max. 1P
Circuits

[2]

Max.

Tandem

Circuit

Breakers

Load Center 

Box, Interior, Cover and Branch Circuit Breakers

Equipment

Ground Bar Kit

(Order Separately)

Main

Wire Size

AWG/kcmil

Al/Cu

Box
No.

[3]

Cat. No.

Included Load Center/Circuit Breakers

Cat. No.

I

N

D

O

O

R

 

QO (Accepts Only QO Plug-On Circuit Breakers) QO—Copper Bus

Convertible Mains—Factory-Installed Main Circuit Breaker,
22 kA Short Circuit Current Rating Convertible appropriate to Main Lugs (See 1Ø, Field-Installed Main Lugs Kits) or QOM Main Circuit Breaker (See 1Ø, Field-Installed Main Circuit Breaker Kits)

 

125 A

24

24

 0

QO124L125PGCVP

(1) QO124L125PGC, (3) QO120, (2) QO230

PK15GTA

6–2/0

7

 

225 A

42

42

0

QO142L225PGCVP

(1) QO142L225PGC, (3) QO120, (2) QO230

(2) PK15GTA

6–300

12

 

Convertible Mains—Factory-Installed Main Circuit Breaker,
22 kA Short Circuit Current Rating Convertible appropriate to Main Lugs or Main Circuit Breaker (See 1Ø3W—120/240 Vac—UL Listed)

 

125 A

24

24

 0

QO124M100PCVP

(1) QO124M100PC, (3) QO120, (2) QO230

PK15GTA

6–2/0

7

 

32

32

 0

QO32M100VP

(1) QO132M100C, (3) QO120, (2) QO230

PK18GTA

4–2/0

8

 

200 A

30

40

10

QO3040M200VP

(1) QO13040M200C, (3) QO120, (2) QO230

PK23GTA

4–250

9

 

42

42

 0

QO142M200PCVP

(1) QO142M200PC, (3) QO120, (2) QO230

PK23GTA

11

 

42

42

 0

QO142M200PCAFVP

(1) QO142M200PC, (3) QO120, (2) QO230, (3) QO115PCAFI

PK23GTA

11

 

Homeline (Accepts Only HOM Plug-On Circuit Breakers)

Convertible Mains—Factory-Installed Main Lugs,
10 kA Short Circuit Current Rating Convertible to appropriate QOM 22 kA Short Circuit Current Rating Main Circuit Breaker (See 1Ø3W—120/240 Vac—UL Listed)

 

125 A

12

24

12

HOM1224L125PGCVP

(1) HOM1224L125PGC, (2) HOM120

PK15GTAL

6–2/0

6–1

 6

 

225 A

30

60

30

HOM3060L225PGCVP

(1) HOM3060L225PGC, (3) HOM120, (2) HOM230

PK15GTAL

PK15GTA

4–300

4–250

10

 

Convertible Mains—Factory-Installed Main Circuit Breaker,
22 kA Short Circuit Current Rating Convertible appropriate to Main Lugs or Main Circuit Breaker (See 1Ø3W—120/240 Vac—UL Listed)

 

100 A

20

40

20

HOM2040M100PCVP

(1) HOM2040M100PC, (2) HOM120, (1) HOM230

PK18GTA

6–1

6–3

 7

 

20

40

20

HOM2040M100PC1AVP

(1) HOM2040M100PC, (2) HOM120, (1) HOM230, (1) HOM115PCAFI

PK18GTA

6–1

6–3

 7

 

24

48

24

HOM2448M100PCVP

(1) HOM2448M100PC, (3) HOM120, (2) HOM230

PK23GTA

6–2/0

6–1/0

 8

 

150 A

30

30

30

HOM3060M150PCVP

(1) HOM3060M150PC, (3) HOM120, (2) HOM230

PK23GTA

4–250

 

200 A

20

40

20

HOM2040M200PCVP

(1) HOM2040M200PC, (3) HOM120, (2) HOM230

PK18GTA

4–250

 9

 

30

60

30

HOM3060M200PCVP

(1) HOM3060M200PC, (3) HOM120, (2) HOM230

PK23GTA

10

 

30

60

30

HOM3060M200PC1AVP

(1) HOM3060M200PC, (3) HOM120, (2) HOM230, (1) HOM115PCAFI

PK23GTA

10

 

30

60

30

HOM3060M200PCAFVP

(1) HOM3060M200PC, (3) HOM120, (2) HOM230, (3) HOM115PCAFI

PK23GTA

10

 

40

80

40

HOM4080M200PCVP

(1) HOM4080M200PC, (3) HOM120, (2) HOM230

PK27GTA

12

 

40

80

40

HOM4080M200PC1AVP

(1) HOM4080M200PC, (3) HOM120, (2) HOM230, (1) HOM115PCAFI

PK27GTA

12

 

40

80

40

HOM4080M200PCAFVP

(1) HOM4080M200PC, (3) HOM120, (2) HOM230, (3) HOM115PCAFI

PK27GTA

12

Value Packs Contains Complete Load Center (Box, Interior and Cover) with Selected Branch Circuit Breakers

 

 

Main
Ratings

Spaces

  Max. 1P Circuits

Max.

Tandem

Circuit

Breakers

Load Center 

Box, Interior, Cover and Branch Circuit Breakers

Equipment

Ground Bar Kit

(Order Separately)

Main

Wire Size

AWG/kcmil

Al/Cu

Box
No.

[1]
   

Cat. No.

Included Load Center/Circuit Breakers

Cat. No.

R

A

I

N

P

R

O

O

F

Homeline (Accepts Only HOM Plug-On Circuit Breakers)

Convertible Mains—Factory-Installed Main Circuit Breaker,
22 kA Short Circuit Current Rating Convertible to Main Lugs or Lower Amperage QOM2 Main Circuit Breaker (See 1Ø3W—120/240 Vac—UL Listed)

125 A

12

24

12

HOM1224M125PRBVP

(1) HOM1224M125PRB, (3) HOM120, (2) HOM230

PK23GTA

6–2/0

6–1

3R

200 A

30

60

30

HOM3060M200PRBVP

(1) HOM3060M200PRB, (3) HOM120, (2) HOM230

PK23GTA

4–250

7R

QO Riser Panels

Offset Interior for Wide Gutter—30 A Maximum Branch Circuit Breaker on left side of interior [4] [5]
(Accepts Only QO Plug-On Circuit Breakers)

 

Mains Rating

Spaces

  Max. Single Pole Circuits [2]

Max. Tandem Circuit Breakers

Load Center  Box and Interior

Load Center Cover

Equipment Ground Bar Kit (Order Separately)

Main Wire Size AWG/kcmil

Box No. [6]

Al

Cu

I

N

D

O

O

R

 

Convertible Mains—Factory-Installed Main Lugs, 65 kA Short Circuit Current Rating Convertible to QOM1 22 kA Short Circuit Current Rating Main Circuit Breaker (See Indoor, 1Ø, Main Lugs) when used with QOC cover below—Copper Bus

 

125 A

12

24

12

QO11224L125WG

QOC20UFWG

PK15GTA

6–2/0

14

 

20

30

10

QO12030L125WG

QOC20UFWG

PK15GTA

14

 

Convertible Mains-Factory—Installed Main Lugs, 65 kA Short Circuit Current Rating Convertible to QOM2 22 kA Short Circuit Current Rating Main Circuit Breaker (See Indoor, 1Ø, Main Lugs) when used with QOC cover below—Copper Bus

 

200 A

30

40

10

QO13040L200WG

QOC30UFWG

PK23GTA

4–250

23

 

Convertible Mains—Factory-Installed Main Circuit Breaker, 22 kA Short Circuit Current Rating Convertible to Main Lugs (See Indoor, 1Ø, Main Circuit Breaker)
or Lower Amperage QOM2 Main Circuit Breaker (See Indoor, 1Ø, Main Lugs) when used with QOC cover below—Copper Bus

 

200 A

24

24

0

QO124M200WG125 [7]

QOC30UFWG

PK23GTA

4–250

23

Above listings through 200 A mains rating meet Federal Specification W-P-115c as Type 1, Class 2.

Panelboard-style Covers for Riser Panels

Mains Rating of Load Center

Cat. No.

125 A

NQC20FWG

200 A

NQC30FWG

Mono-Flat Front available for riser panels as an alternative to standard load center cover listed above. Provides a low-profile, aesthetically pleasing solution for high-traffic areas in upscale multi-family applications. Deadfront included. Lock kit not provided. Cover NQC30FWG CANNOT be used when panel has been converted to a main circuit breaker panel. [8]

Footnotes

  1. See Indoor knockout information and Enclosure Dimensions for Qwik Grip Loadcenters
  2. Maximum single pole branch circuits utilizing QO and/or QOT circuit breakers.
  3. See Indoor, Dimensions and Knockouts or Rainproof, Dimensions, Knockouts and Bolt-on Hubs
  4. UL short circuit current rating depends on lowest interrupting rating of circuit breaker installed.
  5. UL Listed 5000 A short circuit current rating for corner grounded Delta systems. Use QO-H circuit breakers only.
  6. See Indoor Knockout Information and Enclosure Dimensions
  7. Comes with 125 A main circuit breaker factory installed.
  8. Order catalog number PK4FL for field-installed lock kit.

Was this helpful?