Rainproof, Meter Mains

Class 4119, 4120

Catalog Number Logic for CSED

Catalog Numbers for Combination Service Entrance Devices

Number Segment

Character

Description

R

Q

C

8

16

D

200

C

H

X

S

Socket Type

Q

QO Ringless

R

HOM Ringless

C

QO Ring type

S

HOM Ring type

Service Disconnect Install

Blank

Field Installed

Q

Factory Installed

Service Feed

Blank

Combination overhead/underground

 

C

Combination overhead/underground

 

O

Overhead only

 

U

Underground only

 

RA

“A” Hub provision in top endwall

 

RB

“B” Hub provision in top endwall

 

Spaces (Service Discounts or Branches)

#

Maximum # of 1-pole circuits

#

Maximum # of 1-pole spaces

Interior

D

Dual main service disconnects (feed-thru lugs on meter mains only)

F

Single main service disconnect with feed-thru lugs

L

Main lug interior (service disconnects field installed)

M

Single main service disconnect

Amperage Rating

100

100 A

125

125 A

150

150 A

200

200 A

225

225 A

400

400 A

Enclosure Mounting Style

C

Surface mount or convertible to semi-flush (use appropriate flange kit)

F

Semi-flush mount only

R

Reverse mount only

S

Surface mount only

PF

Home PoN semi-flush mount device

PS

Home PoN surface mount device

Meter Socket Bypass Type

H

Horn by-pass

K

K-4 bolt-on, no by-pass

L

Class 320 with lever by-pass

N

Class 320, No by-pass

B

Class 320 with test block by-pass

Blank

No by-pass

X

2 piece lever by-pass cover

Application

S

Solar ready

FMG

Florida Meter Group

MEG

Meter Equipment Group

 

This table is for interpreting existing part number only. All possible combinations are not available.

Rainproof Meter Mains

Rainproof Meter Mains

Ampere Rating

Bypass Type

Service

(Type of Feed)

Short Circuit
Current Rating

Cat. No.

Service Disconnect(s)

Load Center and Branch
Circuit Breakers
(Order separately [1])

Hub Type (Order
separately [2])

Line
Side

Main
Lugs
AWG/
kcmil
(Al/Cu)

Service

Ground

Lug

AWG/

kcmil

(Al/Cu)

Weight

Each

(Lbs)

and

Pallet

Qty.

2P Circuits (Max.)

Type
(Order separately [3])

Ampere
Rating Max.

Max. Quantity

Ampere
Rating Max.

Spaces

1P

Circuits

Tandems

UL

UL and
EUSERC

Ring Type, QOTM

Surface Mount Only

125 A

None

OH/UG

10 kA

C125RB

1

QOM1-VH

125 A

B

4–1/0

8–1/0

15, 54

200 A

None

OH/UG

22 kA

CM200S

1

QOM2-VH

200 A

A

4–250

(2)8–2/0

26, 24

OH/UG

22 kA

C2M200S

1

1

QOM2-VH

QO-VH

200 A

 50 A

A

4–250

(2)8–2/0

27, 20

OH/UG

10 kA

C4L200S

2

QO

100 A

A

4–250

(2)8–2/0

27, 28

Ring Type, HomelineTM

Surface Mount Only

125 A

None

OH/UG

OH/UG

10 kA

SC8L125S

4

HOM

     125 A  [4]

A

6–2/0

6–2/0

31, 24

200 A

None

OH/UG

OH/UG

10 kA

SC12L200S

6

HOM

200 A[5]

A–L

4–250

8–2/0

40, 10

Semiflush Mount only

125 A

None

OH/UG

OH/UG

10 kA

SC8L125F

4

HOM

110 A

A or B300

6–2/0

6–2/0

37, 20

200 A

None

  OH [6]/UG

OH [6]/UG

10 kA

SC12L200F

6

HOM

200 A [7]

A–L

4–250

8–2/0

47, 10

None

OH [6]/UG

OH [6]/UG

22 kA

SC816F200F  [8]

1

QOM2200VH [4]

200 A

8

16

8

200 A[7]

A–L

4–250

8–2/0

51, 10

Surface Mount—Supplied with Feed-Thru Lugs and provisions for Branch Circuit Breakers

150 A

None

OH/UG

OH/UG

22 kA

SC816F150S [8]

1

QOM2150VH [4]

150 A

8

16

8

150 A[9]

A–L

4–250

8–2/0

40, 10

10 kA

SC816D150C [8] [10]

1

HOM2150 [4]

HOM

150 A

 50 A

8

16

8

100 A [11]

A or A–L

6–300

8–1/0

48, 18

UG

SU816D150C [8] [10]

1

200 A

None

UG

OH/UG

22 kA

SC816F200S [8]

1

QOM2200VH [4]

200 A

8

16

8

200 A [5]

A–L

4–250

8–2/0

40, 10

10 kA

SC816D200C [8] [10]

1

HOM2200 [4]

200 A

 50 A

8

16

8

100 A [11]

A or A–L

6–300

8–1/0

48, 18

UG

SU816D200C [8] [10]

1

HOM

Ringless, QOTM

Surface Mount Only

200 A

None

OH/UG

22 kA

RC200S [12]

1

QOM2-VH

200 A

A

6–350

(2)8–2/0

26, 24

Lever

10 kA

RCM200SL [12] [13]

1

QOM2-VH

200 A

A

6–350

8-1/0

60 / 14

None

22 kA

RC2M200S [12]

1

1

QOM2-VH

QO-VH

200 A

 50 A

A

6–350

(2)8–2/0

27, 20

Horn

RC2M200SH [12]

A

6–350

(2)8–2/0

27, 20

Lever

10 kA

RC2M200SL [12] [13]

1

QOM2-VH

200 A

A

6–350

8-1/0

60 / 14

1

QO-VH

50 A

8-1/0

None

22 kA

QC12L200S [12] [13] [14]

6

QO-VH

200 A

A

6–350

8–2/0

43, 21

None

22 kA

QC12L200C [12]

6

QO-VH

200 A [7]

A

6–350

12-2/0

40, 21

Surface Mount Only, Supplied with Feed-Thru Lugs and provisions for Branch Circuit Breakers

100 A

Horn

OH/UG

22 kA

QC816F100SH [8][12] [13] [14]

1

QOM2100VH [4]

100 A

8

16

8

100

A

6–350

8–2/0

43, 21

100 A

Horn

OH/UG

22 kA

QC816F100CH [8] [12] [13]

1

QOM2100VH [4]

100 A

8

16

8

100

A

6–350

12-2/0

40, 21

125 A

None

OH/UG

22 kA

QC816F125S [8][12] [13]

1

QOM2125VH [4]

125 A

8

16

8

100

A

6–350

8–2/0

43, 21

None

OH/UG

22 kA

QC816F125C [8][12]

1

QOM2125VH [4]

125 A

8

16

8

100

A

6–350

12-2/0

40, 21

Horn

OH/UG

22 kA

QC816F125SH [8][12] [13] [14]

1

QOM2125VH [4]

125 A

8

16

8

100

A

6–350

8–2/0

43, 21

150 A

None

OH/UG

22 kA

QC816F150S [8][12] [13] [14]

1

QOM2150VH [4]

150 A

8

16

8

150 A [15]

A

6–350

8–2/0

43, 21

None

OH/UG

22 kA

QC816F150C [8][12]

1

QOM2150VH [4]

150 A

8

16

8

150 A [15]

A

6–350

12-2/0

40, 21

Horn

OH/UG

22 kA

QC816F150SH [8][12] [13] [14]

1

QOM2150VH [4]

150 A

8

16

8

150 A [15]

A

6–350

8–2/0

43, 21

Lever

OH/UG

22 kA

QC816F150SL [8] [12] [13] [14]

1

QOM2150-VH [4]

200 A

8

16

8

150 A

A

6–350

8-2/0

74 / 12

200 A

None

OH/UG

22 kA

QC816F200S [8] [12] [13] [14]

1

QOM2200VH [4]

200 A

8

16

8

200 A [7]

A

6–350

8–2/0

43, 21

Horn

OH/UG

22 kA

QC816F200SH [8][12] [13] [14]

1

QOM2200VH [4]

200 A

8

16

8

200 A [7]

A

6–350

Horn

OH/UG

22 kA

QC816F200CH [8] [12]

1

QOM2200VH [4]

200 A

8

16

8

200 A [7]

A

6–350

12-2/0

40, 21

Lever

OH/UG

22 kA

QC816F200SL [8] [12] [13] [14]

1

QOM2200-VH [4]

200 A

8

16

8

200 A

A

6–350

8–2/0

74 / 12

Ringless, HomelineTM

Surface Mount Only

125 A

None

OH/UG

10 kA

RC8L125S [16]

4

HOM

125 A [17]

A

6–2/0

6–2/0

27, 32

200 A

None

OH/UG

10 kA

RC12L200S [12] [13] [14]

6

HOM

200 A [7]

A

6–350

8–2/0

43, 21

200 A

None

OH/UG

22 kA

RC12L200C [12]

6

HOM

200 A [7]

A

6–350

12-2/0

40, 21

Surface Mount Only, Supplied with Feed-Thru Lugs and provisions for Branch Circuit Breakers

100 A

Horn

OH/UG

22 kA

RC816F100SH [8] [12] [13] [14]

1

QOM2100VH [4]

100 A

8

16

8

100 A

A

6–350

8–2/0

43, 21

100 A

Horn

OH/UG

22 kA

RC816F100CH[8] [12] [13]

1

QOM2100VH [4]

100 A

8

16

8

100 A

12-2/0

40, 21

125 A

Horn

OH/UG

22 kA

RC816F125SH [8] [13] [14]

1

QOM2125VH [4]

125 A

8

16

8

100 A

8–2/0

43, 21

125 A

Horn

OH/UG

22 kA

RC816F125CH [8] [12]

1

QOM2125VH [4]

125 A

8

16

8

100 A

12-2/0

40, 21

150 A

None

OH/UG

22 kA

RC816F150S    [8] [12] [14]

1

QOM2150VH [4]

150 A

8

16

8

150 A [15]

8–2/0

43, 21

None

OH/UG

22 kA

RC816F150C [8] [12]

1

QOM2150VH [4]

150 A

8

16

8

150 A [15]

12-2/0

40, 21

Horn

OH/UG

22 kA

RC816F150SH [8] [12] [13] [14]

1

QOM2150VH [4]

150 A

8

16

8

150 A [15]

8–2/0

43, 21

Horn

OH/UG

22 kA

RC816F150CH [8] [12] [13]

1

QOM2150VH [4]

150 A

8

16

8

150 A [15]

12-2/0

40, 21

Lever

OH/UG

22 kA

RC816F150SL [12] [13] [18]

1

QOM2150-VH [4]

200 A

8

16

8

150 A

8-2/0

72 / 12

200 A

None

OH/UG

22 kA

RC816F200S [8] [12] [13] [14]

1

QOM2200VH [4]

200 A

8

16

8

200 A [7]

8–2/0

43, 21

None

OH/UG

22 kA

RC816F200C [8] [12]

1

QOM2200VH [4]

200 A

8

16

8

200 A [7]

12-2/0

40, 21

Horn

OH/UG

22 kA

RC816F200SH[8] [12] [13] [14]

1

QOM2200VH [4]

200 A

8

16

8

200 A [7]

8–2/0

43, 21

Horn

OH/UG

22 kA

RC816F200CH [8] [12] [13]

1

QOM2200VH [4]

200 A

8

16

8

200 A [7]

12-2/0

40, 21

Lever

OH/UG

22 kA

RC816F200SL [8] [12] [13] [18]

1

QOM2200-VH [4]

200 A

8

16

8

200 A

8-2/0

72 / 12

200 A

Horn

OH/UG

10 kA

RC816D200CH   [10][8] [13] [16]

1

HOM2200   [4]

200 A

8

16

8

100 A [11]

6–300

6–1/0

48, 18

1

HOM

 50 A

Footnotes

  1. To order branch circuit breakers, see QO Plug-On Circuit Breakers
  2. To order hubs, see Accessories and Hubs for CSEDs
  3. To order service disconnects, see Circuit Breakers for CSEDs except as noted)
  4. Service disconnect supplied factory-installed.
  5. Use only 15–110 A and 150–200 A breakers.
  6. Suitable for OH service with addition of tunnel kit (SCTK20). Order separately.
  7. Use only 15–100 A and 150–200 A circuit breakers.
  8. Supplied with load side feed-thru lugs, for 4 AWG–250 kcmil (Al/Cu) conductors.
  9. Use only 15–110 A and 150 A breakers.
  10. Convertible to semiflush with SC200F flange kit (order separately).
  11. A 100 A circuit breaker can be installed in bottom position only, all other positions are limited to 70 A max.
  12. Device supplied with barrel lock provisions factory-installed.
  13. 5th jaw factory-installed.
  14. Suitable for load wires to exit top endwall with addition of Tunnel Kit OHBS, see Accessories, check with local utility for approval.
  15. Use only 15–100 A and 150 A circuit breakers.
  16. Knockout provided in cover for use with barrel lock kit SCBRLLOCK (see Accessories).
  17. 125 A Homeline™ 2P circuit breaker can be installed in top position only. All other positions are limited to 100 A max.
  18. Suitable for load wires to exit top endwall with addition of Tunnel Kit OHBL, see Accessories, check with local utility for approval.

Was this helpful?