Circuit Breakers for CSEDs

Class 4119, 4120

Circuit Breakers for CSEDs

Circuit Breakers for use with Meter Mains and All-In-One Devices

Ampere

Rating

[1]

Type: HOM, 1P

Type: HOM, 2P

Type: QO, 1P

Type: QO, 2P

Type: QO-VH, 1P

Type: QO-VH, 2P

Cat. No.

(DE3D)

Cat. No.

(DE3D)

Cat. No.

(DE2A)

Cat. No.

(DE2A)

Cat. No.

(DE2A)

Cat. No.

(DE2A)

 10

QO110

 15

HOM115

QO115

QO115VH

 20

HOM120

QO120

QO120VH

 25

HOM125

QO125

QO125VH

 30

HOM130

HOM230

QO130

QO230

QO130VH

QO230VH

 35

HOM235

QO135

QO235

 40

HOM140

HOM240

QO140

QO240

QO240VH

 45

HOM245

QO145

QO245

 50

HOM150

HOM250

QO150

QO250

QO250VH

 60

HOM260

QO160

QO260

QO260VH

 70

HOM270

QO170

QO270

QO270VH

 80

HOM280

QO280

QO280VH

 90

HOM290

QO290

QO290VH

100

HOM2100

QO2100

QO2100VH

110

HOM2110

QO2110

QO2110VH

125

HOM2125

QO2125

QO2125VH

150

HOM2150BB

QO2150

QO2150VH

175

HOM2175BB

QO2175

QO2175VH

200

HOM2200BB

QO2200

QO2200VH

Ampere

Rating

[1]

Type: QOM1-VH, 2P

Type: QOM2-VH, 2P

Type: QDL, 2P [2]

Cat. No. (DE3D)

Cat. No. (DE3D)

Cat. No. (DE2A)

 50

QOM50VH [3]

 60

QOM60VH

 70

QOM70VH

QDL22070

 80

QOM80VH

QDL22080

 90

QOM90VH

QDL22090

100

QOM100VH

QOM2100VH

QDL22100

110

QOM110VH

QDL22110

125

QOM125VH

QOM2125VH

QDL22125

150

QOM2150VH

QDL22150

175

QOM2175VH

QDL22175

200

QOM2200VH

QDL22200

225

QOM2225VH

Hubs and Closing Plates

Hub

Series

Conduit Size

(inches)

Cat. No.

Disc.

Sch.

Closing Plate for “A” Hub opening

ACP

DE4

A

1.00

A100

DE4

1.25

A125

DE4

1.50

A150

DE4

2.00

A200

DE4

2.50

A250

DE4

Adapter plate to allow use of “A”
Hubs on “A-L” size hub openings

AAP

DE4

Closing Plate for “A-L” Hub opening

ACPL

DE4

A-L

2.00

A200L   [4]

DE4

2.50

A250L

DE4

3.00

A300L

DE4

3.50

A350L

DE4

4.00

A400L

DE4

Closing Plate for “B” Hub opening

BCAP

DE1A

B

0.75

B075

DE1A

1.00

B100

DE1A

1.25

B125

DE1A

1.50

B150

DE1A

2.00

B200

DE1A

2.50

B250

DE1A

B300

3.00

B300

DE1A

Footnotes

  1. Do not exceed mains rating of device
  2. For additional interrupting rating circuit breakers, order circuit breaker prefix QBL at 10 kA, QGL at 65 kA or QJL at 100 kA.
  3. Reference National Electrical Code Article 230-79.
  4. Supplied with AAP adapter plate and “A” hub.

Was this helpful?