Class 1130 / Refer to Catalog 1100CT0501

1Ø3W—120/240 Vac—240 Vac—UL Listed

QO200TRNM

Enclosed Molded Case Switch, Switch Included, Does NOT provide overcurrent protection

Service

Ampere Rating

General Purpose

Rainproof

Box. No.

[1]

240 Vac

60 A [2] [3]

QO260NATS

QO200TR

2, 9R [4]

QO200TRNM

1NM

QO260NATR

1R

120/240 Vac

100 A [5]

QO2000NS

QO2000NRB

13, 10R

Housing Bracket

Description

Cat. No.

Bracket used with QO200TR for stucco, aluminum and vinyl siding. (This item is obsolete)

PKHB

Enclosed GFCI Circuit Breakers, GFCI Circuit Breaker Included—10 kA Short Circuit Current Rating

Service

Ampere

Rating

Type 3R—Rainproof

Circuit Breaker
Included

Box. No.

[1]

120/240 Vac

50 A

QOE250GFINM

HOME250SPA

QO250GFI

HOM250GFI

1NM (Non-metallic)

1R (Metallic)

QO3100BNF

With Cover Removed

2-Pole Circuit Breaker Enclosures—22 kA Short Circuit Current Rating

Service [6]

Ampere

Rating

General Purpose   [7]

Rainproof

Box. No.

[1]

120/240 Vac

100 A

125 A

QO2100BNF/S

QO2125BNF/S

QO2100BNRB

QO2125BNRB

13, 10R

18, 13R

240 Vac

100 A

QO3100BNF/S

QO3100BNRB

13, 10R

60A Max. Circuit Breaker Enclosures—10 kA Short Circuit Current Rating

Circuit breaker not included. Order separately from QO Plug-On Circuit Breakers. Will not accept QO-GFI circuit breaker nor QO circuit breakers with factory-installed accessories.

240 Vac

60 A    [2]

QO2TR

9R  [4]

Q Frame Enclosures and Q Frame Circuit Breakers

Service

Enclosure Only  [8]

Circuit Breaker (Order Separately)

Type 1—General Purpose   [7]

Type 3R—Rainproof

Box No.

[1]

Ampere

Rating

10 k AIR

25 k AIR

65 k AIR

100 k AIR

2P 240 Vac

Maximum

Q22200NS   [9]

or

Q23225NF/S

Q22200NRB [9]

or

Q23225NRB

19, 11R

20, 12R

 70 A

QBL22070

QDL22070

QGL22070

QJL22070

 80 A

QBL22080

QDL22080

QGL22080

QJL22080

 90 A

QBL22090

QDL22090

QGL22090

QJL22090

100 A

QBL22100

QDL22100

QGL22100

QJL22100

110 A

QBL22110

QDL22110

QGL22110

QJL22110

125 A

QBL22125

QDL22125

QGL22125

QJL22125

150 A

QBL22150

QDL22150

QGL22150

QJL22150

175 A

QBL22175

QDL22175

QGL22175

QJL22175

200 A

QBL22200

QDL22200

QGL22200

QJL22200

225 A

QBL22225

QDL22225

QGL22225

QJL22225

3P 240 Vac

Q23225NF/S

Q23225NRB

20, 12R

 70 A

QBL32070

QDL32070

QGL32070

QJL32070 [10]

 80 A

QBL32080

QDL32080

QGL32080

QJL32080 [10]

 90 A

QBL32090

QDL32090

QGL32090

QJL32090 [10]

100 A

QBL32100

QDL32100

QGL32100

QJL32100 [10]

110 A

QBL32110

QDL32110

QGL32110

QJL32110 [10]

125 A

QBL32125

QDL32125

QGL32125

QJL32125 [10]

150 A

QBL32150

QDL32150

QGL32150

QJL32150 [10]

175 A

QBL32175

QDL32175

QGL32175

QJL32175 [10]

200 A

QBL32200

QDL32200

QGL32200

QJL32200 [10]

225 A

QBL32225

QDL32225

QGL32225

QJL32225 [10]

QOM2 Enclosures and QOM2 Circuit Breakers

Service

Enclosure Only [10]

QOM2 Circuit Breaker
(Order Separately)    [11]

Type 1
General Purpose [7]

Type 3R
Rainproof

Box No.

[1]

Ampere

Rating

22 k AIR

Cat. No.

Cat. No.

Cat. No.[12]

2P 240 Vac

Maximum

QOM22225NF/S

QOM22225NRB

22, 16R

100 A

QOM2100VH

125 A

QOM2125VH

150 A

QOM2150VH

175 A

QOM2175VH

200 A

QOM2200VH

225 A

QOM2225VH

QOM22225NS

With Cover Removed

Q22200NS

With Cover Removed

Q23225NF

 

(Order Q-Frame circuit breaker separately)

Footnotes

  1. See Knockout Information
  2. Not suitable for service equipment.
  3. Maximum 10 hp 240 Vac.
  4. Top endwall has no hub opening.
  5. Maximum 20 hp 240 Vac.
  6. Not for use with one pole QO circuit breakers. Circuit breakers not included. Order QO type circuit breakers separately from pages 1-2 and 1-3. Accepts QO circuit breakers with factory-installed accessories. Order equipment ground bar PKOGTA2, if required.
  7. Order F for flush, S for surface.
  8. Factory-installed groundable neutral assembly includes (2) ground lugs and (2) neutral lugs. Equipment ground kit PKOGTA2 also included.
  9. Accepts 200 A max. 2P Q Frame circuit breakers.
  10. Equipment ground bar kit PKOGTA2 factory-included.
  11. Add suffix 1021 for 120, 208 or 240 Vac shunt trip.
  12. DE3A Discount Schedule.

Was this helpful?