Class 1140

Power Outlet Panels for Construction Sites

  • Provide temporary power at construction sites.

  • Each receptacle protected by QO-GFI circuit breaker in compliance with NEC® requirements.

  • Each enclosure is rainproof.

  • 10 kA short circuit current rating.

  • UL Listed as suitable for use as temporary site service equipment.

  • Provided with neutral bonding provisions.

  • Boxes have provisions for type “B’’ hubs to be field-installed.

Construction Site Panels

Power
Outlet
Configuration

Service

[1]

Mains

Ampere

Rating

Circuit Breaker

(Included)

Receptacles

(Included)  

Cat. No.   [2]

Main Wire Size
AWG    [3]

A

C

D

E

F

Cu

Al

1C

1Ø2W

 40 A

(1) QO120GFI

1

       

PAK10C1

14–6

12–6

2C

1Ø2W

 40 A

(2) QO120GFI

2

       

PAK11C   [4]

14–6

12–6

2C

1Ø2W

 40 A

(2) QO120GFI

2

       

PAK11C1

14–6

12–6

3C

1Ø3W

 70 A

(1) QO120GFI

(1) QO230GFI

1

   

1

 

PAK31CGFI

8–1

8–1

4C

1Ø3W

 70 A

(1) QO120GFI

(1) QO220GFI

1

 

1

   

PAK36C1GFI

8–1

8–1

5C

1Ø3W

 70 A

(1) QO120GFI

(1) QO250GFI

1

     

1

PAK51CGFI

8–1

8–1

6C

1Ø3W

 70 A

(1) QO120GFI

(1) QO250GFI

1

1

     

PAK55CGFI

8–1

8–1

7C

1Ø3W

 70 A

(2) QO120GFI

(1) QO220GFI

2

 

1

   

PAK72CGFI

8–1

8–1

8C

1Ø3W

 70 A

(2) QO120GFI

(1) QO250GFI

2

1

     

PAK76CGFI

8–1

8–1

9C

1Ø3W

100 A

(1) QO120GFI

(2) QO250GFI

1

2

     

PAK1004CGFI

14–1

12–1

Power Outlet Panels for Recreational Vehicle Parks

20 A 125 V 2W and Grd.

NEMA 5-20R

30 A 125 V 2W and Grd

ANSI 73.13

50 A 125/250 V 3W and Grd.

NEMA 14-50R

20 A 250 V 2W and Grd.

NEMA 6-20R

30 A 125/250 V 3W and Grd.

NEMA 14-30R

50 A 250 V 2W and Grd.

NEMA 6-50R

All non-pedestal devices have provisions to field-install a Type “B’’ hub on the bottom endwall for bottom feed from a conduit riser. Order Type “B’’ bolt-on hub (B250 Max.) and two mounting screws

(Cat. No. 8002505501) and two hex nuts (Cat. No. 2340102000).

  • Provide electrical power to individual recreational vehicle park sites.

  • Each receptacle protected by appropriate GFI or Standard QO circuit breaker.

  • All receptacles and circuit breakers included.

  • 10 kA short circuit current rating.

  • UL Listed.

  • All enclosures are rainproof.

  • No neutral bonding provisions.

  • Loop-feed provisions.

Recreational Vehicle Park Panels

Power Outlet Configuration

Service

[1]

Mains

Ampere Rating

Circuit Breaker (Included)

Receptacles

(Included)   [5]

Cat. No.

Main Wire Size

AWG/kcmil   [6]

Phase and Neutral

A

B

C

Cu

Al

Underground or Overhead Loop-Feed Terminals—Non-Pedestal     [2][7]

11C

1Ø2W

 40 A

(2) QO120GFI

2

   

PAK11CTG

14–6

12–6

12C

1Ø2W

 50 A

(1) QO120GFI

(1) QO130

1

1

 

PAK41CTG   [8]

     

(2) QO130

         

12–1

14C

1Ø3W

100 A

(1) QO120GFI

(1) QO250
(1) QO130

1

1

1

PAK75CTG

(Not Loop Feed)   [8]

14–1

12–1

Pedestal Mounted—Underground Loop-Feed Terminals   [9][10]

11C

1Ø2W

 40 A

(2) QO120GFI

2

   

PAK11PG

(2)6–250

(2)6–250

12C

1Ø2W

 50 A

(1) QO120GFI

(1) QO130

1

1

 

PAK41PG    [8]

13C

1Ø2W

 75 A

(1) QO120GFI

(2) QO130

1

2

 

PAK61PG    [8]

14C

1Ø3W

100 A

(1) QO120GFI

(1) QO250

(1) QO130

1

1

1

PAK75PG    [8]

Footnotes

  1. (1Ø2W 120 Vac) (1Ø3W 120/240 Vac)
  2. Devices have a bolt-on factory-installed closing cap. Order type “B’’ bolt-on hub separately from page 1-18.
  3. Equipment ground terminal suitable for (2) 14 or 12 AWG Cu or (2) 12 or 10 AWG Al.
  4. Receptacles in this device are in bottom endwall and are accessible with outer door padlocked. “Order Only’’ from Lexington—Minimum order quantity is 50 devices.
  5. 20 A receptacles protected by 20 A GFI circuit breaker.
  6. Two wires each per phase, neutral, and equipment ground—for loop feed (except PAK75CTG).
  7. Equipment ground terminal suitable for (2) 14–12 AWG Cu or (2) 12–10 Al.
  8. GFI circuit breaker can be substituted for standard 30 A circuit breaker. Add suffix "FI’’ to catalog number. Example: PAK41CTGFI.
  9. Stabilizer foot available for use in unstable ground, order HNPSF
  10. Equipment ground terminals suitable for (2) 10–2/0 AWG Cu or (2) 6–2/0 AWG Al.

Was this helpful?