Ring and Ringless Type Individual Meter Sockets

Class 4131 / Refer to Catalog 4100CT0701

Individual Meter Sockets

  • Available single or three phase, 600 Vac max., with and without horn or lever bypass, overhead and underground service feed.

  • 10 kA short circuit current rating (or higher with utility approval).

  • UL Listed, NEMA 3R enclosure.

  • Units supplied with bonded neutral.

  • Units supplied with hub opening in top endwall require the use of a bolt-on hub, or closing plate.

  • Units supplied with solid top are for underground feed only.

  • For accessories, refer to Meter Socket Accessories.

This metering is generally utility specific. Always check with local utility company before installing. Contact your nearest Field Sales Office for additional catalog numbers, if required by utility.

UTRS101B

UTRS202B

(Cover not shown)

UTH5203T

(Cover not shown)

URTRS213B

Individual Meter Sockets

Ampere Rating [1]

Jaw
Qty.

Service
Type

Cat. No. [2]

Lug Wire Range (Al/Cu)

Enclosure Information

Box No. [3]

Line, Load,
and Neutral
(AWG/kcmil)

Wire
Binding

Gnd.
(AWG)

Material

Top Endwall Conf.

Hub
Opening [4]

Closing Plate [4]

Ringless Type, 1Ø3W 600 Vac Max., Without Bypass or Jaw Release

125

4

UG

UTZRS101A [5]

8–2/0

1/2 in. Hex

14–2

Steel

Solid Top [5]

1R

125

4

OH

UTRS101B  

8–2/0

Slotted

14–2

Steel

Series A

ACP

1R

125

4

OH

UATRS101B

8–2/0

Slotted

14–2

Aluminum

Series A

ACPA

1R

125

4

OH

URS101BCPL

8–2/0

Slotted

14–2

Steel

Series A

ACP

1R

125

5

OH/UG

1003880A [6]

8–2/0

Slotted

14–2

Steel

Series A

ACP

1R

200

4

OH

UTRS202B

8–250

1/2 in. Hex

14–2

Steel

Series A

ACP

3R

200

4

OH

UATRS202B

8–250

1/2 in. Hex

14–2

Aluminum

Series A

ACPA

3R

200

4

UG

UTRS213A [5]

1/0–350

1/2 in. Hex

14–2

Steel

Solid Top [5]

5R

200

4

OH/UG

UTRS213B [6]

1/0–350

1/2 in. Hex

14–2

Steel

Series A

ACP

5R

200

4

OH/UG

UATRS213B [6]

1/0–350

1/2 in. Hex

14–2

Aluminum

Series A

ACPA

5R

200

4

OH/UG

U92197CCCPL  [7]

1/0–350

1/2 in. Hex

14–2

Steel

(2) Series A

(2) ACP[7]

7R

Ringless Type, 1Ø3W 600 Vac Max., With Horn Bypass, Without Jaw Release

125

4

OH/UG

UHTRS101B

8–2/0

Slotted

14–2

Steel

Series A

ACP

1R

125

5

OH

UGHTRS101L [8]

8–2/0

Slotted

14–2

Steel

A125 [8]

1R

125

4

OH

URS101BDQ [9]

8–2/0

1/2 in. Hex

None

Steel

Series A

ACP

1R

125

5

OH/UG

UGHTRS111C [10]

8–2/0

Slotted

14–2

Steel

Series A

ACP [10]

4R

200

4

OH/UG

UBHMRS212B [6]

8–250

1/2 in. Hex

None

Steel

Series A

ACP

4R

200

4

OH

UHTRS202B

8–250

1/2 in. Hex

14–2

Steel

Series A

ACP

3R

200

4

OH/UG

UHTRS212B [6]

8–250

1/2 in. Hex

14–2

Steel

Series A

ACP

4R

200

4

OH/UG

UHTRS213B [6]

1/0–350

1/2 in. Hex

14–2

Steel

Series A

ACP

5R

200

4

UG

UHTRS223A [5]

1/0–350

1/2 in. Hex

14–2

Steel

Solid Top [5]

2R

200

4

UG

URS212ADQ [9]

8–250

1/2 in. Hex

None

Steel

Solid Top [5]

4R

Ringless Type, 1Ø3W 600 Vac Max., With Lever Bypass and Jaw Release

200

4

OH

UTH4203T

6–350

1/2 in. Hex

14–2

Steel

Series A-L

ACPL

 8R

200

4

OH/UG

UTH4213T [6]

6–350

1/2 in. Hex

14–2

Steel

Series A-L

ACPL

 9R

200

5

OH

UTH5203T

6–350

1/2 in. Hex

14–2

Steel

Series A-L

ACPL

 8R

200

5

OH/UG

UTH5213T [6]

6–350

1/2 in. Hex

14–2

Steel

Series A-L

ACPL

 9R

320

4

OH/UG

UTH4330T [11]

Studs Only

3/8 in. dia. studs

14–1/0

Steel

Series A-L

ACPL

11R

Ringless Type, 3Ø4W 600 Vac Max., With Lever Bypass and Jaw Release

200

7

OH/UG

UTH7213T [6]

6–350

1/2 in. Hex

14–2

Steel

Series A-L

ACPL

 9R

320

7

OH

UTH7300T [11]

Studs Only

3/8 in. dia. studs

14–1/0

Steel

Series A-L

ACPL

10R

Ringless Type, 3Ø4W 600 Vac Max., Bolt-On Socket Without Bypass

400

7

OH/UG

UK7T   [11]

Studs Only

1/2 in.–20
dia. studs

1/2 in.–20
dia. studs

Steel

Series A-L

ACPL

12R

400

7

OH/UG

UAK7T  [11]

Studs Only

1/2 in.–20
dia. studs

1/2 in.–20
dia. studs

Aluminum

Series A-L

ACPLA

12R

Ring Type, 1Ø3W 600 Vac Max., Without Bypass or Jaw Release

125

4

OH/UG

URTRS101B [6]

8–2/0

Slotted

14–2

Steel

Series A

ACP

1R

200

4

OH/UG

URTRS213B [6]

1/0–350

1/2 in. Hex

14–2

Steel

Series A

ACP

5R

Footnotes

  1. Rating is continuous.
  2. Device requires approval from the serving utility, consult your nearest Schneider Electric sales office.
  3. For box dimensions, see Meter Socket Dimensions
  4. Order appropriate bolt-on hub or closing plate separately and install on TOP endwall.

  5. Device supplied with solid top endwall (without hub opening).

  6. When unit is installed for underground feed, the appropriate closing plate must be ordered separately and installed over hub opening in TOP endwall of device.

  7. Device supplied with two closing plates ACP mounted in TOP endwall.

  8. Device supplied with 1-1/4 in. bolt-on hub (Cat. No. A125) mounted on TOP endwall.

  9. Contains “Duquesne Light Co.” approved label.

  10. Device supplied with closing plate ACP mounted on TOP endwall.

  11. Order lugs separately, see Meter Socket Accessories

Was this helpful?