Class 3130 / Refer to Catalog 3100CT1602

Light Duty—Visible Blades 10 kA Short Circuit Current Rating

L221N

The Square D light duty enclosed switch is ideal for home applications in disconnecting power to workshops, hobby rooms, furnaces, and garages. The light duty safety switch has visible blades and a ground lug as standard features.

Fusible

System

Amperes

Fuse

NEMA Type 1 Indoor

Cat. No.

Horsepower Ratings

120 Vac

240 Vac

Std.

Max.

Std.

Max.

2 Wire (1 Blades and Fuseholders, 1 Neutral)—120 Vac

30

Plug

L111N

3 Wire (2 Blades and Fuseholders, 1 Neutral)—120/240 Vac

30

Plug

Cart

L211N

L221N

1/2

1/2

2

2

1-1/2

1-1/2

3

3

Was this helpful?