Multi Circuit Energy Meters

Multi Circuit Energy Meters

The PowerLogic EM4800 and EM4000 multi-circuit energy meters combine accurate electricity sub-metering with advanced communications technology. They are ideal for multi-tenant or departmental metering and M&V applications within office towers, condominiums, apartment buildings, shopping centers and other multipoint environments, or small footprint retail. This meter is available separately or as part of a Square D integrated power center (IPC) for use in building retrofits or new construction.

Each compact multipoint meter provides energy measurement for up to 24 (1CT) or 12 (2CT) single-phase circuits or 8 (3CT) 3-phase circuits. Select a model to match the desired CT type. The 0.333 V output CT option does not require shorting blocks, making it the ideal choice for retrofit installations.

All meters have an accuracy of Class 0.5%, have onboard interval logging, and feature flexible communication options with an Ethernet port that supports multiple protocols: Modbus TCP/IP, HTTP, BACnet/IP, FTP, and SNTP. EM4800 series meters have a V.90 modem while EM4000 series meters provide Modbus RTU over RS-485.

Multi Circuit Energy Meters

Description Catalog No.
EM4800 series; Ethernet; modem; compatible with 80mA low-power CTs; 120V control power 60 Hz

METSEEM488016

EM4800 series; Ethernet; modem; compatible with 333mV low-power CTs; 120V control power 60 Hz

METSEEM483316

EM4800 series; Ethernet; modem; compatible with standard 5A CTs; 120V control power 60 Hz

METSEEM480516

EM4000 series; Ethernet; Modbus RTU over RS-485; compatible with 80mA low-power CTs; 120V control power 60 Hz

METSEEM408016

EM4000 series; Ethernet; Modbus RTU over RS-485; compatible with 80mA low-power CTs; 277V control power 60 Hz

METSEEM408036

EM4000 series; Ethernet; Modbus RTU over RS-485; compatible with 333mV low-power CTs; 120V control power 60 Hz

METSEEM403316

EM4000 series; Ethernet; Modbus RTU over RS-485; compatible with 333mV low-power CTs; 277V control power 60 Hz

METSEEM403336

200 A current transformer (CT), 80 mA secondary, solid-core (1 CT)

METSECT80200

400 A current transformer (CT), 80 mA secondary, solid-core (1 CT)

METSECT80400

600 A current transformer (CT), 80 mA secondary, solid-core (1 CT)

METSECT80600

50 A .333 V Split Core Current Transformer with 0.75 in Window Size

ECT075050SC

100 A .333 V Split Core Current Transformer with 0.75 in Window Size

ECT075100SC

150 A .333 V Split Core Current Transformer with 0.75 in Window Size

ECT075150SC

200 A .333 V Split Core Current Transformer with 0.75 in Window Size

ECT075200SC

100 A .333 V Split Core Current Transformer with 1.25 in Window Size

ECT125100SC

150 A .333 V Split Core Current Transformer with 1.25 in Window Size

ECT125150SC

200 A .333 V Split Core Current Transformer with 1.25 in Window Size

ECT125200SC

400 A .333 V Split Core Current Transformer with 1.25 in Window Size

ECT125400SC

200 A .333 V Split Core Current Transformer with 2.00 in Window Size

ECT200200SC

400 A .333 V Split Core Current Transformer with 2.00 in Window Size

ECT200400SC

600 A .333 V Split Core Current Transformer with 2.00 in Window Size

ECT200600SC

600 A .333 V Split Core Current Transformer with 3 x 5 in Window Size

ECT300600SC

800 A .333 V Split Core Current Transformer with 3 x 5 in Window Size

ECT300800SC

Was this helpful?