PowerLogic Energy Meter

PowerLogic Energy Meter

Energy Meter

The Energy Meter is ideal for stand-alone and systems-based submetering applications. It is easy to install and provides exceptional metering accuracy. Available in Basic and Extended Range models. The Basic model is designed for metering of 120/240 and 208Y/120 volt services. The Extended Range model will meter 120/240 volt up to 480 volt Wye connected services. Extended Range meters come with pulse output and phase loss output not available on the Basic unit. Optional Modbus™ RS-485 serial communications are provided with the Energy Meter Comms Board, EMCB. Optional kW demand is also provided by the EMCB.

Meter up to 3 individual services with one Energy Meter. The Energy Meter will allow the addition of up to 3 sets of parallel CTs for metering multiple electric loads. Additional sets of CTs can be ordered separately. Please refer to the multiple CT application notes in the Energy Meter instruction bulletin for the proper installation procedures.

Basic 120/240 V to 208Y/120 V

Description

Catalog No.

Basic 100 A, .518"x1.28" ID, 1 CT

EMB1010

Basic 200 A, 0.75” x 1.10” ID, 1 CT

EMB1021

Basic 300 A, .90"x1.90" ID, 1 CT

EMB1032

Basic 100 A, .518"x1.28" ID, 2 CTs

EMB2010

Basic 200 A, 0.75” x 1.10” ID, 2 CTs

EMB2021

Basic 300 A, .90"x1.90" ID, 2 CTs

EMB2032

Basic 400 A, 2.45"x2.89" ID, 2 CTs

EMB2043

Basic 800 A, 2.45"x2.89" ID, 2 CTs

EMB2083

Basic 100 A, .518"x1.28" ID, 3 CTs

EMB3010

Basic 200 A, 0.75” x 1.10” ID, 3 CTs

EMB3021

Basic 300 A, .90"x1.90" ID, 3 CTs

EMB3032

Basic 400 A, 2.45"x2.89" ID, 3 CTs

EMB3043

Basic 800 A, 2.45"x2.89" ID, 3 CTs

EMB3083

Basic 800 A, 2.45"x5.50" ID, 3 CTs

EMB3084

Basic 1600 A, 2.45"x5.50" ID, 3 CTs

EMB3164

Extended Range 120/240 V to 480Y/277 V

Description

Catalog No.

Extended Range 100 A, .518"x1.28" ID, 1 CT

EME1010

Extended Range 200 A, 0.75” x 1.10” ID, 1 CT

EME1021

Extended Range 300 A, .90"x1.90" ID, 1 CT

EME1032

Extended Range 100 A, n.518"x1.28" ID, 2 CTs

EME2010

Extended Range 200 A, 0.75” x 1.10” ID, 2 CTs

EME2021

Extended Range 300 A, .90"x1.90" ID, 2 CTs

EME2032

Extended Range 400 A, 2.45"x2.89" ID, 2 CTs

EME2043

Extended Range 800 A, 2.45"x2.89" ID, 2 CTs

EME2083

Extended Range 100 A, .518"x1.28" ID, 3 CTs

EME3010

Extended Range 200 A, 0.75” x 1.10” ID, 3 CTs

EME3021

Extended Range 300 A, .90"x1.90" ID, 3 CTs

EME3032

Extended Range 400 A, 2.45"x2.89" ID, 3 CTs

EME3043

Extended Range 800 A, 2.45"x2.89" ID, 3 CTs

EME3083

Extended Range 800 A, 2.45"x5.50" ID, 3 CTs

EME3084

Extended Range 1600 A, 2.45"x5.50" ID, 3 CTs

EME3164

Energy Meter Accessories

Description

Catalog No.

Energy Meter Communication Board [1]

EMCB

Energy Meter Fuse Pack, Set of 1

EMFP1

Energy Meter Fuse Pack, Set of 2

EMFP2

Energy Meter Fuse Pack, Set of 3

EMFP3

Energy Meter Bonding Kit

EMBOND

Additional CT Sets

Description

Catalog No.

100 A, .518” x 1.28” ID, 1 CT

EMCT010

200 A, 0.75” x 1.10” ID, 1 CT

EMCT021

300 A, .90” x 1.90” ID, 1 CT

EMCT032

400 A, 2.45” x 2.89” ID, 1 CT

EMCT043

800 A, 2.45” x 2.89” ID, 1 CT

EMCT083

800 A, 2.45” x 5.50” ID, 1 CT

EMCT084

1600 A, 2.45” x 5.50” ID, 1 CT

EMCT164

note

CT quantity and amperage must match meter model. Total of combined loads must not exceed rating of meter. All additional CTs shipped with 6 ft. white and black color-coded wire leads.

Footnotes

  1. Energy Meter communication board (EMCB) can be used with all models of the Energy Meter. Order one EMCB for each Energy Meter where either kW demand and/or communication is specified.

Was this helpful?