Wiser™ Energy Efficiency Solutions

Wiser Air

Wiser Air is a complete home energy management solution that gives you peace of mind through effortless control of comfort and savings. Wiser Air works with most heating and cooling low voltage systems and connects to your home Wi-Fi to allow you to see your energy use remotely, using a smart phone, tablet, or laptop.

  • Simplicity – Wiser Air is easy to install and has a sleek, intuitive design with familiar touch screen display to keep you informed.

  • Comfort – Enjoy features like Comfort Boost that quickly delivers comfort at the touch of a button and helps you use energy more efficiently.

  • Insight – See how your system is running from a distance, with Wiser Pulse that glows a different color depending on different modes.
  • Control – Control and manage your home energy use from anywhere with your smart phone, tablet or laptop. Wiser Air is a stand-alone, Wi-Fi thermostat.

Model Faceplate Color Country of Use

WISERAIR10BLKUS

Black USA

WISERAIR10WHTUS

White USA

WISERAIR10BLKCA

Black Canada

WISERAIR10WHTCA

White Canada

Wiser Air is designed for use with HVAC systems using 24 Vac control signaling. Connection to a WPA-2 encrypted WiFi network is necessary for communication. More information can be found at www.wiserair.com.

Wiser Air Specifications
Unit Dimensions 4 in. (10.2 cm) H
4 in. (10.2 cm) W
1.2 in. (3 cm) D
Wire Gauge 18−22 AWG (0.33−0.82 mm²)
Trim Plate Dimensions 4.8 in. (12.2 cm) H
6.3 in. (16 cm) W
0.1 in. (0.3 cm) D
Temperature Resolution: 1ºF (0.5°C)
Control accuracy: 1ºF (0.5°C)
Cooling setpoint range: 48−95°F (9−35°C)
Heating setpoint range: 45.5−92°F (7.5−33°C)
Display range: 40−95°F (5−35°C)
Remote sensor compatibility: 10 k NTC, Type 2
Shipping Weight 1.32 lb (599 g) Humidity Sensor Manufacturer calibrated: not required
Precision: RH +/-3%
Dehumidification range: N/A
Screen 2.1 in. (5.4 cm) H
2.8 in. (7.2 cm) W
640 x 480 RGB
Light Sensor Application: LCD-Auto dim
Power Requirements Input: ~24 Vac (+/-15%) 50/60 Hz
Consumption: 6 VA
Maximum rating: 100 VA, 4.17 A
Class 2 circuits only
Occupancy Sensor Application: LCD wake-up
Wiser Pulse intensity
Output Ratings Maximum output: 94 VA
Relay rating: ~24 Vac, 50/60 Hz, 1 A
Inrush = 3 A
Connections: G, W, W2, Y, Y2, U, O/B
Class 2 circuits only
Safety Standards UL 873
CSA C22.2 No. 24–93
RoHS
Operating Conditions Temperature: 32−104ºF (0−40ºC)
Humidity: 0−75% R.H. non-condensing
EMC and Radio Standards EMC: FCC 15 Subpart B
ICES-003
Radio: FCC 15 Subpart C
RSS 210
Storage Conditions Temperature: -22−122ºF (-30−50ºC)
Humidity: 0−75% R.H. non-condensing
Indoor, Dry, Pollution Degree 2
Network Zigbee (on-board)
Wi-fi (802, 11 b/g/n, 2.4 G Hz)
Open ADR ready

Was this helpful?