Whole House SPDs

Refer to Catalog 6671CT9701

Surgebreaker Plus Whole House Surge Protective Device

SDSB80111

The Surgebreaker Plus Whole House device is designed to deliver surge suppression that addresses the entire home. AC modules are connected to the circuit breaker load center and provide suppression for all equipment connected to the power system. This Whole House system incorporates AC modules as well as modules for other metallic lines coming into the home including telephone/DSL and coaxial video/data.

US and Canadian UL® Listed as Type 2 SPD to the UL 1449 standard. Complies with requirements of NEC® Article 285, CSA 233.1-87, and CSA C22.2 No. 8-M1986 as appropriate. Telephone and coaxial video modules US and Canadian UL® Recognized to UL 497A 4th Edition and UL 497B 4th Edition.

  • 120/240 Vac, 80 kA/phase AC surge suppression

  • LED status indicators for AC surge suppression

  • Telephone surge suppression module supports one RJ45 cable up to four lines.

  • Coaxial surge suppression module supports one line of video/data

  • Network suppression module supports one RJ45 modem/fax/DSL

Whole House Surge Protective Devices

Description

Included Modules

Cat. No.

Whole House NEMA 1

AC, Telephone, Coax, Network

SDSB80111

SDSB80111 Replacement Modules

Description

Cat. No.

Telephone Suppression Module

PTEL2R

Video Suppression Module

PVR

Network Suppression Module

PNETR6

Home Electronics Protective Device

HEPD80

** To purchase Telephone, Video or Network Replacement Modules - go online to: http://www.apc.com/products/family/index.cfm?id=219



Surgebreaker Plus Whole House Accessories

HEPD50

HEPD80

HEPD80MKF

HEPD80MKF

Add additional surge suppression or replace existing modules in Whole House products.

Coaxial, telephone and network modules: US and Canadian UL® Recognized to UL 497A 4th Edition and UL 497B 4th Edition.


   

HEPD Whole House Surge Protective Device

HEPD Whole House devices are designed to deliver superior AC surge protection for the entire AC power system in a home. HEPDs are compact in size and are designed to protect AC wires in the home from surges that could affect home electronics and appliances not connected to surge strips.


cULus Listed to the latest UL 1449 standard, UL Type 1 SPD, CSA C22.2 No. *-M1986, C233.1-87.

  • 120/240 Vac

  • Max surge current ratings avaliable: 50, 80 and 108 kA

  • NEMA 4X rate for indoor or outdoor applications

  • LED status indicators

  • Compatible with all brands of load centers

  • Flush Mount Kits sold separately - see table below

  • HEPD50: 3 year/$50,000 connected equipment warranty

  • HEPD80: 5 year/$75,000 connected equipment warranty

HEPD Whole House Surge Protective Devices

Description

Surge Current Rating

Cat. No.

50kA Home Electronic Protective Device

50 kA

HEPD50

80kA Home Electronic Protective Device

80 kA

HEPD80

Flush Mount Kit for HEPD80

 

HEPD80MKF

Was this helpful?