XR Surge Protective Devices

Refer to Catalog 6671CT9701

XR Surge Protective Devices

XR Series

The XR SPD provides high-quality surge suppression in a compact and versatile package. This product is ideal for panel builders as well as manufacturers and integrators of instrumentation cabinets for industrial, commercial, and residential applications for single-phase power systems.

US and Canadian UL® Listed as Type 1 SPD to the UL 1449 standard. Complies with requirements of NEC® Article 285, CSA 233.1-87, and CSA C22.2 No. 8-M1986 as appropriate.

  • LEDs indicate operational status

  • Short circuit current rating 25 kA

  • Convenient side nipple mounting

  • Suitable for indoor and outdoor applications (NEMA Type 4X rated)

  • Optional flush mount kit TVSXRFMK

XR Nipple-Mounted Surge Protective Devices

System Voltage

Peak Surge Current Rating per Phase (kA)

Cat. No.

120/240 V, 1-phase,
3-wire + ground

50

TVS120XR50S

80

TVS120XR80S

Was this helpful?