B-Frame Circuit Breakers

Class 0613

PowerPact B-Frame Circuit Breakers

 

B-Frame
Thermal-Magnetic Trip Unit

 

PowerPact B-Frame 125 A Thermal-Magnetic Circuit Breakers (600Y/347 Vac) with EverLink Lugs

Current Rating @
40o C

Interrupting Rating

D

G

J

K

1 Pole
347 Vac
125 Vdc

2 Pole
600Y/347 Vac
250 Vdc

3 Pole
600Y/347 Vac
250 Vdc

4 Pole
600Y/347 Vac
250 Vdc

1 Pole
347 Vac
125 Vdc

2 Pole
600Y/347 Vac
250 Vdc

3 Pole
600Y/347 Vac
250 Vdc

4 Pole
600Y/347 Vac
250 Vdc

1 Pole
347 Vac
125 Vdc

2 Pole
600Y/347 Vac
250 Vdc

3 Pole
600Y/347 Vac
250 Vdc

4 Pole
600Y/347 Vac
250 Vdc

1 Pole
347 Vac

2 Pole
600Y/347 Vac

15 A

BDL16015

BDL26015

BDL36015

BDL46015

BGL16015

BGL26015

BGL36015

BGL46015

BJL16015

BJL26015

BJL36015

BJL46015

BKL16015

BKL26015

20 A

BDL16020

BDL26020

BDL36020

BDL46020

BGL16020

BGL26020

BGL36020

BGL46020

BJL16020

BJL26020

BJL36020

BJL46020

BKL16020

BKL26020

25 A

BDL16025

BDL26025

BDL36025

BDL46025

BGL16025

BGL26025

BGL36025

BGL46025

BJL16025

BJL26025

BJL36025

BJL46025

BKL16025

BKL26025

30 A

BDL16030

BDL26030

BDL36030

BDL46030

BGL16030

BGL26030

BGL36030

BGL46030

BJL16030

BJL26030

BJL36030

BJL46030

BKL16030

BKL26030

35 A

BDL16035

BDL26035

BDL36035

BDL46035

BGL16035

BGL26035

BGL36035

BGL46035

BJL16035

BJL26035

BJL36035

BJL46035

40 A

BDL16040

BDL26040

BDL36040

BDL46040

BGL16040

BGL26040

BGL36040

BGL46040

BJL16040

BJL26040

BJL36040

BJL46040

45 A

BDL16045

BDL16045

BDL36045

BDL46045

BGL16045

BGL26045

BGL36045

BGL46045

BJL16045

BJL26045

BJL36045

BJL46045

50 A

BDL16050

BDL26050

BDL36050

BDL46050

BGL16050

BGL26050

BGL36050

BGL46050

BJL16050

BJL26050

BJL36050

BJL46050

60 A

BDL16060

BDL26060

BDL36060

BDL46060

BGL16060

BGL26060

BGL36060

BGL46060

BJL16060

BJL26060

BJL36060

BJL46060

70 A

BDL16070

BDL26070

BDL36070

BDL46070

BGL16070

BGL26070

BGL36070

BGL46070

BJL16070

BJL26070

BJL36070

BJL46070

80 A

BDL16080

BDL26080

BDL36080

BDL46080

BGL16080

BGL26080

BGL36080

BGL46080

BJL16080

BJL26080

BJL36080

BJL46080

90 A

BDL16090

BDL26090

BDL36090

BDL46090

BGL16090

BGL26090

BGL36090

BGL46090

BJL16090

BJL26090

BJL36090

BJL46090

100 A

BDL16100

BDL26100

BDL36100

BDL46100

BGL16100

BGL26100

BGL36100

BGL46100

BJL16100

BJL26100

BJL36100

BJL46100

110 A

BDL16110

BDL26110

BDL36110

BDL46110

BGL16110

BGL26110

BGL36110

BGL46110

BJL16110

BJL26110

BJL36110

BJL46110

125 A

BDL16125

BDL26125

BDL36125

BDL46125

BGL16125

BGL26125

BGL36125

BGL46125

BJL16125

BJL26125

BJL36125

BJL46125

B-Frame Termination Options

Termination Letter

A = I-Line (See Section 9)

B D L 3 6 1 0 0

For factory-installed termination, place termination letter in the third block of the circuit breaker catalog number.

F = No Lugs (includes terminal nut kit on both ends)

L =EverLink Lugs both ends

M = Lugs ON end Terminal Nut Kit OFF end

P = Lugs OFF end Terminal Nut Kit ON end

B-Frame Interrupting Ratings

Voltage

Interrupting Rating

D

G

J

K

240 Vac

25 kA

65 kA

100 kA

100 kA

480/277 Vac

18 kA

35 kA

65 kA

65 kA

480 Vac

18 kA

35 kA

65 kA

65 kA

600Y/347 Vac

14 kA

18 kA

25 kA

65 kA

600Y/347 Vac

14 kA

18 kA

25 kA

65 kA

125 Vdc

10 kA

20 kA

50 kA

250 Vdc

10 kA

20 kA

50 kA

B-Frame Lug Options

Lug Option Suffix

No Suffix = EverLink Lugs both ends

B D L 3 6 1 0 0 LU

For factory-installed lug option, place suffix after the amperage in the circuit breaker catalog number.

LU = EverLink Lug with Control Wire Terminal ON end; EverLink Lug OFF end

LV = EverLink Lug ON end; EverLink Lug with Control Wire Terminal OFF end

LW = EverLink Lug with Control Wire Terminal both ends

LC = Copper Mechanical Lugs both ends

LH = Aluminum Mechanical Lugs both ends

PowerPact B-Frame 125 A Magnetic Trip Values

Current Rating @
40o C

Fixed AC Magnetic Trip

Hold

Trip

15 A

400 A

600 A

20 A

400 A

600 A

25 A

400 A

600 A

30 A

400 A

600 A

35 A

400 A

600 A

40 A

400 A

600 A

45 A

400 A

600 A

50 A

480 A

720 A

60 A

640 A

960 A

70 A

640 A

960 A

80 A

800 A

1200 A

90 A

1000 A

1500 A

100 A

1000 A

1500 A

110 A

1000 A

1500 A

125 A

1000 A

1500 A

Was this helpful?