PowerPact Automatic Switches

Class 600 / Refer to Catalog 0612CT0101

PowerPact Automatic Switches

J-Frame
Switch
L-Frame
Switch

Automatic molded case switches open instantaneously at a factory preset magnetic trip point, calibrated to protect only the molded case switch itself, when it is subjected to high fault currents. The trip point is nonadjustable and provides no overload or low level fault protection.

Molded case switches open when the handle is switched to the OFF position or in response to an auxiliary tripping device such as a shunt trip.

All molded case switches will accept the same lugs and accessories as equivalent thermal-magnetic circuit breakers, with the exception of Q-frame switches which do not have electrical accessories available.

Automatic molded case switches are UL Listed per UL 489 and are CSA Certified.

PowerPact™ B-Frame Automatic Molded Case Switches, 600 Vac

Circuit Breaker

Poles

Ampere Rating

D Withstand

G Withstand

J Withstand

Terminal

Wire Range

Cat. No.

Trip Point

Cat. No.

Trip Point

Cat. No.

Trip Point

B-Frame

2 [1]

125 A

BDL26000S12

1625 A

BGL26000S12

1625 A

BJL26000S12

1625 A

LV426973

14–2/0 AWG Cu

3

125 A

BDL36000S12

1625 A

BGL36000S12

1625 A

BJL36000S12

1625 A

LV426974

14–2/0 AWG Cu

H-, J-, and L-Frame PowerPact™ Automatic Molded Case Switches, 600 Vac

Circuit Breaker

Poles

Ampere Rating

G Withstand

L Withstand

R Withstand

Terminal

Wire Range

Cat. No.

Trip Point

Cat. No.

Trip Point

Cat. No.

Trip Point

H-Frame

J-Frame

2

150 A

HGL26000S15 [1]

2250 A

HLL26000S15

2250 A

AL150HD

14 AWG–3/0 AWG Al/Cu

175 A

JGL26000S17

3125 A

JLL26000S17

3125 A

AL175JD

4–4/0 AWG Al/Cu

250 A

JGL26000S25

3125 A

JLL26000S25

3125 A

AL250JD

3/0 AWG–350 kcmil Al/Cu

3

150 A

HGL36000S15

2250 A

HLL36000S15

2250 A

AL150HD

14 AWG–3/0 AWG Al/Cu

175 A

JGL36000S17

3125 A

JLL36000S17

3125 A

JRL36000S17

3125 A

AL175JD

4–4/0 AWG Al/Cu

250 A

JGL36000S25

3125 A

JLL36000S25

3125 A

JRL36000S25

3125 A

AL250JD

3/0 AWG–350 kcmil Al/Cu

L-Frame

3

400 A

LGL36000S40X

4800 A

LLL36000S40X

4800 A

LRL36000S40X

4800 A

AL150HD

AL600LS52K3

(2) 2/0 AWG–500 kcmil Al/Cu

600 A

LGL36000S60X

6600A

LLL36000S60X

6600 A

LRL36000S60X

6600 A

AL250JD

4

400 A

LGL46000S40X

4800 A

LLL46000S40X

4800 A

LRL46000S40X

4800 A

AL150HD

AL600LS52K4

(2) 2/0 AWG–500 kcmil Al/Cu

600 A

LGL46000S60X

6600A

LLL46000S60X

6600 A

LRL46000S60X

6600 A

AL250JD

P-Frame and R-Frame PowerPact™ Automatic Molded Case Switches [2], 600 Vac

Frame

Poles

Ampere Rating

J Withstand

K Withstand

L Withstand

Terminal

Wire Range

Cat. No.

Trip Point

Cat. No.

Trip Point

Cat. No.

Trip Point

P

2

600 A

PJL26000S60

10 kA

PKL26000S60

24 kA

PLL24000S60 [3]

10 kA

AL800M23K

(3) 3/0 AWG–500 kcmil
Al or Cu

800 A

PJL26000S80

10 kA

PKL26000S80

24 kA

PLL24000S80 [3]

10 kA

1000 A

PJL26000S10

10 kA

PKL26000S10

24 kA

PLL24000S10 [3]

10 kA

AL1200P25K

(4) 3/0 AWG–500 kcmil
Al or Cu

1200 A

PJL26000S12

10 kA

PKL26000S12

24 kA

PLL24000S12 [3]

10 kA

3

600 A

PJL36000S60

10 kA

PKL36000S60

24 kA

PLL34000S60 [3]

10 kA

AL800M23K

(3) 3/0 AWG–500 kcmil
Al or Cu

800 A

PJL36000S80

10 kA

PKL36000S80

24 kA

PLL34000S80 [3]

10 kA

1000 A

PJL36000S10

10 kA

PKL36000S10

24 kA

PLL34000S10 [3]

10 kA

AL1200P25K

(4) 3/0 AWG–500 kcmil
Al or Cu

1200 A

PJL36000S12

10 kA

PKL36000S12

24 kA

PLL34000S12 [3]

10 kA

R

2

1200 A

RKF26000S12

57 kA

RLF26000S12

48 kA

R-frame circuit breakers can be
bus-connected or cable-connected.

For cable connections, RLTB kit or
equivalent bus structure is required.
Kit is included with 3000 A switches.

For all others, see Terminal Accessories.

1600 A

RKF26000S16

57 kA

RLF26000S16

48 kA

2000 A

RKF26000S20

57 kA

RLF26000S20

48 kA

2500 A

RKF26000S25

57 kA

RLF26000S25

48 kA

3

1200 A

RKF36000S12

57 kA

RLF36000S12

48 kA

1600 A

RKF36000S16

57 kA

RLF36000S16

48 kA

2000 A

RKF36000S20

57 kA

RLF36000S20

48 kA

2500 A

RKF36000S25

57 kA

RLF36000S25

48 kA

3000 A

RKF36000S30

57 kA

RLF36000S30

48 kA

Accessories see PowerPact™ Circuit Breaker Accessories and Supplemental Digest Section 3

Optional Lugs see Mechanical Lugs and Supplemental Digest Section 3

Dimensions see Miniature and Molded Case Circuit Breaker Dimensions and Molded Case Circuit Breaker Dimensions

Enclosures see Enclosures

Q-Frame (240 Vac) PowerPact™ Automatic Molded Case Switches

Circuit Breaker

Poles

Ampere Rating

J Withstand

Wire Range

Cat. No.

Trip Point

Q-Frame [4]

2

225 A

QBL22000S22

4500 A

4 AWG–300 kcmil

3

225 A

QBL32000S22

4500 A

B-, H-, J-, L- P-, and R-Frame Withstand Ratings [5]

Voltage

Withstand

D

G

J

K

L

R

240 Vac

25 kA

65 kA

100 kA

65 kA

125 kA

200 kA

480 Vac

18 kA

35 kA

65 kA

50 kA [6]

100 kA

200 kA

600 Vac

14 kA

18 kA

25 kA

50 kA [6]

50 kA

100 kA

Footnotes

  1. True 2P device. Others are a 2P in a 3P module.
  2. UL magnetic trip tolerances are -20% / +30% from the nominal values shown.
  3. P-frame L-interrupting is available in 480 Vac only.
  4.  Withstand rating of 10 kA at 240 Vac.
  5. The withstand rating is the fault current at rated voltage that the molded case switch will withstand without damage when protected by a circuit breaker with an equal continuous current rating.
  6. B- and R-frame withstand is 65 kA.

Was this helpful?