GFP Ground Fault Protectors

Class 860 / Refer to Catalog LVCATM9OEM_EN

Multi 9 GFP Ground Fault Protectors

UL1053, IEC/EN 61008
Multi 9 Ground Fault Protectors

UL 1053 residual current circuit breakers already protected upstream by a short circuit and overload protection device are used for:

  • control and disconnection of electric circuits

  • protection of people against electric shock by direct and indirect contacts

  • protection of installations against insulation faults

  • enhanced continuity of supply, during a series of close lightning strokes, IT earthing system, equipment including interference suppression filters, variable speed controllers, frequency converters, electronic ballasts for lighting

  • enhanced earth leakage protection: in presence of harmonics or high frequency ejections.

A-SI type GFPs are ideal for operation in environments with a humid atmosphere and/or polluted by aggressive agents: swimming pools, marinas, agri-food industries, water treatment stations, industrial sites, etc.

Multi 9 GFP 2P

Multi 9 GFP 4P

GFP UL 1053 Type A-SI

A-S1 Type

Rating (A)

Sensitivity (mA)

Catalog No

Width in
modules of
9 mm
(0.354 in.)

UL 1053

IEC/ EN 61008

120 or 240 V
230 or 240 V

240 V
480Y/277 V
230/400 or
240/415 V

2P

25

26

30

M9R81225

M9R41225

4

86

100

M9R12225

M9R44225

260

300

M9R84225

40

26

30

M9R81240

M9R41240

260

300

M9R84240

63

26

30

M9R81263

4P

25

26

30

M9R81425

8

86

100

M9R12425

260

300

M9R84425

40

26

30

M9R81440

260

300

M9R84440

63

26

30

M9R81463

86

100

M9R12463

100

86

100

M9R12491

260

300

M9R84491

Was this helpful?