C60SP Circuit Breakers

Class 860 / Refer to Catalog LVCATM9OEM_EN

Multi 9 C60SP Miniature Circuit Breakers

UL1077 / CSA C22.2 No 235 / IEC/EN 60947-2 / GB14048-2
Multi 9 Miniature Circuit Breaker

C60SP circuit breakers are multi-standard miniature circuit beakers and supplementary protection as defined by UL1077. They combine the following functions:

  • circuit protection against short-circuit curves

  • circuit protection against overload currents

  • tripping and fault indication by the addition of auxiliary accessories

Number of
18 mm
(0.71 in.) Poles

Rating (A) 25°C/77°F

Breaking capacity (kA rms)

AIR
UL 489 / CSA C22.2 No 235

Icu
IEC 60947-2

Voltage (Ue)

277 Vac

240 ac

120 Vac

65 Vdc

440 Vac

415 Vac

240 Vac

60 Vdc

1P

0.5 to 32

10

14

14

10

3

10

20

40 to 63

5

10

10

10

3

10

20

Voltage (Ue)

480Y/277 Vac

240 Vac

125 Vdc

440 Vac

415 Vac

240 Vac

125 Vdc

2P

1 to 25

10

14

10

6

10

20

32

10

14

6

10

20

3P/4P

2 to 32

10

14

6

10

20

2P/3P /4P

40 to 63

5

10

6

10

20

C60SP 1P


C60SP 2P

C60SP 3P

C60SP 4P

C60SP Catalog Numbers

Tunnel Terminal Connection

Rating (In)

Curve

Curve

B

C

D (= K)

B

C

D (= K)

1P

2P

0.5

M9F21170

M9F22170

M9F23170

1

M9F21101

M9F22101

M9F23101

M9F21201

M9F22201

M9F23201

2

M9F21102

M9F22102

M9F23102

M9F21202

M9F22202

M9F23202

3

M9F21103

M9F22103

M9F23103

M9F21203

M9F22203

M9F23203

4

M9F21104

M9F22104

M9F23104

M9F21204

M9F22204

M9F23204

5

M9F21105

M9F22105

M9F23105

M9F21205

M9F22205

M9F23205

6

M9F21106

M9F22106

M9F23106

M9F21206

M9F22206

M9F23206

8

M9F21108

M9F22108

M9F23108

M9F21208

M9F22208

M9F23208

10

M9F21110

M9F22110

M9F23110

M9F21210

M9F22210

M9F23210

13

M9F21113

M9F22113

M9F23113

M9F21213

M9F22213

M9F23213

16

M9F21116

M9F22116

M9F23116

M9F21216

M9F22216

M9F23216

20

M9F21120

M9F22120

M9F23120

M9F21220

M9F22220

M9F23220

25

M9F21125

M9F22125

M9F23125

M9F21225

M9F22225

M9F23225

32

M9F21132

M9F22132

M9F23132

M9F21232

M9F22232

M9F23232

40

M9F21140

M9F22140

M9F23140

M9F2124

M9F22240

M9F23240

45

M9F21145

M9F22145

M9F23145

M9F21245

M9F22245

M9F23245

50

M9F21150

M9F22150

M9F23150

M9F21250

M9F22250

M9F23250

63

M9F21163

M9F22163

M9F23163

M9F21263

M9F22263

M9F23263

3P

4P

0.5

1

2

M9F21302

M9F22302

M9F23302

M9F21402

M9F22402

M9F23402

3

4

5

6

M9F21306

M9F22306

M9F23306

M9F21406

M9F22406

M9F23406

8

M9F21308

M9F22308

M9F23308

M9F21408

M9F22408

M9F23408

10

M9F21310

M9F22310

M9F23310

M9F21410

M9F22410

M9F23410

13

M9F21313

M9F22313

M9F23313

M9F21413

M9F22413

M9F23413

16

M9F21316

M9F22316

M9F23316

M9F21416

M9F22416

M9F23416

20

M9F21320

M9F22320

M9F23320

M9F21420

M9F22420

M9F23420

25

M9F21325

M9F22325

M9F23325

M9F21425

M9F22425

M9F23425

32

M9F21332

M9F22332

M9F23332

M9F21432

M9F22432

M9F23432

40

M9F21340

M9F22340

M9F23340

M9F21440

M9F22440

M9F23440

45

M9F21345

M9F22345

M9F23345

M9F21445

M9F22445

M9F23445

50

M9F21350

M9F22350

M9F23350

M9F21450

M9F22450

M9F23450

63

M9F21363

M9F22363

M9F23363

M9F21463

M9F22463

M9F23463

Was this helpful?