C60BP and C60BPR Circuit Breakers

Class 860 / Refer to Catalog LVCATM9OEM_EN

Multi 9 C60BP and C60BPR Miniature Circuit Breakers

UL489 / CSA C22.2 No 5 / IEC/EN 60947-2 / GB14048-2
Miniature Circuit Breakers

C60BP and C60BPR are multi-standard miniature circuit breakers and branch circuit protection as defined by UL489. They combine the following functions:

  • circuit protection against short-circuit curves

  • circuit protection against overload currents

  • tripping and fault indication by the addition of auxiliary accessories

Number of
18 mm
(0.71 in.) Poles

Rating (A) 25°C/77°F

Breaking Capacity (kA rms)

AIR
UL 489 / CSA C22.2 No 5

Icu
IEC 60947-2

Voltage (Ue)

277 Vac

240 Vac

120 Vac

60 Vdc

440 Vac

415 Vac

240 Vac

60 Vdc

1P

0.5 to 35

10

14

14

10

3

10

20

40 to 63

10

10

10

3

10

20

Voltage (Ue)

480Y/277 Vac

240 Vac

125 Vdc

440 Vac

415 Vac

240 Vac

125 Vdc

2P

1 to 25

10

14

10

6

10

20

30 to 35

10

14

6

10

20

3P

1 to 35

10

14

6

10

20

2P/3P

40 to 63

10

6

10

20


   

C60BP 1P

C60BP 2P

C60BP 3P

C60BPR 1P

C60BPR 2P

C60BPR 3P

C60BP and C60BPRCatalog Numbers

Type

UL489 and CSA Voltages

1P

2P

3P

Rating (In)

Curve

Curve

Curve

Z

C

D (= K)

C

D (= K)

C

D (= K)

C60BP (Tunnel Terminal Connection )

0.5

480Y/277 V and 240 V

M9F44170

M9F42170

M9F43170

1

M9F44101

M9F42101

M9F43101

M9F42201

M9F43201

M9F42301

M9F43301

2

M9F44102

M9F42102

M9F43102

M9F42202

M9F43202

M9F42302

M9F43302

3

M9F44103

M9F42103

M9F43103

M9F42203

M9F43203

M9F42303

M9F43303

4

M9F44104

M9F42104

M9F43104

M9F42204

M9F43204

M9F42304

M9F43304

5

M9F44105

M9F42105

M9F43105

M9F42205

M9F43205

M9F42305

M9F43305

6

M9F44106

M9F42106

M9F43106

M9F42206

M9F43206

M9F42306

M9F43306

8

M9F44108

M9F42108

M9F43108

M9F42208

M9F43208

M9F42308

M9F43308

10

M9F44110

M9F42110

M9F43110

M9F42210

M9F43210

M9F42310

M9F43310

15

M9F44115

M9F42115

M9F43115

M9F42215

M9F43215

M9F42315

M9F43315

20

M9F44120

M9F42120

M9F43120

M9F42220

M9F43220

M9F42320

M9F43320

25

M9F44125

M9F42125

M9F43125

M9F42225

M9F43225

M9F42325

M9F43325

30

M9F44130

M9F42130

M9F43130

M9F42230

M9F43230

M9F42330

M9F43330

35

M9F44135

M9F42135

M9F43135

M9F42235

M9F43235

M9F42335

M9F43335

40

240 V only

M9F44140

M9F42140

M9F43140

M9F42240

M9F43240

M9F42340

M9F43340

45

M9F44145

M9F42145

M9F43145

M9F42245

M9F43245

M9F43245

M9F43345

50

M9F44150

M9F42150

M9F43150

M9F42250

M9F43250

M9F42350

M9F43350

63

M9F44163

M9F42163

M9F43163

M9F42263

M9F43263

M9F42363

M9F43363

C60BPR (Ring Tongue Terminal Connection)

1

480Y/277 V and 240 V

M9F54101

M9F52101

M9F53101

M9F52201

M9F53201

M9F52301

M9F53301

2

M9F54102

M9F52102

M9F53102

M9F52202

M9F53202

M9F52302

M9F53302

4

M9F54104

M9F52104

M9F53104

M9F52204

M9F53204

M9F52304

M9F53304

6

M9F54106

M9F52106

M9F53106

M9F52206

M9F53206

M9F52306

M9F53306

8

M9F54108

M9F52108

M9F53108

M9F52208

M9F53208

M9F52308

M9F53308

10

M9F54110

M9F52110

M9F53110

M9F52210

M9F53210

M9F52310

M9F53310

15

M9F54115

M9F52115

M9F53115

M9F52215

M9F53215

M9F52315

M9F53315

20

M9F54120

M9F52120

M9F53120

M9F52220

M9F53220

M9F52320

M9F53320

25

M9F54125

M9F52125

M9F53125

M9F52225

M9F53225

M9F52325

M9F53325

30

M9F54130

M9F52130

M9F53130

M9F52230

M9F53230

M9F52330

M9F53330

35

M9F54135

M9F52135

M9F53135

M9F52235

M9F53235

M9F52335

M9F53335

40

240 V only

M9F54140

M9F52140

M9F53140

M9F52240

M9F53240

M9F52340

M9F53340

45

M9F54145

M9F52145

M9F53145

M9F52245

M9F53245

M9F52345

M9F53345

50

M9F54150

M9F52150

M9F53150

M9F52250

M9F53250

M9F52350

M9F53350

63

M9F54163

M9F52163

M9F53163

M9F52263

M9F53263

M9F52363

M9F53363

Was this helpful?