Multi 9 Circuit Breakers Busbar Offer

Class 860 / Refer to Catalog LVCATM9OEM_EN

C60BP (UL489) Comb Busbars

These comb busbars are aimed to be used only with C60BP circuit-breakers.

They perform distribution and subdistribution of the electric power supply and allow rapid assembly and disassembly of equipment.

C60BP Comb Busbars

Connection Accessories

Comb Busbars

Insulated Connectors

Tooth Covers

End-Piece

Function

 
  • The comb busbars make it easier to install C60BP UL489 circuit breakers.

  • They must not be cut.

  • Comb busbar power supply

  • Vertical incoming feeder

  • Insulation of teeth remaining free

  • Ensures the correct comb busbar insulation

Use

 

Power supply by insulated connector

  • Use with rigid and flexible copper cable

  • 6 to 35 mm2 (AWG #10 to #2):

Tightening torque: 3.5 N•m (31 lb.in.)

   

Standard Comb Busbars

   

Number of poles

1P

2P

3P

All

All

Catalogue numbers

M9XUP106

M9XUP312

M9XUP312

M9XUP312

M9XUP312

M9R81425

M9XUPC04

M9XCTC18

Number of 18 mm modules

6

12

6

12

6

12

Set of

1

1

1

4

5 x 3

Cuttable Comb Busbars

 

Number of poles x

1P

2P

3P

1P+Aux

3P+Aux

All

All

Catalogue numbers

M9XCP157

M9XCP256

M9XCP357

M9XCA137

M9XCA348

M9XCPC04

M9XUTC18

M9XCEC10

Number of 18 mm modules

57

56

57

37

37

Set of

1

1

1

1

1

4

5 x 3

Technical Specifications

Acceptable current at 40°C (Ie)

Standard comb busbars: 115 A

Cuttable comb busbars: 80 A

     

Resistance to short-circuit currents

Compatible with the breaking capacity of Schneider Electric modular circuit breakers

     

Voltage rating (Ue)

480Y/277 V

     

Insulation voltage (Ui)

1000 V AC

     

Pollution degree

3

     

Fire resistance

Self-extinguishability 960°C 30 s/30 s

     

Colour

RAL 7035

     

Standards

UL508

     

C60SP (UL1077) Comb Busbars

The comb busbars are used only for C60SP circuit breakers UL 1077 supplementary protection in conformity with standards:

  • UL 1077 / CSA C22.2 No. 235 / IEC 60947-2 / GB 14048-2.

They perform distribution and subdistribution of the electric power supply and allow rapid assembly and disassembly of equipment.

C60SP Comb Busbars

Connection Accessories

Comb Busbars

 

Tooth Cover End-Piece

 

Function

 
  • The comb busbars make it easier to install Schneider Electric circuit breakers UL1077 supplementary protection.

  • Power supply directly in the cage of the circuit breaker.

  • The Tooth Caps are insulated protectors which may be slipped onto the unused teeth of the comb busbar.

  • They come in strips with 1-pole spacing, but can be snapped apart to be used individually.

Number of poles

1P

2P

3P

All

Voltage rating (Ue)

480Y/277 Vac

480Y/277 Vac

480Y/277 Vac

Catalogue numbers

10285

10286

10287

60488

Number of 18 mm modules

12 (8.5 in./216 mm)

12 (8.5 in./216 mm)

12 (8.5 i./216 mm)

Set of

1

1

1

20

Technical Specifications

Insulation voltage (Ui)

690 Vac

Impulse withstand voltage (Uimp)

12 kV under 240 V

5 kV under 480Y/277 V or 277 V

Acceptable current at 40°C (Ie)

63 A with 1 central power supply point

100 A with 2 power supply points

Power supply via cable directly in the cage of the device:

  • cross section max: 3 AWG (25 mm2)

  • cross section min: 10 AWG (5.27 mm2)

Was this helpful?