PowerPact Family

Class 611, 612

The PowerPact Advantage

  • Proven Performance: Industry-leading circuit breaker innovation and protection for heavy-duty commercial and industrial applications.

  • Smart: Integrated metering options provide a cost-effective solution to reduce energy consumption, optimize energy costs, and improve energy availablility for your facilities.

  • Flexible: Full range of thermal-magnetic and electronic trip molded case circuit breakers from 15 A to 3000 A, delivering the ratings, configurations, and operators for your unique applications.

  • Simple: Common catalog numbers, standardized ratings, and a full range of field-installable accessories make product selection, installation and maintenance easier than ever.

  • Common Design Features: Mounting holes, door trim, and handle accessories

B-Frame
125 A

H-Frame
150 A

J-Frame
250 A

Q-Frame
250 A

L-Frame
600 A

M-Frame
800 A

P-Frame
1200 A

R-Frame
3000 A

Electronic Trip Version

Electronic Trip Version

PowerPact Interrupting Ratings

Voltage

Interrupting Rating

B

D

G

J

K

L

R

240 Vac

10 kA

25 kA

65 kA

100 kA

65 kA [1]

125 kA

200 kA

480 Vac

 

18 kA

35 kA

65 kA

65 kA [2]

100 kA

200 kA

600 Vac

 

14 kA

18 kA

25 kA

65 kA [2]

50 kA [3]

100 kA

Common Catalog Numbering System

Frame

Rating

Termination

Poles

Voltage

Amperage[4]

Suffix Code

Suffix Code

H

G

L

3

6

1

5

0

A

B

S

A

                                 
           

1 1Pole
2 2Pole
3 3Pole
4 4Pole

4 480 V
6 600 V

     

2A/2B Auxiliary Switch

110 Vac Shunt Trip

                                 
                                 
                                 
           

Interrupting Rating

 

Terminations

   

Frame Designation

B 125 A Frame

H 150 A Frame

J 250 A Frame

Q 250 A Frame

L 600 A Frame

M 800 A Frame

P 1200 A Frame

R 3000 A Frame

     

240 Vac

480 Vac

600Vac

 

A I-Line

L Lugs on Both Ends

F Bus Bar (No Lugs)

M Lugs Line Side Only

P Lugs Load End Only

N Plug-in

D Drawout

S Rear Connected Studs

   

B

10 kA

 
   

D

25 kA

18 kA

14 kA

 
   

G

65 kA

35 kA

18 kA

 
   

J

100 kA

65 kA

25 kA

 
   

K

100 kA

65 kA

65 kA

 
   

L

125 kA

100 kA

50 kA

 
   

R

200 kA

200 kA

100 kA

 
                 

Footnotes

  1. B-Frame K interrupting rating is 100 kA at 240 Vac
  2. P-frame K interrupting is 50 kA at 480 and 600 Vac.
  3. P-frame L interrupting is 25 kA at 600 Vac.
  4. For amperage of M,-, P- or R-frame circuit breakers, add a zero to the three amperage digits; for example, 120 = 1200 A.

Was this helpful?