H- and J-Frame Circuit Breakers

Class 611 / Refer to Catalog 0611CT1001

PowerPact H- and J-Frame Circuit Breakers

HD and HG 2P
Thermal-Magnetic Trip Unit
(2P HJ, HL in 3P module)
H-Frame
Thermal-Magnetic Trip Unit

H-Frame 150 A Thermal-Magnetic UL Current-Limiting [1] Circuit Breakers (600 Vac, 250 Vdc) [2] With Factory Sealed Trip Unit Suitable for Reverse Connection [3]

Current Rating @
40o C

Fixed AC Magnetic Trip

Interrupting Rating

D

G

J [2]

L [2]

Hold

Trip

Standard
(80% Rated)

100% Rated

Standard
(80% Rated)

100% Rated

Standard
(80% Rated)

100% Rated

Standard
(80% Rated)

100% Rated

H-Frame, 150A 2P, 600 Vac 50/60 Hz, 250 Vdc [4]

15 A

350 A

 750 A

HDL26015

HDL26015C

HGL26015

HGL26015C

HJL26015

HJL26015C

HLL26015

HLL26015C

20 A

350 A

 750 A

HDL26020

HDL26020C

HGL26020

HGL26020C

HJL26020

HJL26020C

HLL26020

HLL26020C

25 A

350 A

 750 A

HDL26025

HDL26025C

HGL26025

HGL26025C

HJL26025

HJL26025C

HLL26025

HLL26025C

30 A

350 A

 750 A

HDL26030

HDL26030C

HGL26030

HGL26030C

HJL26030

HJL26030C

HLL26030

HLL26030C

35 A

400 A

 850 A

HDL26035

HDL26035C

HGL26035

HGL26035C

HJL26035

HJL26035C

HLL26035

HLL26035C

40 A

400 A

 850 A

HDL26040

HDL26040C

HGL26040

HGL26040C

HJL26040

HJL26040C

HLL26040

HLL26040C

45 A

400 A

 850 A

HDL26045

HDL26045C

HGL26045

HGL26045C

HJL26045

HJL26045C

HLL26045

HLL26045C

50 A

400 A

 850 A

HDL26050

HDL26050C

HGL26050

HGL26050C

HJL26050

HJL26050C

HLL26050

HLL26050C

60 A

800 A

1450 A

HDL26060

HDL26060C

HGL26060

HGL26060C

HJL26060

HJL26060C

HLL26060

HLL26060C

70 A

800 A

1450 A

HDL26070

HDL26070C

HGL26070

HGL26070C

HJL26070

HJL26070C

HLL26070

HLL26070C

80 A

800 A

1450 A

HDL26080

HDL26080C

HGL26080

HGL26080C

HJL26080

HJL26080C

HLL26080

HLL26080C

90 A

800 A

1450 A

HDL26090

HDL26090C

HGL26090

HGL26090C

HJL26090

HJL26090C

HLL26090

HLL26090C

100 A

800 A

1700 A

HDL26100

HDL26100C

HGL26100

HGL26100C

HJL26100

HJL26100C

HLL26100

HLL26100C

110 A

900 A

1700 A

HDL26110

HDL26110C

HGL26110

HGL26110C

HJL26110

HJL26110C

HLL26110

HLL26110C

125 A

900 A

1700 A

HDL26125

HDL26125C

HGL26125

HGL26125C

HJL26125

HJL26125C

HLL26125

HLL26125C

150 A

900 A

1700 A

HDL26150

HDL26150C

HGL26150

HGL26150C

HJL26150

HJL26150C

HLL26150

HLL26150C

H-Frame 150A 3P, 600 Vac 50/60 Hz, 250 Vdc

15 A

350 A

 750 A

HDL36015

HDL36015C

HGL36015

HGL36015C

HJL36015

HJL36015C

HLL36015

HLL36015C

20 A

350 A

 750 A

HDL36020

HDL36020C

HGL36020

HGL36020C

HJL36020

HJL36020C

HLL36020

HLL36020C

25 A

350 A

 750 A

HDL36025

HDL36025C

HGL36025

HGL36025C

HJL36025

HJL36025C

HLL36025

HLL36025C

30 A

350 A

 750 A

HDL36030

HDL36030C

HGL36030

HGL36030C

HJL36030

HJL36030C

HLL36030

HLL36030C

35 A

400 A

 850 A

HDL36035

HDL36035C

HGL36035

HGL36035C

HJL36035

HJL36035C

HLL36035

HLL36035C

40 A

400 A

 850 A

HDL36040

HDL36040C

HGL36040

HGL36040C

HJL36040

HJL36040C

HLL36040

HLL36040C

45 A

400 A

 850 A

HDL36045

HDL36045C

HGL36045

HGL36045C

HJL36045

HJL36045C

HLL36045

HLL36045C

50 A

400 A

 850 A

HDL36050

HDL36050C

HGL36050

HGL36050C

HJL36050

HJL36050C

HLL36050

HLL36050C

60 A

800 A

1450 A

HDL36060

HDL36060C

HGL36060

HGL36060C

HJL36060

HJL36060C

HLL36060

HLL36060C

70 A

800 A

1450 A

HDL36070

HDL36070C

HGL36070

HGL36070C

HJL36070

HJL36070C

HLL36070

HLL36070C

80 A

800 A

1450 A

HDL36080

HDL36080C

HGL36080

HGL36080C

HJL36080

HJL36080C

HLL36080

HLL36080C

90 A

800 A

1450 A

HDL36090

HDL36090C

HGL36090

HGL36090C

HJL36090

HJL36090C

HLL36090

HLL36090C

100 A

800 A

1700 A

HDL36100

HDL36100C

HGL36100

HGL36100C

HJL36100

HJL36100C

HLL36100

HLL36100C

110 A

900 A

1700 A

HDL36110

HDL36110C

HGL36110

HGL36110C

HJL36110

HJL36110C

HLL36110

HLL36110C

125 A

900 A

1700 A

HDL36125

HDL36125C

HGL36125

HGL36125C

HJL36125

HJL36125C

HLL36125

HLL36125C

150 A

900 A

1700 A

HDL36150

HDL36150C

HGL36150

HGL36150C

HJL36150

HJL36150C

HLL36150

HLL36150C

J-Frame 250 A Thermal-Magnetic UL Current-Limiting [5] Circuit Breakers (600 Vac, 250 Vdc) With Factory Sealed Trip Unit Suitable for Reverse Connection [3]

Current Rating
@ 40oC

Adjustable AC Magnetic Trip

Interrupting Rating

D

G

J [5]

L [5]

R [5]

Low

High

Standard (80% Rated)

100% Rated

Standard (80% Rated)

100% Rated

Standard (80% Rated)

100% Rated

Standard (80% Rated)

100% Rated

Standard (80% Rated)

100% Rated

J-Frame 250A 2P, 600 Vac 50/60 Hz, 250 Vdc

150 A[6]

750 A

1500 A

JDL26150

JDL26150C

JGL26150

JGL26150C

JLL26150

JLL26150C

JLL26150

JLL26150C

175 A[6]

875 A

1750 A

JDL26175

JDL26175C

JGL26175

JGL26175C

JLL26175

JLL26175C

JLL26175

JLL26175C

200 A[7]

1000 A

2000 A

JDL26200

JDL26200C

JGL26200

JGL26200C

JLL26200

JLL26200C

JLL26200

JLL26200C

225 A[7]

1125 A

2250 A

JDL26225

JDL26225C

JGL26225

JGL26225C

JLL26225

JLL26225C

JLL26225

JLL26225C

250 A[7]

1250 A

2500 A

JDL26250

JDL26250C

JGL26250

JGL26250C

JLL26250

JLL26250C

JLL26250

JLL26250C

J-Frame 250A 3P, 600 Vac 50/60 Hz, 250 Vdc

150 A[6]

750 A

1500 A

JDL36150

JDL36150C

JGL36150

JGL36150C

JJL36150

JJL36150C

JLL36150

JLL36150C

JRL36150

JRL36150C

175 A[6]

875 A

1750 A

JDL36175

JDL36175C

JGL36175

JGL36175C

JJL36175

JJL36175C

JLL36175

JLL36175C

JRL36175

JRL36175C

200 A[7]

1000 A

2000 A

JDL36200

JDL36200C

JGL36200

JGL36200C

JJL36200

JJL36200C

JLL36200

JLL36200C

JRL36200

JRL36200C

225 A[7]

1125 A

2250 A

JDL36225

JDL36225C

JGL36225

JGL36225C

JJL36225

JJL36225C

JLL36225

JLL36225C

JRL36225

JRL36225C

250 A[7]

1250 A

2500 A

JDL36250

JDL36250C

JGL36250

JGL36250C

JJL36250

JJL36250C

JLL36250

JLL36250C

JRL36250

JRL36250C

Plug-in

Drawout

Rear Connected

H- and J-Frame Interrupting Ratings

Voltage

Interrupting Rating

D

G

J

L

R

240 Vac

25 kA

65 kA

100 kA

125 kA

200 kA

480 Vac

18 kA

35 kA

65 kA

100 kA

200 kA

600 Vac

14 kA

18 kA

25 kA

50 kA

100 kA

H- and J-Frame Termination Options

Termination Letter

A = I-Line (See Section 9)

H G L 3 6 1 0 0

For factory-installed termination, place termination letter in the third block of the circuit breaker catalog number.

F = No Lugs (includes terminal nut kit on both ends)

L = Lugs both ends

M = Lugs ON end Terminal Nut Kit OFF end

P = Lugs OFF end Terminal Nut Kit ON end

N = Plug-in

D = Drawout

S = Rear Connected

Accessories see PowerPact™ Circuit Breaker Accessories

Optional Lugs see Mechanical Lugs

Dimensions see Molded Case Circuit Breaker Dimensions

Enclosures see Enclosures

H-Frame
Micrologic™ Trip Unit

J-Frame
Micrologic Trip Unit

H-Frame Circuit Breaker
Optional FDM and IFM Module

H-Frame 150 A and J-Frame 250 A Electronic Trip UL Current-Limiting [5] Standard (80% Rated) Circuit Breakers (600 Vac) With Factory Sealed Trip Unit [3] Suitable for Reverse Connection [8]

Electronic Trip Unit

Sensor Rating

Interrupting Rating (80% Rated)

Type

Function

Trip Unit

D G J [5] L [5] R [5]

600 Vac, 50/60 Hz, 3P

Micrologic
Standard

LI

3.2 [9]

60 A [2]

HDL36060U31X

HGL36060U31X

HJL36060U31X

HLL36060U31X

HRL36060U31X

100 A [2]

HDL36100U31X

HGL36100U31X

HJL36100U31X

HLL36100U31X

HRL36100U31X

150 A [2]

HDL36150U31X

HGL36150U31X

HJL36150U31X

HLL36150U31X

HRL36150U31X

250 A [7]

JDL36250U31X

JGL36250U31X

JJL36250U31X

JLL36250U31X

JRL36250U31X

Micrologic
Standard

LSI

3.2S [9][10]

60 A [2]

HDL36060U33X

HGL36060U33X

HJL36060U33X

HLL36060U33X

HRL36060U33X

100 A [2]

HDL36100U33X

HGL36100U33X

HJL36100U33X

HLL36100U33X

HRL36100U33X

150 A [2]

HDL36150U33X

HGL36150U33X

HJL36150U33X

HLL36150U33X

HRL36150U33X

250 A [7]

JDL36250U33X

JGL36250U33X

JJL36250U33X

JLL36250U33X

JRL36250U33X

Micrologic

Ammeter

LSI

5.2A

60 A [2]

HDL36060U43X

HGL36060U43X

HJL36060U43X

HLL36060U43X

HRL36060U43X

100 A [2]

HDL36100U43X

HGL36100U43X

HJL36100U43X

HLL36100U43X

HRL36100U43X

150 A [2]

HDL36150U43X

HGL36150U43X

HJL36150U43X

HLL36150U43X

HRL36150U43X

250 A [7]

JDL36250U43X

JGL36250U43X

JJL36250U43X

JLL36250U43X

JRL36250U43X

Micrologic

Energy

LSI

5.2E

60 A [2]

HDL36060U53X

HGL36060U53X

HJL36060U53X

HLL36060U53X

HRL36060U53X

100 A [2]

HDL36100U53X

HGL36100U53X

HJL36100U53X

HLL36100U53X

HRL36100U53X

150 A [2]

HDL36150U53X

HGL36150U53X

HJL36150U53X

HLL36150U53X

HRL36150U53X

250 A [7]

JDL36250U53X

JGL36250U53X

JJL36250U53X

JLL36250U53X

JRL36250U53X

Micrologic
Ammeter

LSIG

6.2A [11]

60 A [2]

HDL36060U44X

HGL36060U44X

HJL36060U44X

HLL36060U44X

HRL36060U44X

100 A [2]

HDL36100U44X

HGL36100U44X

HJL36100U44X

HLL36100U44X

HRL36100U44X

150 A [2]

HDL36150U44X

HGL36150U44X

HJL36150U44X

HLL36150U44X

HRL36150U44X

250 A [7]

JDL36250U44X

JGL36250U44X

JJL36250U44X

JLL36250U44X

JRL36250U44X

Micrologic
Energy

LSIG

6.2E

60 A [2]

HDL36060U54X

HGL36060U54X

HJL36060U54X

HLL36060U54X

HRL36060U54X

100 A [2]

HDL36100U54X

HGL36100U54X

HJL36100U54X

HLL36100U54X

HRL36100U54X

150 A [2]

HDL36150U54X

HGL36150U54X

HJL36150U54X

HJL36150U54X

HRL36150U54X

250 A [7]

JDL36250U54X

JGL36250U54X

JJL36250U54X

JLL36250U54X

JRL36250U54X

H-Frame 150 A and J-Frame 250 A Electronic Trip UL Current-Limiting [5] 100% Rated Circuit Breakers (600 Vac) With Factory Sealed Trip Unit [3] Suitable for Reverse Connection [8]

Electronic Trip Unit

Sensor Rating

Interrupting Rating (100% Rated)

Type

Function

Trip Unit

D

G

J [5]

L [5]

R [5]

600 Vac, 50/60 Hz, 3P

Micrologic
Standard

LI

3.2 [9]

60 A [2]

HDL36060CU31X

HGL36060CU31X

HJL36060CU31X

HLL36060CU31X

HRL36060CU31X

100 A [2]

HDL36100CU31X

HGL36100CU31X

HJL36100CU31X

HLL36100CU31X

HRL36100CU31X

150 A [2]

HDL36150CU31X

HGL36150CU31X

HJL36150CU31X

HLL36150CU31X

HRL36150CU31X

250 A [7]

JDL36250CU31X

JGL36250CU31X

JJL36250CU31X

JLL36250CU31X

JRL36250CU31X

Micrologic
Standard

LSI

3.2S [9][10]

60 A [2]

HDL36060CU33X

HGL36060CU33X

HJL36060CU33X

HLL36060CU33X

HRL36060CU33X

100 A [2]

HDL36100CU33X

HGL36100CU33X

HJL36100CU33X

HLL36100CU33X

HRL36100CU33X

150 A [2]

HDL36150CU33X

HGL36150CU33X

HJL36150CU33X

HLL36150CU33X

HRL36150CU33X

250 A [7]

JDL36250CU33X

JGL36250CU33X

JJL36250CU33X

JLL36250CU33X

JRL36250CU33X

Micrologic

Ammeter

LSI

5.2A

60 A [2]

HDL36060CU43X

HGL36060CU43X

HJL36060CU43X

HLL36060CU43X

HRL36060CU43X

100 A [2]

HDL36100CU43X

HGL36100CU43X

HJL36100CU43X

HLL36100CU43X

HRL36100CU43X

150 A [2]

HDL36150CU43X

HGL36150CU43X

HJL36150CU43X

HLL36150CU43X

HRL36150CU43X

250 A [7]

JDL36250CU43X

JGL36250CU43X

JJL36250CU43X

JLL36250CU43X

JRL36250CU43X

Micrologic

Energy

LSI

5.2E

60 A [2]

HDL36060CU53X

HGL36060CU53X

HJL36060CU53X

HLL36060CU53X

HRL36060CU53X

100 A [2]

HDL36100CU53X

HGL36100CU53X

HJL36100CU53X

HLL36100CU53X

HRL36100CU53X

150 A [2]

HDL36150CU53X

HGL36150CU53X

HJL36150CU53X

HLL36150CU53X

HRL36150CU53X

250 A [7]

JDL36250CU53X

JGL36250CU53X

JJL36250CU53X

JLL36250CU53X

JRL36250CU53X

Micrologic
Ammeter

LSIG

6.2A [11]

60 A [2]

HDL36060CU44X

HGL36060CU44X

HJL36060CU44X

HLL36060CU44X

HRL36060CU44X

100 A [2]

HDL36100CU44X

HGL36100CU44X

HJL36100CU44X

HLL36100CU44X

HRL36100CU44X

150 A [2]

HDL36150CU44X

HGL36150CU44X

HJL36150CU44X

HLL36150CU44X

HRL36150CU44X

250 A [7]

JDL36250CU44X

JGL36250CU44X

JJL36250CU44X

JLL36250CU44X

JRL36250CU44X

Micrologic
Energy

LSIG

6.2E

60 A [2]

HDL36060CU54X

HGL36060CU54X

HJL36060CU54X

HLL36060CU54X

HRL36060CU54X

100 A [2]

HDL36100CU54X

HGL36100CU54X

HJL36100CU54X

HLL36100CU54X

HRL36100CU54X

150 A [2]

HDL36150CU54X

HGL36150CU54X

HJL36150CU54X

HLL36150CU54X

HRL36150CU54X

250 A [7]

JDL36250CU54X

JGL36250CU54X

JJL36250CU54X

JLL36250CU54X

JRL36250CU54X

H- and J-Frame Termination Options

Termination Letter

A - I-Line (See Section 9)

H D L 3 6 0 1 5 T

For factory-installed termination, place termination letter in the third block of the circuit breaker catalog number.

F = No Lugs (includes terminal nut kit on both ends)

L = Lugs both ends

M = Lugs ON end Terminal Nut Kit OFF end

P = Lugs OFF end Terminal Nut Kit ON end

N = Plug-in

D = Drawout

S = Rear Connected

H- and J-Frame Interrupting Ratings

Voltage

Interrupting Rating

D

G

J

L

R

240 Vac

25 KA

65 kA

100 kA

125 kA

200 kA

480 Vac

18 kA

35 kA

65 kA

100 kA

200 kA

600 Vac

14 kA

18 kA

25 kA

50 kA

100 kA

Accessories see PowerPact™ Circuit Breaker Accessories

Optional Lugs see Mechanical Lugs

Dimensions see Molded Case Circuit Breaker Dimensions

Enclosures see Enclosures

Footnotes

  1. Circuit breakers with J and L interrupting ratings are UL certified as current limiting.
  2. Standard lug kit: AL150HD. Terminal wire range: 14–3/0 AWG Al or Cu.
  3. See Supplemental Digest Section 3 for circuit breakers with field interchangeable trip units.
  4. HD and HG circuit breakers are true two-pole construction.
  5. Circuit breakers with J, L, and R interrupting ratings are UL certified as current limiting.
  6. Standard lug kit: AL175JD. Terminal wire range: 4–4/0 AWG Al or Cu.
  7. Standard lug kit: AL250JD. Terminal wire range: 3/0 AWG–350 kcmil Al or Cu.
  8. For applications requiring communications see Micrologic™ Trip Unit Accessories .
  9. 3P circuit breakers with this trip unit can be used for 2P applications.
  10. Fixed ST and LT delays.
  11. 3P circuit breakers with this trip unit can be used for 2P applications in order to have ground fault protection. Additional metering capabilities will not work properly on the unconnected phase.

Was this helpful?