Electrical Accessories

Class 612 / Refer to Catalog 0612CT0101

PowerPact Accessories

Electrical Accessories

Accessory

Description

Rated Voltage

B-, H-, J-, and L-Frame

M-, P-, and R-Frame

Factory Installed
Cat. Suffix

B-Frame

H- and J-Frame

L-Frame

Factory Installed
Cat. Suffix

Field-Installable
Cat. No.

Field-Installable
Cat. No.

Field-Installable
Pre-Wired
Cat. No.

Field-Installable
Cat. No.

Field-Installable
Cat. No.

Auxiliary and
Alarm Switches
(OF, SD, SDE)

B-Frame

H-, J-, L-, M-, P, and R-Frame

Provides circuit breaker contact status.

Note: The location of the accessory in the circuit breaker determines its function.

Standard

Min

Load =
10mA with
24V

1 auxiliary switch (OF) 1a1b

AA

LV426950

LV426951

 

S29450

 

S29450

AA

 

S29450

2 auxiliary switch (OF) 2a2b

AB

2x

S29450

2x

S29450

AB

2x

S29450

3 auxiliary switch (OF) 3a3b

AC

 

3x

S29450

AC

3x

S29450

Alarm Switch (SD) 1a1b

BC

LV426950

LV426952

 

S29450

 

S29450

BC

 

S29450

Overcurrent trip switch (SDE) 1a1b

BD

 

 

S29450

BD

 

S29450

  Consisting of:

OF Switch

 

S29450

 

 

SDE Adapter

 

S29451

 

 

Alarm switch and Overcurrent trip switch

BE

 

2x

S29450

BE

2x

S29450

  Consisting of:

OF Switch

2x

S29450

 

 

SDE Adapter

 

S29451

 

 

Auxiliary Switch/Alarm Switch/Adapter (OF/SD/SDE) Kit

 

 

 

S33801 [1]

Low Level

Min

Load =
1mA with
24V

One auxiliary switch (OF) 1a1b

AE

 

S29452

 

S29452

AE

 

S29452

Two auxiliary switches (OF) 2a2b

AF

2x

S29452

2x

S29452

AF

2x

S29452

3 auxiliary switches (OF) 3a3b

AG

 

3x

S29452

AG

3x

S29452

Alarm Switch (SD) 1a1b

BH

 

S29452

 

S29452

BH

 

S29452

Overcurrent trip switch (SDE) 1a1b

BJ

 

 

S29452

BJ [2]

 

S29452

  Consisting of:

OF Switch

 

S29452

 

 

SDE Adapter

 

S29451

 

 

Alarm switch and Overcurrent trip switch

BK

 

2x

S29452

BK [2]

2x

S29452

  Consisting of:

OF Switch

2x

S29452

 

 

SDE Adapter [3]

 

S29451

 

 

Shunt Trip (MX)

B-Frame

H-, J-, and L-Frame

Trips the circuit breaker from a remote location by means of a trip coil energized from a separate supply voltage circuit.

AC

24

SK

LV426841

LV426861

 

S29384

 

S29384

SK

 

S33659

48

SL

LV426842

LV426862

 

S29385

 

S29385

SL

 

S33660

110–130

SA

LV426843

LV426863

 

S29386

 

S29386

SA

 

S33661

220–240

SD, SF

 

 

SC

 

S33662

208–277

SD

LV426844

LV426864

 

S29387

 

S29387

SD

 

S33663

380–480

SH

LV426846

LV426866

 

S29388

 

S29388

SH

 

S33664

525–600

SJ

 

S29389

 

S29389

 

DC

12

SN

 

S29382

 

S29382

SN

 

S33658

24

SO

LV426841

LV426861

 

S29390

 

S29390

SK

 

S33659

30

SU

 

S29391

 

S29391

SK

 

S33659

48

SP

LV426842

LV426862

 

S29392

 

S29392

SL

 

S33660

60

SV

 

S29383

 

S29383

SL

 

S33660

125

SR

LV426843

LV426863

 

S29393

 

S29393

SA

 

S33661

250

SS

LV426844

LV426864

 

S29394

 

S29394

SC

 

S33662

Undervoltage Trip (MN)
H-, J-, and L-Frame

Instantaneously opens the circuit breaker when the under-voltage trip supply voltage drops to a value between 35% and 70% of its rated voltage. Closing is allowed when the supply voltage of the undervoltage trip reaches 85% of rated voltage.

AC

24

UK

LV426801

LV426821

 

S29404

 

S29404

UK

 

S33668

48

UL

LV426802

LV426822

 

S29405

 

S29405

UL

 

S33669

110–130

UA

LV426803

LV426823

 

S29406

 

S29406

UA

 

S33670

220–240

UC

LV426804

LV426824

 

 

UC

 

S33671

208–277

UD

LV426805

LV426825

 

S29407

 

S29407

 

380–415

UF

LV426806

LV426826

 

 

 

380–480

UH

LV426807

LV426827

 

S29408

 

S29408

UH

 

S33673

525–600

UJ

 

S29409

 

S29409

 

DC

12

UN

 

S29402

 

S29402

 

24

UO

LV426801

LV426821

 

S29410

 

S29410

UK

 

S33668

30

UU

 

S29411

 

S29411

UK

 

S33668

48

UP

LV426802

LV426822

 

S29412

 

S29412

UL

 

S33669

60

UV

 

S29403

 

S29403

UL

 

S33669

125

UR

LV426803

LV426823

 

S29413

 

S29413

UA

 

S33670

250

US

LV426815

LV426835

 

S29414

 

S29414

UC

 

S33671

Time Delay Unit

Undervoltage trip with externally mounted adjustable time delay unit for UVR of 0.5, 0.9, 1.5, 3.0 seconds before circuit breaker trips

AC/DC

48

S33680 [4]

S33680 [4]

 

S33680 [4]

 

S33680 [4]

100–130

S33681 [4]

S33681 [4]

 

S33681 [4]

 

S33681 [4]

220–250

S33682 [4]

S33682 [4]

 

S33682 [4]

 

S33682 [4]

380–480

 

 

 

S33683 [4]

Undervoltage trip with externally mounted non-adjustable time delay unit of 0.25 sec before circuit breaker trips.

AC/DC

48

S29426 [4]

S29426 [4]

 

S29426 [4]

 

100–130

 

 

 

S33684 [4]

200–250

 

 

 

S33685 [4]

220–240

S29427 [4]

S29427 [4]

 

S29427 [4]

 

Footnotes

  1. P-frame drawout circuit breaker only.
  2. Not available on electrically operated P-frame.
  3. SDE Adapter used for H- and J-frame only.
  4. Field-installable kit includes time delay module only. Order undervoltage trip separately.

Was this helpful?