Motor Operators and Rotary Handles

Class 612 / Refer to Catalog 0612CT0101

Motors and Rotary Handles

Motor Operators for H-, J-, and L-Frame Circuit Breakers

Description

Rated Voltage

Factory Installed
Cat. No. Suffix

Field-Installable Kit

H-Frame [1]
Cat. No.

J-Frame
Cat. No.

L-Frame 600 A
Cat. No.

Motor Operator

Standard motor for electrically-operated circuit breakers [2]

AC

48–60

ML

S29440

S31548

S432639

110–130

MA

S29433

S31540

S432640

208–277

220–240

MD

S29434

S31541

S432641

380–415

MF

S432642

440–480

MH

S29435

S31542

S432647

 

DC

24–30

MO

S29436

S31543

S432643

48–60

MV

S29437

S31544

S432644

110–130

MR

S29438

S31545

S432645

250

MS

S29439

S31546

S432646

Communicating motor for electrically-operated circuit breakers [3]

AC

220–240

NC

S429441

S431549

S432652

Locking device

Mounting hardware

S32649

Ronis lock

S41940

S41940

S41940

Profalux lock

S42888

S42888

S42888

 

Mounting hardware plus Ronis lock

S429449

S429449

Operations counter

 

S32648

Adapter for I-Line circuit breaker

 

S37420

S37420

Spring-Charging Motors for Electrically-Operated P-Frame Circuit Breakers

Description

Rated Voltage

Factory Installed
Cat. No. Suffix

P-Frame (For Field Replacement Only)
Spring Charging Motor Cat. No.

Replacement Coils
Opening/Closing Coil Cat. No.

Spring-Charging Motor

Standard motor for electrically-operated circuit breakers.
Factory-installed includes motor and opening/closing coils.

AC

48

ML

S47391

S33660

100–130

MA

S47395

S33661

220–240

MC

S47396

S33662

380–415

MF

S47398

S33664

DC

24–30

MO

S47390

S33659

48–60

MV

S47391

S33660

110–130

MR

S47392

S33661

200–250

MS

S47393

S33662

Communicating motor mechanism for electrically operated circuit breakers.
Factory-installed includes motor
and opening/closing coils.

AC

48

NL

S47391

S33034

100–130

NA

S47395

S33035

220–240

NC

S47396

S33036

380–415

NF

S47398

S33038

DC

24–30

NO

S47390

S33033

48–60

NV

S47391

S33034

110–130

NR

S47392

S33035

200–250

NS

S47393

S33036

Rotary Handles

Direct-Mounted
Handle

Door-Mounted
Handle

Rotary Operated Handles

Device

Description

B-Frame

H- and J-Frame [1]

L-Frame

P-Frame

Factory Installed
Cat. No. Suffix

Field-Installable
Cat. No.

Factory Installed
Cat. No. Suffix

Field-Installable

Cat. No.

Factory Installed
Cat. No. Suffix

Field-Installable
Cat. No.

Factory Installed
Cat. No. Suffix

Direct Mounted

Standard black handle

Operating mechanism kit

RD10

LV426930

RD10

S29337

RD10

S32597

RD10

Standard black handle with

Two early-break and two early make switches

RD16

One early-break switch

RD12

S29337 + S29345

RD12

S32597 + S32605

Two early-make switches

RD13

S29337 + S29346

RD13

S32597 + S29346

Red handle on yellow bezel

Operating mechanism kit

RD20

LV426931

RD20

S29339

RD20

S32599

One early-break switch

RD22

S29339 + S29345

RD22

S32599 + S32605

Two early-make switches

RD23

S29339 + S29346

RD23

S32599 + S29346

MCC conversion accessory

S429341

S32606

CNOMO conversion accessory

29342

S32602

Door Mounted

Standard black handle

Operating mechanism kit

LV426932

RE10

S29338

RE10

S32598

RE10

Standard black handle

with:

Two early-break and two early make switches

RE16

Two early make switches

RE13

S29338 + S29346

RE13

S32598 + S29346

Red handle on yellow bezel

Operating mechanism kit

LV426933

RE20

S29340

RE20

S32600

Rotary Handle Replacement Kit

 

S33875

Telescoping

 

RT10

S29343

RT10

S32603

Accessories

Key lock adapter

 

S429344

S32604

Key locks

Ronis 1351.500

S41940

S41940

Profalux KS5 B24 D4Z

S42888

S42888

2 Ronis keylocks with 1 key

S41950

S41950

2 Profalux keylocks with 1 key

S42878

S42878

Indication Auxiliary Switch

One early-break switch

S29445

S32605

Two early-make switches

S29346

S29346

Footnotes

  1. Not available in H-frame 2P modules.
  2. Factory and field-installed standard motor operators for H- and J-frame circuit breakers require the SDE switch and SDE adapter (both included).
    Factory and field-installed standard motor operators for L-frame circuit breakers require the SDE switch (included).
  3. Installation requires BSCM with NSX Cord. For ordering information see Micrologic™ Trip Unit Accessories .

Was this helpful?