Terminal Nuts, Terminal Pads, Terminal Shields and Accessories

Class 612 / Refer to Catalog 0612CT0101

Terminal Accessories

H-Frame Lug with
Terminal Nut Insert

Terminal Nut Insert

Terminal Nuts for Bus Bar Connection of B-, H- and J-Frame Circuit Breakers

Description

Frame

Tap

Cat. No.

Qty Per Kit

B-Frame Terminal Nut Insert-Metric

BD/BG/BJ (2P)

M6

LV426962

2

B-Frame Terminal Nut Insert-Metric

BD/BG/BJ (3P)

M6

LV426963

3

H-Frame Terminal Nut Insert–English

HD/HG/HJ/HL

1/4-20

S37425

2

H-Frame Terminal Nut Insert–English

HD/HG/HJ/HL

1/4-20

S37444

3

H-Frame Terminal Nut Insert–Metric

HD/HG/HJ/HL

M6

S37426

2

J-Frame Terminal Nut Insert–English

JD/JG/JJ/JL

1/4-20

S37427

2

J-Frame Terminal Nut Insert–English

JD/JG/JJ/JL

1/4-20

S37445

3

J-Frame Terminal Nut Insert–Metric

JD/JG/JJ/JL

M8

S37428

2

Control Wire Terminal for H-Frame Terminal Nut

HD/HG/HJ/HL

S37429

2

Control Wire Terminal for J-Frame Terminal Nut

JD/JG/JJ/JL

S37430

2

Bus Bar Connections Hardware for L-, M-, and P-Frame Circuit Breakers

Frame

Description

Term. No.

Poles

Cat. No.

L-Frame

Set of 4 terminal screws and washers for one side

F

4

S36967

M- and P-Frame

Bus Connector Kit for one pole, one end

 

1

S33928

RLTB Terminal Pad Kit

Terminal Pad Kits for R-Frame Circuit Breakers

R-Frame
Circuit Breaker

Terminal Pad Kit

Field-Installable Kits

Usage

Lugs per Phase

3P Kit (One End Only) Cat. No.

4P Kit (One End Only) Cat. No.

3000 A, 100% Rated [1]

Required for cable or bus

9

RL3TB

RL3TB4

3000 A, Standard (80% Rated) [2]

Required for cable or bus

2500 A, 100% Rated

Required for cable or bus

8

RLTB

RLTB4

2500 A, Standard (80% Rated)

Required for cable, optional for bus

All Other R-Frame Circuit Breakers

Required for cable, optional for bus

For cable connection to RLTB, use AL2500RK lug. See Compression Lugs and Power Distribution Connectors (PDC).

H-Frame Short
Lug Shield
J-Frame Short
Lug Shield
Phase barrier or terminal
shield extension past end
of circuit breaker
R-Frame
Phase Barrier

Terminal Shields and Phase Barriers

Used With

Description

Dimension B (in.)

Cat. No.

Qty Per Kit

H- and J-Frame Mechanical Lugs

Short Lug Shield [3]

Frame

Max. Wire Size

 

H-Frame 60 A

3 AWG

0.50

S37446

1

H-Frame 150 A

3/0 AWG

0.50

S37447

1

J-Frame

350 kcmil

0.24

S37448

1

B-, H- and J-Frame Power Distribution Connectors and Compression Lugs

 

Compatible with:

 

PDC

Compression Lugs

Aluminum

Copper

B-Frame Long Lug Shield

PDC3BD2

LV426988

LV426986

1.9

LV426911 (2P)

LV426912 (3P)

LV426913 (4P)

1

PDC6BD6

LV426989

LV426987

H-Frame Long Lug Shield

PDC6HD6

YA060HD

CYA060HD

2.24

S37449

1

PDC3HD2

YA150HD

CYA150HD

J-Frame Long Lug Shield

PDC6JD4

YA150JD

CYA150JD

1.68

S37450

1

PDC3JD2

[4]

CYA250J3

L-Frame

3P Short Terminal Shield

 

LTSS3P

1

3P Medium Terminal Shield

 

LTSM3P

1

3P Long Terminal Shield

 

LTSL3P

1

4P Medium Terminal Shield

 

LTSM4P

1

4P Long Terminal Shield

 

LTSL4P

1

M-, P-Frame

Phase Barriers

 

S33646

3

R-Frame

S33998

Miscellaneous H-, J-, and L-Frame Circuit Breaker Accessories

Accessory

Description

Field-Installable
Cat. No.

Spare Parts

Bag of screws for accessory cover, L-frame

S432552

1 spare toggle extension, L-frame

32595

Set of 10 identification labels

LV429226

Footnotes

  1. 3000 A 80% and 100% rated RL3TP (3P) and RL3TP4 (4P) ship with 2 kits.
  2. 2500 A 80% and 100% rated RLTB (3P) and RLTB4 (4P) ship with 2 kits.
  3. Short lug shields provide IP20 protection for mechanical lugs and are compatible with control wire terminals.
  4. J-frame terminal shield is not compatible with the YA250J35 compression terminal.

Was this helpful?