Plug-In and Drawout Mountings

Class 611, 612 / Refer to Catalog 0611CT1001, 0612CT0101

Mountings

H- and J-Frame
Plug-In Mounting

H- and J-Frame
Drawout Mounting

Plug-In and Drawout Mountings for H- and J-Frame Circuit Breakers (3P or 2P in a 3P module)

Description

Factory Installed
Cat. No.

Field-Installable
Cat. No.

Complete Factory-Assembled Circuit Breakers

Plug-in base shipped with circuit breaker

N

 

Drawout cradle shipped with circuit breaker

D

 

Special Order Options for Plug-In and Drawout Circuit Breakers

Plug-In Base

Circuit breaker Only

HJ00

 

Plug-in base kit

 

S29278

Drawout Cradle

Circuit breaker only

HJ00

 

Plug-in base kit

 

S29278

Cradle side plates (fixed part of chassis)

 

S29282

Circuit breaker side plates (moving part of chassis)

 

S29283

Accessories for Plug-In and Drawout

H-Frame Shutter Kit (set of two)

 

S37442

J-Frame Shutter Kit (set of two)

 

S37443

Secondary Disconnect Blocks

Fixed part 9-wire connector (mounted on base)

 

S29273

Moving part 9-wire connector (mounted on circuit breaker)

 

S29274

Support for 2-moving connectors

 

S29275

Extended escutcheon with extended toggle handle

 

S29284

Two position indicating switches (connected/disconnected)

 

S29287

H-Frame Short Terminal Cover (3P

 

S37436

J-Frame Short Terminal Cover (3P)

 

S37440

L-Frame
Plug-In Mounting

L-Frame
Drawout Mounting

Plug-In and Drawout Mountings for L-Frame Circuit Breakers

Description

Poles

Plug-in Mounting

Drawout Mounting

Factory-Installed
Cat. No.

Field-Installed
Cat. No.

Factory-Installed
Cat. No.

Field-Installable
Cat. No.

Kit (stationary and moving parts)

3

N

   

D

   

4

N

   

D

   

Stationary Part

Plug-in base

3

   

S32514

   

S32514

4

   

S32515

   

S32515

Fixed part of chassis

           

S32532

Moving Part

Circuit breaker only

 

HJ00

   

HJ00

   

Moving part of chassis

           

S32533

Short terminal covers

3

 

2x

S32562

 

2x

S32562

4

 

2x

S32563

 

2x

S32563

L-Frame Disconnecting Blocks

L-Frame Locking Device

Plug-In and Drawout Accessories for L-Frame Circuit Breakers

Description

Field-Installable
Cat. No.

Secondary Disconnecting Blocks

Fixed Part

9-wire connector

S29273

Moving Part

9-wire connector

S32523

Support for 3 moving connectors

S32525

Fixed + Moving

9-wire manual auxiliary connector

S29272

Shutters

Two shutters for plug-in base

32521

Chassis Accessories

Extended escutcheon for toggle

S32534

Locking device (key lock is not included)

S29286

Two position indicating switches (connected/disconnected)

29287

Termination Options

Termination Letter

Termination No.

N = Plug-in

L G L 3 6 4 0 0 U 3 1 X

For factory-installed termination, place termination letter in the third block of the circuit breaker catalog number.

D = Drawout

P-Frame Drawout Cradle Connections

Drawout Cradle and Accessories for P-Frame Circuit Breakers

Description

Cat. No.

Drawout Cradle

 

Product Selector

Cradle
Connectors

Front Connected Flat (FCF)

SFCF12 [1]

Rear Connected T Horizontal/Vertical (RCTH/RCTV)

SRCTV12 [1]

Cradle
Accessories

Modbus™ cradle communication module

S33852

Safety shutters

S48933

Secondary disconnects terminal shield

S33763

Cradle position switch 1a/1b Form C— Connected/test/disconnected

S33170

Low level cradle position switch 1a/1b Form C—Connected/test/disconnected

S33171

Cell keying kit

S33767

Disconnected position key locking—provision for Kirk or Federal Pioneer Lock

S33772

Door interlock kit

S33786

Racking interior kit

S33788

Door escutcheon (for replacement only, included with circuit breaker)

S33857

Transparent cover

S33859

Push-in terminal kit (3 wires)

S33098

Push-in terminal kit (6 wires)

S33099

Finger cluster

S33166

Cluster grease (12 oz. tube)

S48899

Footnotes

  1. Needs 2 kits per cradle.

Was this helpful?