800 A–5000 A Busway

Class 5615 / Refer to Catalog 5600CT9101

I-Line™ II Straight Lengths, Fittings, and Accessories

Straight Lengths (10 ft.) and Plug-in Tap Box

Number

of Poles

Ampere

Rating

Aluminum

Both Aluminum and Copper

Copper

G

PH

PH

PH

N

G

PH

PH

PH

N

G

PH

PH

PH

N

G

PH

PH

PH

N

G

PH

PH

PH

N

10'0" Length

Plug-In Tap Box[1][2]

10'0" Length

Feeder Style[3]

Plug-In Style[4]

Feeder Style[3]

Plug-In Style[4]

Catalog No.

Catalog No.

Catalog No.

Catalog No.

Catalog No.

3Ø3W

+ Integral

Ground Bus

 800

AF2308G10ST

AP2308G10ST

PTB316G ( )

CF2308G10ST

CP2308G10ST

1000

AF2310G10ST

AP2310G10ST

PTB316G ( ) 

CF2310G10ST

CP2310G10ST

1200

AF2312G10ST

AP2312G10ST

PTB316G ( ) 

CF2312G10ST

CP2312G10ST

1350

AF2313G10ST

AP2313G10ST

PTB316G  ( ) 

CF2313G10ST

CP2313G10ST

1600

AF2316G10ST

AP2316G10ST

PTB316G ( ) 

CF2316G10ST

CP2316G10ST

2000

AF2320G10ST

AP2320G10ST

CF2320G10ST

CP2320G10ST

2500

AF2325G10ST

AP2325G10ST

CF2325G10ST

CP2325G10ST

3000

AF2330G10ST

AP2330G10ST

CF2330G10ST

CP2330G10ST

3200

CF2332G10ST

CP2332G10ST

4000

AF2340G10ST

AP2340G10ST

CF2340G10ST

CP2340G10ST

5000

CF2350G10ST

CP2350G10ST

3Ø4W

+ Integral

Ground Bus

 800

AF2508G10ST

AP2508G10ST

PTB516G ( ) 

CF2508G10ST

CP2508G10ST

1000

AF2510G10ST

AP2510G10ST

PTB516G ( ) 

CF2510G10ST

CP2510G10ST

1200

AF2512G10ST

AP2512G10ST

PTB516G ( ) 

CF2512G10ST

CP2512G10ST

1350

AF2513G10ST

AP2513G10ST

PTB516G ( ) 

CF2513G10ST

CP2513G10ST

1600

AF2516G10ST

AP2516G10ST

PTB516G ( ) 

CF2516G10ST

CP2516G10ST

2000

AF2520G10ST

AP2520G10ST

CF2520G10ST

CP2520G10ST

2500

AF2525G10ST

AP2525G10ST

CF2525G10ST

CP2525G10ST

3000

AF2530G10ST

AP2530G10ST

CF2530G10ST

CP2530G10ST

3200

CF2532G10ST

CP2532G10ST

4000

AF2540G10ST

AP2540G10ST

CF2540G10ST

CP2540G10ST

5000

CF2550G10ST

CP2550G10ST

Fittings (All Feeder Style)

Number

of Poles

Ampere

Rating

Aluminum

Copper

End Tap Box

Edgewise Elbow

Flatwise Elbow

End Tap Box

Edgewise Elbow

Flatters Elbow

Catalog No.

Catalog No.

Catalog No.

Catalog No.

Catalog No.

Catalog No.

3Ø3W
with Integral Ground Bus

 800

AF2308GETBMB

AF2308GLEM11

AF2308GLFM11

CF2308GETBMB

CF2308GLEM11

CF2308GLFM11

1000

AF2310GETBMB

AF2310GLEM11

AF2310GLFM12

CF2310GETBMB

CF2310GLEM11

CF2310GLFM11

1200

AF2312GETBMB

AF2312GLEM11

AF2312GLFM12

CF2312GETBMB

CF2312GLEM11

CF2312GLFM12

1350

AF2313GETBMB

AF2313GLEM11

AF2313GLFM13

CF2313GETBMB

CF2313GLEM11

CF2313GLFM12

1600

AF2316GETBMB

AF2316GLEM11

AF2316GLFM13

CF2316GETBMB

CF2316GLEM11

CF2316GLFM12

2000

AF2320GETBMB

AF2320GLEM11

AF2320GLFM15

CF2320GETBMB

CF2320GLEM11

CF2320GLFM13

2500

AF2325GETBMB

AF2325GLEM11

AF2325GLFM17

CF2325GETBMB

CF2325GLEM11

CF2325GLFM15

3000

AF2330GETBMB

AF2330GLEM11

AF2330GLFM18

CF2330GETBMB

CF2330GLEM11

CF2330GLFM16

3200

CF2332GETBMB

CF2332GLEM11

CF2332GLFM17

4000

AF2340GETBMB

AF2340GLEM11

AF2340GLFM22

CF2340GETBMB

CF2340GLEM11

CF2340GLFM21

5000

CF2350GETBMB

CF2350GLEM11

CF2350GLFM21

3Ø4W
with Integral Ground Bus

 800

AF2508GETBMB

AF2508GLEM11

AF2508GLFM11

CF2508GETBMB

CF2508GLEM11

CF2508GLFM11

1000

AF2510GETBMB

AF2510GLEM11

AF2510GLFM12

CF2510GETBMB

CF2510GLEM11

CF2510GLFM11

1200

AF2512GETBMB

AF2512GLEM11

AF2512GLFM12

CF2512GETBMB

CF2512GLEM11

CF2512GLFM12

1350

AF2513GETBMB

AF2513GLEM11

AF2513GLFM13

CF2513GETBMB

CF2513GLEM11

CF2513GLFM12

1600

AF2516GETBMB

AF2516GLEM11

AF2516GLFM13

CF2516GETBMB

CF2516GLEM11

CF2516GLFM12

2000

AF2520GETBMB

AF2520GLEM11

AF2520GLFM15

CF2520GETBMB

CF2520GLEM11

CF2520GLFM13

2500

AF2525GETBMB

AF2525GLEM11

AF2525GLFM17

CF2525GETBMB

CF2525GLEM11

CF2525GLFM15

3000

AF2530GETBMB

AF2530GLEM11

AF2530GLFM18

CF2530GETBMB

CF2530GLEM11

CF2530GLFM16

3200

CF2532GETBMB

CF2532GLEM11

CF2532GLFM17

4000

AF2540GETBMB

AF2540GLEM11

AF2540GLFM22

CF2540GETBMB

CF2540GLEM11

CF2540GLFM21

5000

CF2550GETBMB

CF2550GLEM11

CF2550GLFM21

Accessories

Ampere Rating

Hangers[5]

End Closure

Wall Flange

Al

Cu

Horizontal Mount Busway

Vertical Mount Busway

Seismic

Catalog No.

Catalog No.

Flatwise

Edgewise

Fixed

Spring

800

HF38F

HF43E

HFV

HFVS1

HF38SH

ACF38EC

ACF38WF

800

1000

HF43F

HF43E

HFV

HFVS1

HF43SH

ACF43EC

ACF43WF

1000

1200

HF53F

HF58E

HFV

HFVS1

HF53SH

ACF53EC

ACF53WF

1350

HF58F

HF58E

HFV

HFVS2

HF58SH

ACF58EC

ACF58WF

1200

HF63F

HF67E

HFV

HFVS1

HF63SH

ACF63EC

ACF63WF

1600

HF67F

HF67E

HFV

HFVS2

HF67SH

ACF67EC

ACF67WF

1350

HF73F

HF78E

HFV

HFVS1

HF73SH

ACF73EC

ACF73WF

2000

HF78F

HF78E

HFV

HFVS2

HF78SH

ACF78EC

ACF78WF

1600

HF88F

HF88E

HFV

HFVS1

HF88SH

ACF88EC

ACF88WF

2000

HF13F

HF13E

HFV

HFVS2

HF13SH

ACF13EC

ACF13WF

2500

HF13F

HF13E

HFV

HFVS8

HF13SH

ACF13EC

ACF13WF

2500

HF16F

HF16E

HFV

HFVS2

HF16SH

ACF17EC

ACF17WF

3000

HF15F

HF15E

HFV

HFVS8

HF15SH

ACF15EC

ACF15WF

3200

HF16F

HF16E

HFV

HFVS8

HF16SH

ACF17EC

ACF17WF

3000

HF19F

HF19E

HFV

HFVS8

HF19SH

ACF19EC

ACF19WF

4000

HF26F

HF26E

HFV

HFVS8

HF26SH

ACF26EC

ACF26WF

4000

HF24F

HF24E

HFV

HFVS8

HF24SH

ACF24EC

ACF24WF

5000

HF25F

HF26E

HFV

HFVS8

HF25SH

ACF25EC

ACF25WF

Footnotes

  1. To complete the catalog number, replace the blank with an “H” for the plug-in unit to be mounted on horizontally—oriented busway and “V” for the plug-in unit to be mounted on vertically-oriented busway.
  2. Cannot be used for 800 A copper busway.
  3. Feeder style available in lengths from 16 to 120 inches.
  4. Plug-in style also available in 4, 6, and 8 foot lengths.
  5. For seismic applications, seismic hangers must be used with horizontal mount flatwise or edgewise busway. Vertical mount busway may use standard fixed or spring hangers.

Was this helpful?