PowerPactTM H-, J-, and L-Frame Plug-in Units with Electronic Trip

Class 5600 / Refer to Catalog 5600CT9101

H-, J-, and L-Frame Plug-In Units with Electronic Trip

H- and J-Frame Circuit Breaker Plug-in Units with Electronic Trip—Standard (80%) Rated—3Ø3W

Trip Rating Ampere

Trip
Function[1]

Trip Unit[2]

D Interrupting

G Interrupting

J Interrupting

L Interrupting

Catalog Number[3][4][5]

Catalog Number[3][4][5]

Catalog Number[3][4][5]

Catalog Number[3][4][5]

Micrologic Standard Trip Unit

3Ø3W + G, 600 Vac 50/60 Hz

 60

LI

3.2

PHD36060GU31X

PHG36060GU31X

PHJ36060GU31X

PHL36060GU31X

 100

PHD36100GU31X

PHG36100GU31X

PHJ36100GU31X

PHL36100GU31X

 150

PHD36150GU31X

PHG36150GU31X

PHJ36150GU31X

PHL36150GU31X

 250

PJD36250GU31X

PJG36250GU31X

PJJ36250GU31X

PJL36250GU31X

 60

LSI

3.2 S

PHD36060GU33X

PHG36060GU33X

PHJ36060GU33X

PHL36060GU33X

 100

PHD36100GU33X

PHG36100GU33X

PHJ36100GU33X

PHL36100GU33X

 150

PHD36150GU33X

PHG36150GU33X

PHJ36150GU33X

PHL36150GU33X

 250

PJD36250GU33X

PJG36250GU33X

PJJ36250GU33X

PJL36250GU33X

Micrologic Ammeter Trip Unit

3Ø3W + G, 600 Vac 50/60 Hz

 60

LSI

5.2 A

PHD36060GU43X

PHG36060GU43X

PHJ36060GU43X

PHL36060GU43X

 100

PHD36100GU43X

PHG36100GU43X

PHJ36100GU43X

PHL36100GU43X

 150

PHD36150GU43X

PHG36150GU43X

PHJ36150GU43X

PHL36150GU43X

 250

PJD36250GU43X

PJG36250GU43X

PJJ36250GU43X

PJL36250GU43X

Micrologic Energymeter Trip Unit

3Ø3W + G, 600 Vac 50/60 Hz

 60

LSI

5.2 E

PHD36060GU53X

PHG36060GU53X

PHJ36060GU53X

PHL36060GU53X

 100

PHD36100GU53X

PHG36100GU53X

PHJ36100GU53X

PHL36100GU53X

 150

PHD36150GU53X

PHG36150GU53X

PHJ36150GU53X

PHL36150GU53X

 250

PJD36250GU53X

PJG36250GU53X

PJJ36250GU53X

PJL36250GU53X

H- and J-Frame Circuit Breaker Plug-in Units with Electronic Trip—Standard (80%) Rated—3Ø4W

Trip Rating Ampere

Trip
Function [1]

Trip Unit[2]

D Interrupting

G Interrupting

J Interrupting

L Interrupting

Catalog Number[3][4][5]

Catalog Number[3][4][5]

Catalog Number[3][4][5]

Catalog Number[3][4][5]

Micrologic Standard Trip Unit

3Ø4W + G, 600 Vac 50/60 Hz

 60

LI

3.2

PHD36060GNU31X

PHG36060GNU31X

PHJ36060GNU31X

PHL36060GNU31X

 100

PHD36100GNU31X

PHG36100GNU31X

PHJ36100GNU31X

PHL36100GNU31X

 150

PHD36150GNU31X

PHG36150GNU31X

PHJ36150GNU31X

PHL36150GNU31X

 250

PJD36250GNU31X

PJG36250GNU31X

PJJ36250GNU31X

PJL36250GNU31X

 60

LSI

3.2 S

PHD36060GNU33X

PHG36060GNU33X

PHJ36060GNU33X

PHL36060GNU33X

 100

PHD36100GNU33X

PHG36100GNU33X

PHJ36100GNU33X

PHL36100GNU33X

 150

PHD36150GNU33X

PHG36150GNU33X

PHJ36150GNU33X

PHL36150GNU33X

 250

PJD36250GNU33X

PJG36250GNU33X

PJJ36250GNU33X

PJL36250GNU33X

Micrologic Ammeter Trip Unit

3Ø4W + G, 600 Vac 50/60 Hz

 60

LSI

5.2 A

PHD36060GNU43X

PHG36060GNU43X

PHJ36060GNU43X

PHL36060GNU43X

 100

PHD36100GNU43X

PHG36100GNU43X

PHJ36100GNU43X

PHL36100GNU43X

 150

PHD36150GNU43X

PHG36150GNU43X

PHJ36150GNU43X

PHL36150GNU43X

 250

PJD36250GNU43X

PJG36250GNU43X

PJJ36250GNU43X

PJL36250GNU43X

 60

LSIG

6.2 A

PHD36060GNU44X

PHG36060GNU44X

PHJ36060GNU44X

PHL36060GNU44X

 100

PHD36100GNU44X

PHG36100GNU44X

PHJ36100GNU44X

PHL36100GNU44X

 150

PHD36150GNU44X

PHG36150GNU44X

PHJ36150GNU44X

PHL36150GNU44X

 250

PJD36250GNU44X

PJG36250GNU44X

PJJ36250GNU44X

PJL36250GNU44X

Micrologic Energymeter Trip Unit

3Ø4W + G, 600 Vac 50/60 Hz

 60

LSI

5.2 E

PHD36060GNU53X

PHG36060GNU53X

PHJ36060GNU53X

PHL36060GNU53X

 100

PHD36100GNU53X

PHG36100GNU53X

PHJ36100GNU53X

PHL36100GNU53X

 150

PHD36150GNU53X

PHG36150GNU53X

PHJ36150GNU53X

PHL36150GNU53X

 250

PJD36250GNU53X

PJG36250GNU53X

PJJ36250GNU53X

PJL36250GNU53X

 60

LSIG

6.2 E

PHD36060GNU54X

PHG36060GNU54X

PHJ36060GNU54X

PHL36060GNU54X

 100

PHD36100GNU54X

PHG36100GNU54X

PHJ36100GNU54X

PHL36100GNU54X

 150

PHD36150GNU54X

PHG36150GNU54X

PHJ36150GNU54X

PHL36150GNU54X

 250

PJD36250GNU54X

PJG36250GNU54X

PJJ36250GNU54X

PJL36250GNU54X

L-Frame Circuit Breaker Plug-in Units with Electronic Trip—Standard (80%) Rated—3Ø3W

Trip Rating Ampere

Trip Function[1]

Trip Unit[2]

D Interrupting

G Interrupting

J Interrupting

L Interrupting

R Interrupting

Catalog Number[3][4][5][6]

Catalog Number[3][4][5][6]

Catalog Number[3][4][5][6]

Catalog Number[3][4][5][6]

Catalog Number[3][4][5][6]

Micrologic Standard Trip Unit

3Ø3W + G, 600 Vac 50/60 Hz

250

LI

3.3

PBLD36250GU31X

PBLG36250GU31X

PBLJ36250GU31X

PBLL36250GU31X

PBLR36250GU31X

400

PBLD36400GU31X

PBLG36400GU31X

PBLJ36400GU31X

PBLL36400GU31X

PBLR36400GU31X

600

PBLD36600GU31X

PBLG36600GU31X

PBLJ36600GU31X

PBLL36600GU31X

PBLR36600GU31X

250

LSI

3.3 S

PBLD36250GU33X

PBLG36250GU33X

PBLJ36250GU33X

PBLL36250GU33X

PBLR36250GU33X

400

PBLD36400GU33X

PBLG36400GU33X

PBLJ36400GU33X

PBLL36400GU33X

PBLR36400GU33X

600

PBLD36600GU33X

PBLG36600GU33X

PBLJ36600GU33X

PBLL36600GU33X

PBLR36600GU33X

Micrologic Ammeter Trip Unit

3Ø3W + G, 600 Vac 50/60 Hz

400

LSI

5.3 A

PBLD36400GU43X

PBLG36400GU43X

PBLJ36400GU43X

PBLL36400GU43X

PBLR36400GU43X

600

PBLD36600GU43X

PBLG36600GU43X

PBLJ36600GU43X

PBLL36600GU43X

PBLR36600GU43X

Micrologic Energymeter Trip Unit

3Ø3W + G, 600 Vac 50/60 Hz

400

LSI

5.3 E

PBLD36400GU53X

PBLG36400GU53X

PBLJ36400GU53X

PBLL36400GU53X

PBLR36400GU53X

600

PBLD36600GU53X

PBLG36600GU53X

PBLJ36600GU53X

PBLL36600GU53X

PBLR36600GU53X

L-Frame Circuit Breaker Plug-in Units with Electronic Trip—Standard (80%) Rated—3Ø4W

Trip Rating Ampere

Trip Function[1]

Trip Unit[2]

D Interrupting

G Interrupting

J Interrupting

L Interrupting

R Interrupting

Catalog Number[3][4][5][6]

Catalog Number[3][4][5][6]

Catalog Number[3][4][5][6]

Catalog Number[3][4][5][6]

Catalog Number[3][4][5][6]

Micrologic Standard Trip Unit

3Ø4W + G, 600 Vac 50/60 Hz

250

LI

3.3

PBLD36250GNU31X

PBLG36250GNU31X

PBLJ36250GNU31X

PBLL36250GNU31X

PBLR36250GNU31X

400

PBLD36400GNU31X

PBLG36400GNU31X

PBLJ36400GNU31X

PBLL36400GNU31X

PBLR36400GNU31X

600

PBLD36600GNU31X

PBLG36600GNU31X

PBLJ36600GNU31X

PBLL36600GNU31X

PBLR36600GNU31X

250

LSI

3.3 S

PBLD36250GNU33X

PBLG36250GNU33X

PBLJ36250GNU33X

PBLL36250GNU33X

PBLR36250GNU33X

400

PBLD36400GNU33X

PBLG36400GNU33X

PBLJ36400GNU33X

PBLL36400GNU33X

PBLR36400GNU33X

600

PBLD36600GNU33X

PBLG36600GNU33X

PBLJ36600GNU33X

PBLL36600GNU33X

PBLR36600GNU33X

Micrologic Ammeter Trip Unit

3Ø4W + G, 600 Vac 50/60 Hz

400

LSI

5.3 A

PBLD36400GNU43X

PBLG36400GNU43X

PBLJ36400GNU43X

PBLL36400GNU43X

PBLR36400GNU43X

600

PBLD36600GNU43X

PBLG36600GNU43X

PBLJ36600GNU43X

PBLL36600GNU43X

PBLR36600GNU43X

400

LSIG

6.3 A

PBLD36400GNU44X

PBLG36400GNU44X

PBLJ36400GNU44X

PBLL36400GNU44X

PBLR36400GNU44X

600

PBLD36600GNU44X

PBLG36600GNU44X

PBLJ36600GNU44X

PBLL36600GNU44X

PBLR36600GNU44X

Micrologic Energymeter Trip Unit

3Ø4W + G, 600 Vac 50/60 Hz

400

LSI

5.3 E

PBLD36400GNU53X

PBLG36400GNU53X

PBLJ36400GNU53X

PBLL36400GNU53X

PBLR36400GNU53X

600

PBLD36600GNU53X

PBLG36600GNU53X

PBLJ36600GNU53X

PBLL36600GNU53X

PBLR36600GNU53X

400

LSIG

6.3 E

PBLD36400GNU54X

PBLG36400GNU54X

PBLJ36400GNU54X

PBLL36400GNU54X

PBLR36400GNU54X

600

PBLD36600GNU54X

PBLG36600GNU54X

PBLJ36600GNU54X

PBLL36600GNU54X

PBLR36600GNU54X

H- , J-, and L-Frame Plug-In Units with Electronic Trip and Communication

Hardware communication packages are now available on Powerpact H-, J-, and
L-Frame Plug-in Units with Electronic Trip. These hardware communication packages will provide you the capability to access and monitor circuit breaker data from these plug-in units. The packages are available in Modbus and Ethernet.

Add the appropriate communication system voltage suffix to the end of the associated
H-, J-, or L-Frame breaker with electronic trip, for example: PHD36060GNU31XIFE4.

Communication Suffix[7]

System Voltage

Communication

Communication Type Suffix

System Voltage Suffix

Up to 480Y/277 V

Ethernet

IFE

4

Modbus

IFM

480 V only

Ethernet

IFE

5

Modbus

IFM

600Y/347 V, 600 V

Ethernet

IFE

6

Modbus

IFM

Footnotes

  1. If alternate trip functions are required, contact your local Schneider Electric field office for pricing.
  2. For Trip Unit information, refer to Micrologic Trip Units.
  3. For communication capabilities, add the communication suffix as shown in Communication Suffix. The communication package will be configured based on the system voltage specified by the communication suffix.
  4. For availability on 100% rated, see 5600CT9101.
  5. For IP54 splash resistant construction, add an "M54" suffix.
  6. For vertical riser applications, order auxiliary mounting kit—Catalog Number PBQ4060RMK.
  7. Communication packages are housed in a separate enclosure mounted adjacent to the plug-in units.

Was this helpful?