Class 5100 / Refer to Catalog 5100CT0101

General Purpose—NEMA Type 1

Standards

Painted Hinge-Cover

Type LDB—ANSI 61 Gray

Polyester Powder Finish

Square-Duct wireway is Underwriters Laboratories listed as steel enclosed wireway and auxiliary gutter. CSA listing is also available.

Sizes

2-1/2”, 4”, and 6” sizes are manufactured from 16 gauge steel. Straight lengths are available with or without knockouts. Knockouts are of various sizes in sides and bottom of wireway. 8”, 10”, and 12” sizes are made of 14 gauge steel and are furnished without knockouts.

General Purpose (Connectors not supplied; order separately)[1][2]

Component

2-1/2" x 2-1/2"

4" x 4"

6" x 6"

8" x 8"

10" x 10"

12" x 12"[3]

Catalog Number

Catalog Number

Catalog Number

Cat. No.

Cat. No.

Cat. No.

With

Knockouts

Without

Knockouts

With

Knockouts

Without

Knockouts

With

Knockouts

Without

Knockouts

Without

Knockouts

Without

Knockouts

Without

Knockouts

1' Length

LDB21KO

LDB21

LDB41KO

LDB41

LDB61KO

LDB61

LDB81

LDB101

LDB121

2' Length

LDB22KO

LDB22

LDB42KO

LDB42

LDB62KO

LDB62

LDB82

LDB102

LDB122

3' Length

LDB23KO

LDB23

LDB43KO

LDB43

LDB63KO

LDB63

LDB83

LDB103

LDB123

4' Length

LDB24KO

LDB24

LDB44KO

LDB44

LDB64KO

LDB64

LDB84

LDB104

LDB124

5' Length

LDB25KO

LDB25

LDB45KO

LDB45

LDB65KO

LDB65

LDB85

LDB105

LDB125

6' Length

LDB46KO

LDB46

LDB66KO

LDB66

LDB86

LDB106

10' Length

LDB210KO

LDB210

LDB410KO

LDB410

LDB610KO

LDB610

LDB810

LDB1010

LDB1210

90o L

LDB290L

LDB490L

LDB690L

LDB890L

LDB1090L

LDB1290L

90o Sweep L

LDB290LS

LDB490LS

LDB690LS

LDB890LS

LDB1090LS

LDB1290LS

45o L

LDB245L

LDB445L

LDB645L

LDB845L

LDB1045L

LDB1245L

Tee

LDB2T

LDB4T

LDB6T

LDB8T

LDB10T

LDB12T

Junction Box

LDB2J

LDB4J

LDB6J

LDB8J

LDB10J

LDB12J

Telescope Ftg.

LDB2TF

LDB4TF

LDB6TF

LDB8TF

LDB10TF

LDB12TF

Connector[2]

LDB2C

LDB4C

LDB6C

LDB8C

LDB10C

LDB12C

Drop/Brkt Hgr.

LDB2H

LDB4H

LDB6H

LDB8H

LDB10H

LDB12H

Support Hanger

LDB2SH

LDB4SH

LDB6SH

LDB8SH

LDB10SH

LDB12SH

Closing Plate

LDB2CPKO

LDB2CP

LDB4CPKO

LDB4CP

LDB6CPKO

LDB6CP

LDB8CP[4]

LDB10CP[4]

LDB12CP[4]

Panel Adapter

LDB2A

LDB4A

LDB6A

LDB8A

LDB10A

LDB12A

Open Adapter

LDB2OA

LDB4OA

LDB6OA

LDB8OA

LDB10OA

LDB12OA

Reducer

LDB42R

LDB64R

LDB86R

LDB108R

LDB1210R

LDB128R

Adapter
to “LD”[5]

LDB2GASK

LDB4GAS

LDB6GAS

LDB8GASK

LDB10GASK

Barrier Kit—5 ft.
long w/hardware

LJB45B

LJB65B

LJB85B

5 pc. Barrier
Pack—5 ft. long

LJB45BKM

LJB65BKM

5 pc. Barrier Bracket—
2 compartment

LJB4BB2C

LJB6BB2C

5 pc. Barrier
Bracket—
3 compartment

LJB4BB3C

LJB6BB3C

Oiltight—NEMA Type 12

Type LJB Oiltight lay-in wireway is fully gasketed and used to protect runs of electrical wiring from oil, water, coolants, dirt, or dust as well as physical damage. This wireway is manufactured to exceed oiltight and NFPA standards for industrial control equipment.
Lengths and fittings are made of 14 gauge steel with 10 gauge end flanges. Straight lengths and fittings have hinged covers with oil resistant gasket all around and are held closed with pull-down latches. All lengths and fittings are without knockouts. Type LJB lay-in Wireway is finished with ANSI-61 gray polyester powder finish over a corrosion resistant phosphate preparation. All Type LJB oiltight wireway is UL listed as steel enclosed wireway and auxiliary gutter. Conforms to NEMA Type 12.

Type LJB Lay-in [6]

Description

2-1/2" x 2-1/2"

4" x 4"

6" x 6"

8" x 8"

12" x 6"

Catalog No.

Catalog No.

Catalog No.

Catalog No.

Catalog No.

1" Nipple

LJB201

LJB401

LJB601

2" Nipple

LJB202

LJB402

LJB602

3" Nipple

LJB203

LJB403

LJB603

6" Length

LJB206

LJB406

LJB606

LJB806

LJB12606

1' Length

LJB21

LJB41

LJB61

LJB81

LJB1261

2' Length

LJB22

LJB42

LJB62

LJB82

LJB1262

3' Length

LJB23

LJB43

LJB63

LJB83

LJB1263

4' Length

LJB24

LJB44

LJB64

LJB84

LJB1264

5' Length

LJB25

LJB45

LJB65

LJB85

LJB1265

10' Length [7]

LJB210

LJB410

LJB610

LJB810

LJB12610

45o Top Opening

LJB245LT

LJB445LT

LJB645LT

LJB845LT

LJB12645LT

45o Inside Opening

LJB245LI

LJB445LI

LJB645LI

LJB845LI

45o Outside Opening

LJB245LO

LJB445LO

LJB645LO

LJB845LO

90o Inside Opening

LJB290LI

LJB490LI

LJB690LI

LJB890LI

LJB12690LI

90o Outside Opening

LJB290LO

LJB490LO

LJB690LO

LJB890LO

LJB12690LO

90o Outside Top Opening

LJB490LOT

LJB690LOT

LJB890LOT

90o Top Opening

LJB290LT

LJB490LT

LJB690LT

LJB890LT

LJB12690LT

Tee—Top Opening

LJB2TT

LJB4TT

LJB6TT

LJB8TT

LJB126TT

Tee—Outside Opening

LJB2TO

LJB4TO

LJB6TO

LJB8TO

Cross

LJB2X

LJB4X

LJB6X

LJB8X

LJB126X

Junction Box

LJB2JB

LJB4JB

LJB6JB

LJB8JB

Telescopic Fitting

LJB2TF

LJB4TF

LJB6TF

LJB8TF

LJB126TF

Closing Plate

LJB2CP

LJB4CP

LJB6CP

LJB8CP

LJB126CP

Panel Adapter

LJB2A

LJB4A

LJB6A

LJB8A

LJB126A

Bracket Hanger

LJB2BH

LJB4BH

LJB6BH

LJB8BH

Drop Hanger

LJB2DH

LJB4DH

LJB6DH

LJB8DH

Extra Connector Kit [6]

LJB2C

LJB4C

LJB6C

LJB8C

LJB126C

90o Connector

LJB290C

LJB490C

LJB690C

LJB890C

LJB12690C

Reducer to 2"

LJB42R

Reducer to 4"

LJB64R

LJB1264R

Reducer to 6"

LJB86R

LJB1266R

Cut-off fitting—not Lay-in

LJB2CF

LJB4CF

LJB6CF

LJB8CF

LJB126CF

Cut-off fitting—Lay-in

LJB2CFL

LJB4CFL

LJB6CFL

LJB8CFL

LJB126CFL

Transposition Fitting—CCW (Str)

LJB21CCW

LJB41CCW

LJB61CCW

Transposition Fitting—CW (Str)

LJB21CW

LJB41CW

LJB61CW

Transposition Elbow—CCW

LJB290LCCW

LJB490LCCW

LJB690LCCW

LJB890LCCW

Transposition Elbow—CW

LJB290LCW

LJB490LCW

LJB690LCW

LJB890LCW

Swivel fitting—Wireway to Wireway

LJB2S

LJB4S

LJB6S

LJB8S

Swivel fitting—Wireway to Box

LJB2SB

LJB4SB

LJB6SB

LJB8SB

Flex Fitting—Feed Through

LJB2FF

LJB4FF

LJB6FF

LJB8FF

Barrier Kit—5 ft. long w/hardware

LJB45B

LJB65B

LJB85B

LJB65B

5 pc. Barrier Pack—5 ft. long

LJB45BKM

LJB65BKM

5 pc. Barrier Bracket—2 compartment

LJB4BB2C

LJB6BB2C

5 pc. Barrier Bracket—3 compartment

LJB4BB3C

LJB6BB3C

Raintight Wireway—NEMA Type 3R

Outdoor raintight wireway is used to protect electrical wiring against rain, sleet, and physical damage. Unique drip shield cover protects wiring from weather and maintains the “lay-in” feature for ease of wiring installation. Lengths and fittings are constructed of 16 gauge galvanized steel with ANSI-61 gray polyester powder finish over a corrosion resistant phosphate preparation. Underwriters ­Laboratories Listed as steel enclosed wireway and auxiliary gutter (horizontal mounting only). Conforms to NEMA Type 3R.

Raintight Wireway

Description[8]

4" x 4"

6" x 6"

8" x 8"

Catalog
Number

Catalog
Number

Catalog
Number

1' Length

LDRB41M

LDRB61M

LDRB81M

5' Length

LDRB45M

LDRB65M

LDRB85M

10' Length

LDRB410M

LDRB610M

LDRB810M

90o L

LDRB490L

LDRB690L

LDRB890L

30o Sweep L

LDRB430SE

LDRB630SE

LDRB830SE

Tee

LDRB4T

LDRB6T

LDRB8T

Junction Box

LDRB4J

LDRB6J

LDRB8J

Panel Adapter

LDRB44A

LDRB66A

LDRB88A

Connector[8]

LDRB4C

LDRB6C

LDRB8C

Closing Plate

LDRB4CP

LDRB6CP

LDRB8CP

Drop Hanger

LDRB4DH

LDRB6DH

LDRB8DH

Wall Hanger

LDRB4WH

LDRB6WH

LDRB8WH

Reducer

LDRB64R

LDRB86R

Raintight Trough—NEMA Type 3R

Raintight trough is designed for ganging meter devices, panelboards, switches, and circuit breaker enclosures. Each length is a completely enclosed section with a removable cover that has provisions for sealing.

Design: 4” and 6” wireway is constructed of 16 gauge galvanized steel. 8”, 10”, and 12” wireway is constructed of 14 gauge galvanized steel. All raintight troughs conform to NEMA Type 3R.

Finish: ANSI-61 gray polyester powder finish over a corrosion resistant phosphate preparation. All raintight troughs are Underwriters Laboratories listed as steel enclosed wireway and auxiliary gutter (horizontal mounting only).

Raintight Trough

Length

4" x 4"

6" x 6"

8" x 8"

10" x 10"

12" x 12"

Cat. No.

Cat. No.

Cat. No.

Cat. No.

Cat. No.

1'

RDB41

RDB61

2'

RDB42

RDB62

RDB82

RDB102

RDB122

3'

RDB43

RDB63

RDB83

RDB103

RDB123

4'

RDB44

RDB64

RDB84

5'

RDB45

RDB65

RDB85

RDB105

RDB125

6'

RDB66

RDB86

RDB106

RDB126

Footnotes

  1. For wireway fill information, see NEC 376.
  2. Add connectors for all lengths and fittings, except closing plates, reducers, and adapters.
  3. Painted 12" x 12" wireway is not furnished with hinge-cover (screw-cover only).
  4. These closing plates also available with knockout. Add "KO" to cat #.
  5. Adapters to competitors’ wireways also available. Contact your nearest Schneider Electric sales office for availability.
  6. Connector kit furnished with each length and fitting.
  7. 10 foot straight lengths UL listed for up to 10 foot hanger spacing.
  8. Add connectors for all lengths and fittings.

Was this helpful?