Iso-Gard™ Series 6

Class 4800 / Refer to Catalog 4805CT1301

Overview of Isolated Power Panels

Schneider Electric has been involved in the design and manufacture of isolated power systems since 1944. Our isolated power panels have evolved over the years and will continue to do so to meet the ever-changing needs of the health care industry.

All of our current power panels incorporate single-phase, NQ panelboard interiors that accept plug-on or bolt-on branch circuit breakers. The panels are designed to support up to 16 branch circuits, eight of which are factory-installed. Since the average number of circuits required per panel in an operating room is five, the eight factory-installed branch circuit breakers will meet the majority of applications.

The Iso-Gard™ Series 6 Line Isolation Monitor (LIM) is readily visible in all layouts, eliminating the need for a composite unit when isolation power panels are installed in operating rooms.

Iso-Gard™ Series 6—UL Recognized

Iso—Gard Series 6 LIM

The Square D™ brand, Iso-Gard Series 6, microprocessor-controlled, line isolation monitor (LIM) is included as standard equipment in all Schneider Electric hospital isolation panels. The Iso-Gard Series 6 LIM incorporates automatic and manual self-test and self-calibration to reduce the frequency of required periodic testing. Other features include:

  • Digital and analog display

  • Unique audible alarm that will not be confused with other equipment

  • UL component recognized and CSA classified

  • Microprocessor-controlled circuitry for highest accuracy and stability

  • Total hazard current factory set to 5 mA; field-capable setting to 2 mA

  • Communication to MODBUS via Gateway

The Iso-Gard Series 6 LIM is also available as a replacement unit for older LIMs, is a direct replacement for all previous Schneider Electric LIMs, and is electrically compatible with all hospital isolated power systems. For more details, refer to 4805CT1301 and MED101301xx.

Schneider Electric created the following four upgrade kits to simplify the ordering process. With a single catalog number, you can now purchase all components necessary for the functional replacement of your existing Iso-Gard LIM.

Upgrade Kit Ordering Information

Upgrade Kit

Includes

Line Isolation Monitor

Mounting Bracket

Converter Box and Wiring Harness

Transformer

IG6ADKIT

IG6M

IG6CBKTVM

Not applicable

4800XMIA

IG6BDKIT

IG6M

IG6CBKTVM

4800RA1WMAHA

4800XMIA

IG6DDKIT

IG6M

IG6CBKTVM

4800RA1WMAHA

Not applicable

IG6KIT

IG6M

IG6CBKTVM

Not applicable

Not applicable

Was this helpful?