Features, Merchandised Units

Class 8998 / Refer to Catalog 8998CT9701

Model 6 Structure Features

  • Horizontal main bus uses captive splice bar assembly; allows splicing without removing units

  • Horizontal bus is located at the top of the structure for easy installation, inspection and maintenance

  • Available ampacity 600 A, 800 A, 1200 A, 2000 A, and 2500 A

  • Sliding non-conductive horizontal bus barrier

  • 300 A, 600 A, and 1200 A vertical bus

  • Vertical bus openings on 3-inch centers

  • Optional automatic vertical bus shutters are available

  • Base mounting channel includes lever notches for ease of alignment

  • Full depth vertical wireway available, either 4-inch or 9-inch width

  • Vertical ground bus is standard

Model 6 Arc Resistant

Model 6 Motor Control Center

The Model 6 Arc Resistant Enclosure provides reliable arc flash containment through passive technology and design and has been witnessed and verified by UL for design and performance to the ANSI/IEEE C37.20.7 standard. Most of the standard offer configurations and units are available, making the Model 6 Arc Resistant MCC the industry's most complete offer.

Certification and Validation:

  • Tested and certified performance to the industry's Arc Resistant Standard (ANSI/IEEE C37.20.7)

  • Internal arc testing validated and witnessed by UL

  • Industry's highest MCC arc duration rating of 100 milliseconds (6 Cycles)

Technical Specifications and Highlights:

  • Up to 65 kA at 600 VAC Rated

  • Accessibility Type 2A

  • Main bus up to 2000 A amps

  • Optional insulated bus (Epoxy or Heat Shrink)

  • Optional automatic bus shutters

  • Optional exhaust plenums

  • Reinforced enclosure: 12 gage steel doors and covers, additional fasteners and hinges

  • Reinforced frame with additional internal supports

  • Pathways inside the enclosure manage arc by-products and pressure

  • iMCC remote monitoring and controlling

  • Masterpact type LF (designed to limit arc energy) circuit breakers are available in upstream gear

Model 6 Unit Features

Model 6
  • Cast metal handle, color coded for clear indication of disconnect position (including “Tripped”)

  • Twin-handle cam mechanism standard on all plug-on units (except Compac™ 6)

  • Rugged unit construction features solid rear sides and hinged bottom plates

  • Forward tilted pull-apart control terminal blocks standard with NEMA Type B or C wiring

  • Starter units available with Class 8536 Type S NEMA or D-Line IEC

  • Available overload relays on starter include: melting alloy, bimetallic, Motor Logic™ , and TeSys T™

  • Control station plate for pilot devices is mounted on front of unit

  • Easily accessible control transformer

  • Starter mounted on right-hand side of unit, adjacent to wireway, for ease of cable termination

Available units include:

  • Automation equipment

  • Altivar™ AC drives

  • Altistart™ soft starts

  • Surge Protection Device (SPD) units

  • PowerLogic™ circuit monitor and power meter

  • Compac 6 starters and branch feeders

  • Reduced voltage starters

  • Distribution transformers and panelboards

  • Empty mounting units

  • Masterpact™ drawout main circuit breakers

  • Master terminal compartments

  • Automatic transfer switches

  • Full voltage non-reversing

  • Full voltage reversing

  • Circuit breaker branch feeders

  • Fusible switch branch feeders

  • Full voltage 2-speed

  • Programmable logic controllers

  • Incoming devices

  • Tie breakers

Intelligent Motor Control Center—Model 6 iMCC

Maximize customer value with the industry’s most comprehensive energy and asset management capabilities.

Standard Architectures

SIMPLE, standardized network designs create consistency and familiarity, reduce changes, accelerate startup and commissioning, and ultimately drive efficiency in existing operations and future expansions.

Reduced Lead Times

FASTER quotations, drawings, pricing, submittals, and manufacturing allow for shorter cycle times and increased flexibility to make changes later in the project as designs mature and requirements change.

Ethernet Communications

OPEN protocols in Modbus™ TCP and EtherNet/IP eliminate expensive proprietary software, hardware, and services. Both protocols provide the speed, reliability, and network services to easily and efficiently manage the entire network. Ethernet-based networks easily integrate with business systems for management across the enterprise.

Integrated Wonderware Solution

COMPLETE Wonderware solution allows the end user to perform comprehensive asset and energy management through simple, organized, and role-based screens. Power and process data can be viewed in real time or in trended report, which increases user awareness and delivers actionable data. Local or remote configuration, monitoring, and control provides optimal flexibility. Maximizing uptime, slashing troubleshooting, and delivering true predictive maintenance strategies become a reality with all the right information at the right time. Seamless integration into enterprise-level Invensys-based SCADA/DCS systems will save countless hours of unnecessary programming, engineering, and troubleshooting during both startup and operation.


Merchandised Units (shipment in as low as 3 days)

Model 6 Industrial Package units (white) are available for ordering by catalog number. A listing of types available by quick shipment may be found on the following pages. This limited offering includes popular combinations of types and options. Catalog numbers consist of class number (8998), disconnect and device types, horsepower or ampacity ratings and options (for example, 8998SBA001XFTMA). See table below. All units are UL Listed.

Combination Starter Units Catalog Numbering System

Units rated as follows:

  • Model 6 Industrial Package, 480 V, 60 Hz, NEMA 12 enclosure

  • Type 1B wiring, 100,000 AIR rating, 1 N.O./1 N.C. auxiliary interlock on each contactor

Numbering System [1]

First

Second

Third

Fourth

Fifth

Sixth

Seventh

Eighth

8998

S

B

A

005

A

FT

MA

Class

Type

Disconnect

Device

Motor

Hp

Pilot Device

Function

Control Power

Overload

Relay

8998

S- Standard Size

H- High Density
(Compac 6) [2]

B- Circuit Breaker
(PowerPact™ MCP)

F- Fusible

(Class R except
Compac 6 Class J)

A-FVNR

C-FVR [3]

001=1 hp

002=2 hp

003=3 hp

005=5 hp

007=7.5 hp

010=10 hp

015=15 hp [3]

025=25 hp [3]

040=40 hp [3]

050=50 hp [3]

060=60 hp [3]

075=75 hp [3]

100=100 hp [3]

X=None

A=Start-Stop PB, On/Off Lights[4]

C=HOA Sel.Switch, On/Off Lights [2]

FT- 480-120 V CPT[5]

FS- 120 V Fused
Separate Ctl w/intlk

MA-Melting Alloy
(Thermal Units
not Included)

SS-Motor Logic
SSOL

note

For more information, contact your nearest Schneider Electric sales office.

Footnotes

  1. Complete Model 6 Motor Control Centers are available from the factory.
  2. Not available with FVR
  3. Not available with Compac 6
  4. Includes forward, reverse and stop push-buttons; and forward and reverse pilot lights with FVR starters
  5. Includes extra 50 VA CPT on Sz 1 FVNR (T1)

Was this helpful?