XVC, 40 mm, 60 mm, and 100 mm Diameter

Refer to Catalog DIA5ED2130801EN

XVC Tower Lights and Accessories

XVC 4B5

XVC 4B35S

XVC4 Tower Lights — 40 mm diameter (1.5 inches)

Description

Light source (included)

Voltage

Signaling colors [1]

Catalog Number

Steady

Flashing

With support tube mounting

Without buzzer

LED for steady

light only

24 Vdc

R

XVC4B1

R, O

XVC4B2

R, O, G

XVC4B3

R, O, G, B

XVC4B4

R, O, G, B, C

XVC4B5

100-240 Vac

R

XVC4M1

R, O

XVC4M2

R, O, G

XVC4M3

R, O, G, B

XVC4M4

R, O, G, B, C

XVC4M5

With buzzer

+ flashing light

LED for steady or

flashing light [2]

24 Vdc

R

R

XVC4B15S

R, O

R, O

XVC4B25S

R, O, G

R, O, G

XVC4B35S

R, O, G, B

R, O, G, B

XVC4B45S

R, O, G, B, C

R, O, G, B, C

XVC4B55S

100-240 Vac

R

R

XVC4M15S

R, O

R, O

XVC4M25S

R, O, G

R, O, G

XVC4M35S

R, O, G, B

R, O, G, B

XVC4M45S

R, O, G, B, C

R, O, G, B, C

XVC4M55S

For base mounting

Without buzzer

LED for steady

light only

24 Vdc

R

XVC4B1K

R, O

XVC4B2K

R, O, G

XVC4B3K

R, O, G, B

XVC4B4K

R, O, G, B, C

XVC4B5K

XVC Z11

XVC Z01

Accessories for XVC4

Description

Diameter

mm

Minimum height to be added

mm

Catalog Number

Die-cast metal mounting base (for use with XVC4•• and XVC4••5S with support tube)

90

32

XVCZ11

Plastic mounting base (for use with XVC4, XVC4•• and XVC4••5S — customer must discard the support tube)

84

24.5

XVCZ01

XVC 1B5K

XVC 1B5SK

XVC Z13

XVC Tower Lights — 100 mm diameter (4 inches)

Description

Light source (included)

Voltage

Vdc

Signaling colors [1]

Catalog Number

Steady

Flashing

For base mounting

Without buzzer

With flashing light

LED for steady or

flashing light [2]

24

R

R

XVC1B1K

R, O

R, O

XVC1B2K

R, O, G

R, O, G

XVC1B3K

R, O, G, B

R, O, G, B

XVC1B4K

R, O, G, B, C

R, O, G, B, C

XVC1B5K

100-240 Vac

R

R

XVC1M1K

R, O

R, O

XVC1M2K

R, O, G

R, O, G

XVC1M3K

R, O, G, B

R, O, G, B

XVC1M4K

R, O, G, B, C

R, O, G, B, C

XVC1M5K

With buzzer

+ flashing light

LED for steady or

flashing light [2]

24

R

R

XVC1B1SK

R, O

R, O

XVC1B2SK

R, O, G

R, O, G

XVC1B3SK

R, O, G, B

R, O, G, B

XVC1B4SK

R, O, G, B, C

R, O, G, B, C

XVC1B5SK

100-240 Vac

R

R

XVC1M1SK

R, O

R, O

XVC1M2SK

R, O, G

R, O, G

XVC1M3SK

R, O, G, B

R, O, G, B

XVC1M4SK

R, O, G, B, C

R, O, G, B, C

XVC1M5SK

XVC Z23

Accessories for XVC1

Description

Diameter

mm

Height

mm

Catalog Number

Mount tube and base

140

300

XVCZ13

L-shape mount bracket

XVCZ23

XVC 6B5K

XVC 6B55SK

XVC6 Tower Lights, 60 mm diameter (2.375 inches)

Description

Light source (included)

Voltage

Signaling colors [1]

Catalog Number

Steady

Flashing

With support tube mounting

Without buzzer

LED for steady

light only

24 Vdc

R

XVC6B1

R, O

XVC6B2

R, O, G

XVC6B3

R, O, G, B

XVC6B4

R, O, G, B, C

XVC6B5

100-240 Vac

R

XVC6M1

R, O

XVC6M2

R, O, G

XVC6M3

R, O, G, B

XVC6M4

R, O, G, B, C

XVC6M5

With buzzer

+ flashing light

LED for steady or

flashing light [2]

24 Vdc

R

R

XVC6B15S

R, O

R, O

XVC6B25S

R, O, G

R, O, G

XVC6B35S

R, O, G, B

R, O, G, B

XVC6B45S

R, O, G, B, C

R, O, G, B, C

XVC6B55S

100-240 Vac

R

R

XVC6M15S

R, O

R, O

XVC6M25S

R, O, G

R, O, G

XVC6M35S

R, O, G, B

R, O, G, B

XVC 6M45S

R, O, G, B, C

R, O, G, B, C

XVC6M55S

For base mounting

Without buzzer

LED for steady

light only

24 Vdc

R

XVC6B1K

R, O

XVC6B2K

R, O, G

XVC6B3K

R, O, G, B

XVC6B4K

R, O, G, B, C

XVC6B5K

100-240 Vac

R

XVC6M1K

R, O

XVC6M2K

R, O, G

XVC6M3K

R, O, G, B

XVC6M4K

R, O, G, B, C

XVC6M5K

With buzzer

+ flashing light

LED for steady or

flashing light [2]

24 Vdc

R

R

XVC6B15SK

R, O

R, O

XVC6B25SK

R, O, G

R, O, G

XVC 6B35SK

R, O, G, B

R, O, G, B

XVC6B45SK

R, O, G, B, C

R, O, G, B, C

XVC6B55SK

100-240 Vac

R

R

XVC6M15SK

R, O

R, O

XVC6M25SK

R, O, G

R, O, G

XVC6M35SK

R, O, G, B

R, O, G, B

XVC6M45SK

R, O, G, B, C

R, O, G, B, C

XVC6M55SK

XVC Z02

XVC Z12

Accessories for XVC6

Description

Diameter

mm

Minimum height to be added

mm

Catalog Number

Die-cast metal mounting base
for XVC6B• and XVC6B•5S with support tube.

100

30

XVCZ02

Stamped metal mounting base for
XVC6B• K and XVC6B•5SK

84

21.6

XVCZ12

Footnotes

  1. Signaling colors: R = Red, G = Green, O = Orange, B = Blue, C = Clear. The colors are listed in the mounting order of the illuminated units from top to bottom.
  2. Flashing light function selected by wiring or programming.

Was this helpful?