XUB Tubular Sensors

Refer to Catalog 9006CT1007

XUB Tubular Sensors

A single product that adapts to most environments.


For multi-mode models (XUB0, XUM0, XUK0, and XUX0) that are programmable to function as Diffuse, Diffuse/Background Suppression, Polarized Retroreflective, or Thru-Beam Receivers, consult the factory.

XUB Tubular Sensors

XUB Tubular Sensors

XUB•A
18 mm plastic

XUB•B
18 mm metal

Usable sensing distance

Proximity diffuse (adjustable) 0.6 m (2.0 ft) 0.6 m (2.0 ft)
Polarized retroreflective 2 m (6.6 ft) 2 m (6.6 ft)
Retroreflective 4 m (13.1 ft) 4 m (13.1 ft)
Thru-beam 15 m (49 ft) 15 m (49 ft)
Mounting (mm) M 18 x 1 M 18 x 1
Enclosure: M (metal), P (plastic) / Dimensions (mm) Ø x L or W x H x D P / M 18 x 46 P / M 18 x 46
Setup LEDs
Temperature range –25 to +55 °C (–13 to +131 °F)

Degree of protection (conforming to IEC 60529):

IP65, IP67 (XUK: IP65)

Sensors for DC Applications (Solid State Output: Transistor)

Connection

Precabled, PvR, 2 m [1]

M12 connector

Precabled, PvR, 2 m [1]

M12 connector

Catalog No.

Catalog No.

Catalog No.

Catalog No.

Receiver or
Transmitter/Receiver,
3-wire PNP [2]

Proximity diffuse, adjustable

N.O.

XUB5APANL2

XUB5APANM12

XUB5BPANL2

XUB5BPANM12

N.C.

XUB5APBNL2

XUB5APBNM12

XUB5BPBNL2

XUB5BPBNM12

Polarized retroreflective

N.O.

XUB9APANL2

XUB9APANM12

XUB9BPANL2

XUB9BPANM12

N.C.

XUB9APBNL2

XUB9APBNM12

XUB9BPBNL2

XUB9BPBNM12

Retroreflective

N.O.

XUB1APANL2

XUB1APANM12

XUB1BPANL2

XUB1BPANM12

N.C.

XUB1APBNL2

XUB1APBNM12

XUB1BPBNL2

XUB1BPBNM12

Thru-beam

N.O.

XUB2APANL2R

XUB2APANM12R

XUB2BPANL2R

XUB2BPANM12R

N.C.

XUB2APBNL2R

XUB2APBNM12R

XUB2BPBNL2R

XUB2BPBNM12R

Transmitter

XUB2AKSNL2T

XUB2AKSNM12T

XUB2AKSNL2T

XUB2AKSNM12T

Supply voltage limits, min/max (V) including ripple

10–36

10–36

10–36

10–36

Switching frequency (Hz)

500

500

500

500

Common characteristics for DC versions

Switching capacity, max (mA): 100 / Overload and short-circuit protection / LED output state

XUZC24

XUZC50

XUZC80

XUZA118

XUZA218

XZCP1241L2

XZCP1141L2

Metal Body Sensors for Two-Wire AC [3] or DC Applications (Solid-State Output: Transistor)

Connection

Precabled, PvR, 2 m [1]

1/2"-20UNF Connector

Catalog No.

Catalog No.

System

Diffuse with adjustable background suppression

NO

XU8M18MA230

XU8M18MA230K

NC

XU8M18MB230

XU8M18MB230K

Diffuse

NO

XU5M18MA230

XU5M18MA230K

NC

XU5M18MB230

XU5M18MB230K

Polarized retrofeflective [4]

NO

XU9M18MA230

XU9M18MA230K

NC

XU9M18MB230

XU9M18MB230K

Thru-beam[5]

NO

XU2M18MA230

XU2M18MA230K

NC

XU2M18MB230

XU2M18MB230K

Rated supply voltage (Vac/Vdc)

24–240

24–240

Switching frequency (Hz)

25

25

Switching capacity (mA) [3]

10–200

10–200

Accessories

 

mm

Catalog No.

Reflectors

24 x 21

XUZC24

Ø 80

XUZC80

50 x 50

XUZC50

Material

Catalog No.

Mounting brackets for XUB

Die Cast Zinc

XUZA118

Plastic

XUZA218

90°

Straight

Catalog No.

Catalog No.

Cables, 2 m, without LED [6]

Suitable plug-in female connectors, including pre-wired versions

M8 (4-Pin)

XZCP1041L2

XZCP0941L2

M12 (4-pin)

XZCP1241L2

XZCP1141L2

1/2"-20UNF

XZCP1965L2

XZCP1865L2

Footnotes

  1. For a 5 m cable, change L2 to L5. For example, XUMB5APANL2 becomes XUMB5APANL5.
  2. For version with NPN output, change “P” to “N”. For example: XUB1APANL2 would become XUB1ANANL2.
  3. These sensors do not incorporate overload or short-circuit protection. A 0.4 A fast-acting fuse must be connected in series with the load.
  4. A 50 x 50 mm reflector XUZC50 is included with a polarized retroreflective system.
  5. Includes a thru-beam transmitter and receiver.
  6. For 5 or 10 meter lengths, replace 2 in the cable catalog number with 5 or 10.

Was this helpful?