Selection Guide

Class 9012 / Refer to Catalog 9012CT9701 or 9014CT0201

9012 Sensor Selections

Application

Electronic

Electromechanical Control

 

Product Family

XMLG

XMLK

XMLR

XMLA, B, C, D

9012G

9016G

Type of Installation/ Application

Control circuits

Control circuits

Pumping applications

Control circuits

Control circuits

Control circuits

Control/power circuits

Fluids Controlled

Air, water, hydraulic oils, corrosive fluids

Air, fresh water, 0 to + 80 °C (32 to 176 °F)

Air, water, hydraulic oils, corrosive fluids

Type of Operation and Features

Pressure/vacuum switches and transmitters

Analog output
4–20 mA or 0–10 V

Pressure transmitters

Analog output, 4–20 mA or
0–10 V

Pressure/vacuum switches and transmitters

Configurable units with digital display

Analog output 4–20 mA, 0–10 V

Regulation between 2 trip points
(adjustable differential)

Pressure/vacuum switches

Detection of single trip point (nonadjustable differential)

Regulation between 2 trip points
(adjustable differential)

Pressure switches

Detection of single trip point (nonadjustable differential)

Regulation between 2 trip points (adjustable differential)

2-stage

Vacuum switches

Regulation between
2 trip points
(adjustable differential)

Size/Range

–14.5 to 5800 psi

0 to 25 bar or 0 to 300 psi,
depending on the model

–14.5 to 8700 psi

–14.5 to 7250 psi

0.2 to 9000 psi

0 to 29 in. of Hg

Type of Output

Analog, 4–20 mA or 0–10 V

Digital, PNP or NPN normally closed ( N.C.) output

Analog, 4–20 mA or 0–10 V

Analog, 4–20 mA,
`0–10 V

Digital, PNP or NPN,

Snap action contacts

SPDT or DPDT
10 A continuous

Snap action contacts

SPDT or DPDT
10 A continuous

Snap action contacts

SPDT 10 A continuous
DPST horsepower rated

Electrical Connection

M12 connector or
Integrated quick connection

M12, DIN 43650 A or
Metri-Pack connector [1]

M12 connector

SAE 7/8-16 UN2A

Cable entry for Pg 13
(DIN PG13.5) cable gland,
ISO M20, 1/2" NPT, and 1/2" PF

1/2" -14 NPT
Cable entry 20 mm

9016G: 1/2" -14 NPT
Cable entry 20 mm

9016GVG

NEMA Type 1 and 3R: 3 knockouts for 1/2 in. conduit

NEMA Type 7 and 9: 2 conduit entries,
3/4"-14 NPT

Fluid Connection

G 1/4" BSP internal,
1/4" NPT internal
SAE 7/16"-20 UNF female

G 1/4 A (male) conforming to ISO7 or 1/4"-18 NPT male [1]

G 1/4" BSP internal,
1/4" NPT internal
SAE 7/16"-20 UNF female

G 1/4" BSP internal,
1/4" NPT internal
1/4"-18 NPT external

1/4" - 18 NPTF internal
7/16"-20 UNF-2B internal
G 1/4" BSP internal
G 1/4"-19 BSP internal

G 1/4" BSP internal,
1/4" NPT internal
1/4"-18 NPT external

Fluid Characteristics

Hydraulic oils, air, fresh water, sea water, corrosive fluids from –15 to +125 °C (5 to +257 °F)

Air, fresh water, 0 to + 80 °C (32.0 to 176.0 °F)

Hydraulic oils, air, fresh water, sea water, corrosive fluids from –15 to +80 °C
(5 to +176 °F)

Hydraulic oils, air, fresh water, sea water, steam, corrosive fluids, viscous products, 32 to 320 °F
(0 to 160 °C)
depending on the model

Hydraulic oils, air, fresh water, sea water, corrosive fluids from –26 to +120 °C (–15 to +250 °F)
depending on the model

Hydraulic oils, air, fresh water, sea water,
from –26 to +120 °C
(–15 to +250 °F)
depending on the model

Enclosure Rating

IP66, IP67 conforming to IEC/EN 60529, NEMA 4

IP65 conforming to IEC/EN60529, NEMA 4

IP67 conforming to IEC/EN 60529, NEMA 4/6/12/13

Screw terminal models: IP66 conforming to IEC 529, NEMA 4

NEMA Type
4, 4X, 7, 9, 13

9016G: NEMA Type
4, 4X, 7, 9, 13

9016GVG: NEMA Type 1

Dimensions of Case, in. (mm)

width x height x depth

dia. 0.90 x 2.76
(dia. 22.8 x 70.1 mm)

dia. 1.40 x 3.10
(dia. 36 x 79.5)

1.6 x 3.93 x 1.6 in.
(41 x 100 x 42 mm)

4.45 x 1.38 x 2.95 in.
(113 x 35 x 75 mm)

NEMA 4: 3.50 x 3.60 x 2.63 in. (89 x 91 x 67 mm)

NEMA 1: 2.06 x 5.03 x 2.75 in.
(52 x 128 x 70 mm)

NEMA 4: 3.50 x 3.60 x 2.63 in.
(89 x 91 x 67 mm)

Control circuit:
same as 9012G

Power circuit:
same as 9013G

Conforming to Standards

CE,

IEC/EN 60947-1,
IEC/EN 60947-5-1,

EN 50081-1, EN 50082-2, EN 61000-6-2

CE,

IEC/EN 60947-1,
IEC/EN 60947-5-1

EN 50081-1, EN 50082-2,
EN 61000-6-2

CE,

IEC/EN 60947-1,
IEC/EN 60947-5-1,

EN 50081, EN 50082, EN 61000-6-2,
EN 61000-4-2/3/4/5/6/8/11

CE,

IEC/EN 60947-5-1,

VDE 0660-200,

UL 508,

CSA C22-2 No. 14

NEMA A600 UL508

NEMA A600 UL508

Certifications

UL Listed,
CSA Certified

UL: File E97729, CCN NKPZ

CSA: File 240515,
Class 3211-03

UL Listed,
CSA Certified

UL B300 - R300 Listed.
CSA B300 - R300,
(BV, GL, RINA, LROS pending)

UL Listed,
CSA Certified

UL Listed,
CSA Certified

Catalog Number

XMLG

XMLK

XMLR

XMLA, XMLB, XMLC, XMLD

9012GA, 9012GC, 9012GG, 9012GH, 9012GK, 9012GM, 9012GR, 9012GS, 9012GT, 9012GN, 9012GP, 9012GQ

9016GA, 9016GV

Class 9013, 9036, 9037, 9038 / Refer to Catalog 9013CT9701 or 9034CT9701

9013,9036, 9037, 9038 Sensor Selections

Application

Electromechanical
Pressure Switches

Electromechanical
Float Switches

   

Product Family

9013F

9013G

9036D, 9036F

9036G

9037

9038

Type of Installation/ Application

Power circuits

Power circuits

Power circuits

Power circuits

Power circuits

Power circuits

Fluids Controlled

Fresh water, air

Fresh or sea water, hydraulic oils; suitable for corrosive fluids except for cast iron bushing (shown above)

Type of Operation and Features

Pressure switches

Detection of single trip point (fixed differential)

Regulation between 2 trip points (adjustable differential)

Pressure switches

Regulation between 2 trip points (adjustable differential)

Liquid level control
in Open tanks—
either pumping in or pumping out of tank

Liquid level control
in Open tanks—
either pumping in or pumping out of tank

Liquid level control
in Closed tanks
for condensate, return heating water, fuel oil, etc.

Liquid level control
in Open or Closed tanks—
two pumps alternate, and
both pumps run in peak demand

Non-alternating option also available

Size/Range (psi)

6 to 200 psi

10 to 250 psi

Light duty

Medium duty

Type of Output

1-pole or 2-pole, snap action contacts
HP rated

2-pole, snap action contacts
HP rated

2-pole, snap action contacts
HP rated

2-pole, snap action contacts
HP rated

2-pole, snap action contacts
HP rated

2 sets of 2-pole,
snap action contacts
HP rated

Electrical Connection

2 open side entries,
0.88 in. diameter,
with two flats

NEMA Type 1 and 3R: 3 knockouts for 1/2 in. conduit

NEMA Type 7 and 9: 2 conduit entries,
3/4"-14 NPT

4 screw terminals

NEMA Type 1:
2 open side entries,
0.88 in. diameter,
with two flats

NEMA Type 4, 7, 9:
2 cable entries,
3/4-14 conduit entry

9036FG: 2 cable entries, 0.88 in. (22.4 mm) with 0.84 in. (21.3 mm) across flat

4 screw terminals

NEMA Type 1: 3 knockouts for 1/2 in. conduit entry

NEMA Type 4, 7, 9:
2 cable entries, 3/4-14 conduit entry

4 screw terminals

NEMA Type 1:
2 open side entries,
0.88 in. diameter,
with two flats

NEMA Type 4, 7, 9: 2 cable entries,
3/4-14 conduit entry

8 screw terminals

NEMA Type 1: 8 knockouts for 1/2 or 3/4 in. conduit entry

NEMA Type 4, 7, 9: 2 cable entries, 3/4-14 conduit entry

Fluid Connection

1/4" NPSF internal,
1/4" NPT external,
plus other options

1/4" NPSF internal,
1/4" NPT external

Open tank

Open tank

Closed tank

Open tank (9038A)
Closed tank (9038C, D)

Fluid Characteristics

Fresh water, air

Fresh water, sea water, hydraulic oils (and corrosive fluids, depending on the model) with a density ≥ 0.8

Enclosure Rating

NEMA Type 1
NEMA Type 3R
IP20

NEMA Type 1, 3R, 7, 9
IP20

NEMA Type 1, 4 , 7, 9

NEMA Type 1, 4 , 7, 9

NEMA Type 1, 4 , 7, 9

NEMA Type 1, 4 , 7, 9

Dimensions of Case
width x height x depth
in. (mm)

3.76 x 2.8 x 2.78 in.
(95.5 x 71.12 x 70.6 mm)

3.68 x 3.85 x 3.44 in.
(93.47 x 97.79 x 87.37 mm)

See Open Tank or Sump Applications

See Open Tank or Sump Applications

See Closed Tank, Class 9037 Type E
Type H Switches

See Type C, Closed Tank, with Bushing

Conforming to Standards

NEMA A600 UL508

NEMA A600 UL508

NEMA A600 UL508

NEMA A600 UL508

NEMA A600 UL508

NEMA A600 UL508

Certifications

UL Listed,
CSA Certified

UL Listed,
CSA Certified

UL Listed, CSA Certified

UL Listed, CSA Certified

UL Listed, CSA Certified

UL Listed,
CSA Certified

Catalog Number

9013FS, 9013FR, 9013FH, 9013FT, 9013FY

9013GS, 9013GH, 9013GM

9036DG, 9036DW, 9036DR, 9036FG

9036GG, 9036GW, 9036GR

9037EG, 9037EW, 9037ER, 9037HG, 9037HW, 9037HR

9038AG, 9038AW, 9038AR,
9038CG, 9038CW, 9038CR, 9038DG, 9038DW, 9038DR

Footnotes

  1. For other connections, consult the Sensor Competency Center.

Was this helpful?