Type SSM

Refer to Catalog DIA5ED2130302EN

Zelio™ SSM Relays

SSM1A36BD

 
 

SSM1A312BD

Zelio SSM solid state relays are ready-to-use modular relays with SCR/MOSFET outputs for greater switching density. The unique IP20 housing design and integrated heat sink with no exposed metal surface offers compactness and enhances operating conditions of the relay. SSM relays are DIN rail mounted and available with zero voltage switching for resistive load and random switching for inductive load applications. The SSM relay range comprises:

  • SSM1: Single channel, single-phase relays with 6 A and 12 A ratings

  • SSM2: Dual channel, single-phase relays with 6 A rating

Refer to Online Relay Configurator.

SSM1 Single Channel Solid State Relays (sold in lots of 1)

Switching

Input Voltage

Ouput Voltage

Contact Configuration

Load Current Range

Motor Load Rating

Catalog Number

DC switching

4–32
Vdc

1–60 Vdc

SPST N.O.
(1 N/O)

6 A

SSM1D26BD

SPST N.O.
(1 N/O)

12 A

SSM1D212BD

1–100 Vdc

SPST N.O.
(1 N/O)

6 A

SSM1D36BD

SPST N.O.
(1 N/O)

12 A

SSM1D312BD

Zero voltage switching

4–32
Vdc

24–280 Vac

SPST N.O.
(1 N/O)

6 A

1/6 hp
@ 240 Vac

SSM1A16BD

SPST N.O.
(1 N/O)

12 A

1/3 hp
@ 240 Vac

SSM1A112BD

48–600 Vac

SPST N.O.
(1 N/O)

6 A

1/6 hp
@ 240 Vac

SSM1A36BD

SPST N.O.
(1 N/O)

12 A

1/3 hp
@ 240 Vac

SSM1A312BD

18–36
Vac

24–280 Vdc

SPST N.O.
(1 N/O)

6 A

1/6 hp
@ 240 Vac

SSM1A16B7

SPST N.O.
(1 N/O)

12 A

1/3 hp
@ 240 Vac

SSM1A112B7

48–600 Vac

SPST N.O.
(1 N/O)

12 A

1/3 hp
@ 240 Vac

SSM1A312B7

90–140
Vac

24–280 Vac

SPST N.O.
1 N/O)

6 A

1/6 hp
@ 240 Vac

SSM1A16F7

SPST N.O.
(1 N/O)

12 A

1/3 hp
@ 240 Vac

SSM1A112F7

48–600 Vac

SPST N.O.
(1 N/O)

12 A

1/3 hp
@ 240 Vac

SSM1A312F7

200–265
Vac

24–280 Vac

SPST N.O.
(1 N/O)

6 A

1/6 hp
@ 240 Vac

SSM1A16P7

SPST N.O.
(1 N/O)

12 A

1/3 hp
@ 240 Vac

SSM1A112P7

48–600 Vac

SPST N.O.
(1 N/O)

12 A

1/3 hp
@ 240 Vac

SSM1A312P7

Random switching

4–32
Vdc

24–280 Vac

SPST N.O.
(1 N/O)

6 A

1/6 hp
@ 240 Vac

SSM1A16BDR

SPST N.O.
(1 N/O)

12 A

1/3 hp
@ 240 Vac

SSM1A112BDR

48–600 Vac

SPST N.O.
(1 N/O)

6 A

1/6 hp
@ 240 Vac

SSM1A36BDR

SPST N.O.
(1 N/O)

12 A

1/3 hp
@ 240 Vac

SSM1A312BDR

18–36
Vac

24–280 Vac

SPST N.O.
(1 N/O)

6 A

1/6 hp
@ 240 Vac

SSM1A16B7R

SPST N.O.
(1 N/O)

12 A

1/3 hp
@ 240 Vac

SSM1A112B7R

48–600 Vac

SPST N.O.
(1 N/O)

12 A

1/3 hp
@ 240 Vac

SSM1A312B7R

90–140
Vac

24–280 Vac

SPST N.O.
(1 N/O)

6 A

1/6 hp
@ 240 Vac

SSM1A16F7R

SPST N.O.
(1 N/O)

12 A

1/3 hp
@ 240 Vac

SSM1A112F7R

48–600 Vac

SPST N.O.
(1 N/O)

12 A

1/3 hp
@ 240 Vac

SSM1A312F7R

200–265
Vac

24–280 Vac

SPST N.O.
(1 N/O)

6 A

1/6 hp
@ 240 Vac

SSM1A16P7R

SPST N.O.
(1 N/O)

12 A

1/3 hp
@ 240 Vac

SSM1A112P7R

48–600 Vac

SPST N.O.
(1 N/O)

12 A

1/3 hp
@ 240 Vac

SSM1A312P7R

SSM2A36BD

SSM2 Dual Channel Solid State Relays (sold in lots of 1)

Switching

Input Voltage

Ouput Voltage

Contact Configuration

Load Current Range

Catalog Number [1]

Zero voltage switching

4–32
Vdc

24–280 Vac

DPST N.O.
(2 N/O)

6

SSM2A16BD

48–600 Vac

DPST N.O.
(2 N/O)

6

SSM2A36BD

Random switching

4–32
Vdc

24–280 Vac

DPST N.O.
(2 N/O)

6

SSM2A16BDR

48–600 Vac

DPST N.O.
(2 N/O)

6

SSM2A36BDR


Approvals for SSM Relays

File: E359576
CCN: NMFT2, NMFT8

File: 257594
Class: 3211 04

IEC
60950-1

RoHS
Compliant

Footnotes

  1. 4–pin connector for dual channel output only. Mating connector: MOLEX 050579404 or equivalent.

Was this helpful?