Terminal Block Selection Guide

Refer to Catalogs 9080CT1301 and 9080CT9601

Terminal Block Panorama


Product Panorama

Product Family

NSYTRV

NSYTRR

NSYTRP

NSYTRH

9080G

Type of product

IEC screw technology

IEC spring technology

IEC push-in technology

IEC hybrid
(screw and insulation displacement connection)

NEMA screw technology

Mounting

DIN 3

DIN 3

DIN 3

DIN 3

DIN 3 and Square D track [1]

Maximum rated voltage (V)

600

600

600

600

600 [2]

Maximum rated current per UL (A)

285

85

30

15

255

Ambient air temperature

-40 to +266 °F (-40 to 130 °C)

-40 to +257 °F
(-40 to 125 °C)

Approvals[3]

UL File E87739
CCN XCFR2

UL File E87739
CCN XCFR2

UL File E87729
CCN XCFR2

UL File E87729
CCN XCFR2

UL File E60616
CCN XCFR2

CSA File 25644
Class 6228-01

CSA File 25644
Class 6228-01

CSA File 25644
Class 6228-01

CSA File 256444
Class 6228-01

CSA File 025490
Class 3211–07

Color

 

Gray

Blue

Orange

Red

Green

White

Black

Green/Yellow

Gray

Blue

Orange

Green/Yellow

Gray

Blue

Orange

Green/Yellow

Gray

Green/Yellow

Natural (White)

Black

Blue

Green

Gray

Orange

Red

Yellow

Brown

Footnotes

  1. 9080GK6 can be mounted directly to a panel or on Square D track.
  2. 9080GT6 is 120 V.
  3. Refer to catalogs 9080CT1301 and 9080CT9601 for a complete list of certifications.

Was this helpful?