NEMA Type LB Power Distribution Blocks

Class 9080 / Refer to Catalog 9080CT9603

Open Power Distribution Blocks

LBA365212

LBA161104

LBC165212

Aluminum Power Distribution Blocks

Lug Wire Range [1]

Aluminum [2]

Main

Branch

One Pole

Two Pole

Three Pole

Type

Type

Type

(1) #14–2/0

(1) #14–2/0

LBA162101

LBA262101

LBA362101

(1) #6–350 kcmil

(1) #6–350 kcmil

LBA163101

LBA263101

LBA363101

(1) #4–600 kcmil

(1) #4–600 kcmil

LBA164101

N/A

LBA364101

(2) #4–350 kcmil

(2) #4–350 kcmil

LBA165202

LBA265202

LBA365202

(2) #6–500 kcmil

(2) #4–500 kcmil

LBA1652021

LBA2652021

LBA3652021

(1) #14–2/0

(4) #14–4

LBA162104

LBA262104

LBA362104

(1) #14–2/0

(6) #14–4

N/A

N/A

LBA362106

(1) #6–400 kcmil

(4) #14–2

LBA163104

LBA263104

LBA363104

(1) #6–400 kcmil

(6) #14–2

LBA163106

LBA263106

LBA363106

(1) #6–400 kcmil

(8) #14–2

LBA164108

LBA264108

LBA364108

(1) #4–500 kcmil

(6) #14–2/0

LBA165106

LBA265106

LBA365106

(1) #4–500 kcmil

(12) #14–2

LBA165112

LBA265112

LBA365112

(2) #14–2/0

(6) #14–4

LBA163206

LBA263206

LBA363206

(2) #6–500 kcmil

(8) #14–2/0

LBA165208

LBA265208

LBA365208

(2) #6–500 kcmil

(12) #14–4

LBA165212

LBA265212

LBA365212

Miniature Aluminum Power Distribution Blocks

Lug Wire Range [1]

Aluminum [2]

Main

Branch

One Pole

Two Pole

Three Pole

Type

Type

Type

(1) #14–2

(1) #14–2

LBA161101

N/A

LBA361101

(1) #14–2

(4) #18–10

LBA161104

LBA261104

LBA361104

Copper Power Distribution Blocks

Lug Wire Range [1]

Copper [3]

Main

Branch

One Pole

Two Pole

Three Pole

Type

Type

Type

(1) #18–1/0

(1) #18–1/0

LBC162101

N/A

LBC362101

(1) #6–250 kcmil

(1) #6–250 kcmil

LBC163101

N/A

LBC363101

(1) #14–2/0

(4) #14–4

LBC162104

LBC262104

LBC362104

(1) #4–500 kcmil

(6) #14–2

LBC163106

LBC263106

LBC363106

(2) #14–2/0

(6) #14–4

LBC163206

LBC263206

LBC363206

(2) #4–500 kcmil

(8) #14–2/0

LBC165208

N/A

LBC365208

(2) #6–500 kcmil

(12) #14–2

LBC165212

N/A

LBC365212

File: E60616
CCN: XCFR2

File: 70361
Class: 6228-01

RoHS

Compliant

 

Clear Plastic Covers (0.045 in. thick)

For LBA Type[4]

Type

Dim. A

Dim. B

LBA161...

LB11

0.824

2.31

LBA261...

LB12

1.459

2.31

LBA361

LB13

2.094

2.31

LBA162…, LBC162

LB21

1.062

2.750

LBA262…, LBC262

LB22

1.875

2.750

LBA362…, LBC362 [5]

LB23

2.688

2.750

LBA163…, LBC163

LB31

1.782

3.813

LBA263…, LBC263

LB32

3.313

3.813

LBA363.… LBC363

LB33

4.844

3.813

LBA164…

LB41

2.125

4.563

LBA264…

LB42

4.000

4.563

LBA364…

LB43

5.875

4.563

LBA165…, LBC165

LB51

2.719

5.313

LBA265…, LBC265

LB52

5.656

5.313

LBA365…, LBC365

LB53

8.375

5.313

How to Order

To Order Specify

Catalog Number

  • Class Number

9080

  • Type Number

LBA162101

Application Information

Voltage Rating-Class B and C–600 V

Blocks are rated based on NEC Table 310-16 using 167 oF (75 oC) wire

Aluminum blocks are tin-plated high conductive aluminum. Copper blocks are tin-plated high conductive copper.

Housing material:

  • Miniature Blocks are made from high impact thermoplastic rated at 257 oF (125 oC) max. and –40 oF (–40 oC) min.

  • Full Size Blocks are made from general purpose phenolic rated at 302 oF (150 oC) max. and –40 oF (-40 oC) min.

All blocks have a flammability rating of UL 94V-0.

For the short-circuit current ratings and dimensions, see catalog 9080CT9603.

Footnotes

  1. Lugs suitable for use with 75 oC (167 oF) conductors.
  2. Aluminum blocks will accept either aluminum or copper conductors.
  3. Copper blocks will accept copper conductors only.
  4. These covers must be ordered in multiples of 5. Each cover comes with two self-tapping screws.
  5. Will not work on a 9080LBA362106 block.

Was this helpful?