Open AC Drives

Panel Mounted / Open AC Drive Solutions

Overview of Altivar™ 12 / 312 / 32

Type of Motor Control

Simple Machines

Complex Machines

Key Application/Market Segment

  • Conveyors

  • Mixers

  • Gate control

  • Machine movement

  • Small pumps and fans

  • Positive displacement pumps

  • Material handling

  • Material working

  • Material handling

  • Packaging

  • Gapping, Palletizing

  • Forming, Embossing

  • Hoisting

Drives

Altivar™ 12

Altivar™ 312 Altivar™ 32
 
Distribution voltage ranges for 50/60 Hz line supply

Single-phase 100 V to 120 V

Single-phase 200 V to 240 V

Three-phase 200 V to 230 V

Single-phase 200 V to 240 V

Three-phase 200 V to 240 V

Three-phase 380 V to 500 V

Three-phase 525 V to 600 V

Single-phase 200 V to 240 V
Three-phase 380 V to 500 V

Horsepower ratings for three-phase motors

1/4 hp to 1 hp, 115 V/230 V single-phase input

1/4 hp to 3 hp, 208 V/230 V single-phase input

1/4 hp to 5hp, 208V/230 V

1/4 hp to 3 hp, 208 V/230 V single-phase input

1/4 hp to 20 hp, 208 V/230 V

1/2 hp to 20 hp, 400 V/480 V

1 hp to 20 hp, 525 V/600 V

1/4 hp to 3 hp, 200 V/240 V

1/2 hp to 20 hp, 380 V/500 V

Drives

Output frequency

0.5 Hz to 400 Hz

0.5 Hz to 500 Hz

0.1 Hz to 599 Hz

Type of Control

Asynchronous motor

Sensorless flux vector control

Kn2 quadratic ratio for pump and fan

Sensorless flux vector control, volts per hertz, Energy saving ratio

Sensorless flux vector without speed feedback, volts/hertz (2 or 5 point or quadratic)

Synchronous motor

Permanent magnet motor control without speed feedback

Transient overtorque

150% to 170% of nominal motor torque

170% to 200% of the nominal motor torque

150% nominal for 60 seconds,

200% nominal for 2 seconds

Functions
Number of Functions

40

50

>150 + ATV Logic

Number of I/O

Analog inputs

1

3

3

Analog outputs

1

1

1

Logic inputs

4

6

6 + Safe Torque Off input

Logic/Relay outputs

1 L.O., 1 N.O./1 N.C. relay contacts

2: 1 N.O./1 N.C. + 1 N.O. relay contacts

1 L.O., 1 N.O./1 N.C., 1 N.O.

Communication

Integrated

Modbus

Modbus and CANOpen

Modbus and CANOpen

Available as an option

  • DeviceNet

  • Profibus DP

  • CANOpen Daisy Chain

  • Ethernet TCP/IP (gateway)

  • FIPIO (gateway)

  • CANOpen Daisy Chain

  • DeviceNet

  • Profibus DP V1

  • Ethernet TCP/IP

  • PROFINET

Other Option Cards

Enclosure Rating

IP20

IP20, Type 1 with optional kit, Type 12 available with ATV31C

IP20

Standards and Certifications

EC/EN 61800-5-1, IEC/EN 61800-3

(Environments 1 and 2, categories C1 and C3) CE, UL, CSA, C-Tick,

NOM, GOST

EN 50178, EN 61800-3,

EN 55011 - EN 55002:

class A, class B with option, C-TICK, UL, N998, CE, CSA

IEC/EN 61800-5-1,

IEC 61800-3 (1 and 2, category C2)

IEC/EN 61508 SIL 1

UL508C, CSA, C-Tick, NOM, GOST, CE

Overview of Altivar™ 71 / 900

Type of Motor Control

Complex, High-power Machines

 

Key Application/Market Segment

  • Material handling

  • High performance movement and regulation

  • Lifts, cranes, hoists

  • Extruders, shredders

  • Presses

  • Material handling

  • Artificial lift

  • High performance movement and regulation

  • Lifts, cranes, hoists

  • Extruders, shredders

  • Presses

  • Positive displacement pumps

Drives

Altivar™ 71

Altivar™ Process 900

Distribution voltage ranges for 50/60 Hz line supply

Single-phase 230 V to 240 V

Three-phase 200 V to 240 V

Three-phase 380 V to 480 V

Three-phase 500 V to 690 V

Three-phase 200 V to 240 V

Horsepower ratings for three-phase motors

1 hp to 30 hp, 208 V/230 B single-phase input

1/2 hp to 100 hp, 200 V/230 V

1 hp to 1800 hp, 400 V/480 V

2 hp to 2100 hp, 575 V/690 V

1 hp to 100 hp, 208 V/230 V

1 hp to 250 hp, 400 V/480 V

Drives

Output frequency

0.5 Hz to 599 Hz up to 50 hp

0.5 Hz to 500 Hz from 50 hp to 700 hp

0.5 Hz to 599 Hz

Type of Control

Asynchronous motor

Sensorless flux vector control (with or without sensor), volts per hertz ratio (2 or 5 points), ENA system, synchronous motor vector control with or without speed feedback

Voltage vector control, currrent vector control closed loop, 5-segment V/F profile, energy saving, synchronous reluctance motor

Synchronous motor

Vector control with or without speed feedback

Open loop synchronous motor, closed-loop synchronous motor, open-loop synchronous motor variable torque

Transient overtorque

220% of the nominal motor torque for 2 seconds

170% for 60 seconds

Normal duty:

Functions

Number of Functions

> 150

45+

Number of I/O

Analog inputs

2-4

3–5

Analog outputs

2

Logic inputs

6-20

8–14

Logic/Relay outputs

2-4

3–6

Safety function inputs

2

Communication

Integrated

Modbus™ and CANopen

Modbus™ and Ethernet IP /Modbus TCP dual port

Available as an option

-Profibus DP [V1]
- DeviceNet
- Modbus TCP/IP
- EtherNet/IP and Modbus/TCP Dual port

- Interbus S
- Modbus/Uni-Telway
- Modbus Plus

- CANopen: Daisy Chain RJ45, Sub-D and screw terminals
- ProfiNet
- Profibus DP V1
- DeviceNet
- EtherCAT

Other Option Cards

Encoder interface cards, I/O extension cards, IMC programmable card

I/O extension cards, Encoder input cards, Resolver input cards

Enclosure Rating

IP20, Type 1 with optional kit

Type 1

Standards and Certifications

IEC/EN 61800-5-1, IEC/EN 61800-3

(environments 1 and 2, C1 to C3),

EN 55011, EN 55022,

IEC/EN 61000-4-2/4-3/4-4/4-5/4-6/4-11,CE,

UL, CSA, DNV, C-TICK, NOM 117, GOST, ABS

UL 508C, UL File E116875, CSA, TUV, REACH, UL50, EN/IEC 61800-3, EN/IEC 61800-3 environment 1 category C2, EN/IEC 61800-3 environment 2 category C3, EN/IEC 61800-5-1, IEC 61000-3-12, IEC 60721-3, IEC 61508

Overview of Altivar™ 212 / 61 / 600

Type of Motor Control

Centrifugal Pumps and Fans

Pumps and Fans

Key Application/Market Segment

  • Pumps

  • Fans

  • Pumps

  • Fans

  • General purpose applications in:

    • Water & Wastewater

    • Oil & Gas

    • Mineral, Mining & Metals

    • Food & Beverage

Drives

Altivar™ 212

Altivar™ 61

Altivar™ Process 600

Distribution voltage ranges for 50/60 Hz line supply

Three-phase 200 V to 240 V

Three-phase 380 V to 480 V

Single-phase 230 V to 240 V

Three-phase 200 V to 240 V

Three-phase 380 V to 480 V

Three-phase 500 V to 690 V

Three-phase 200 V to 240 V

Three-phase 380 V to 480 V

Horsepower ratings for three-phase motors

1 hp to 40 hp, 208 V/230 V

1 hp to 100 hp, 400 V/480 V

1 hp to 30 hp, 208 V/230 V single-phase input

1 hp to 125 hp, 208 V/230 V

1 hp to 1800 hp, 400 V/480 V

2 hp to 2500 hp, 575 V/690 V

1 hp to 100 hp, 208 V/230 V

1 hp to 250 hp, 400 V/480 V

Drives

Output frequency

0 Hz to 200 Hz

0.5 Hz to 1000 Hz up to 50 hp

0.5 Hz to 500 Hz from 50 hp to 900 hp

0.1 Hz to 500 Hz

Type of Control

Asynchronous motor

Volts per hertz or sensorless flux vector control

Volts per hertz ratio (2 or 5 points) or sensorless flux vector control, energy-saving ratio

Voltage/frequency: quadratic, 2 point or 5 points, or optimized for energy savings

Synchronous motor

Permanent magnet motor control without speed feedback

Vector control without speed feedback

Vector control for permanent magnet motors

Transient overtorque

Transient overload: 110% of the nominal drive current for 60 seconds

170% of the nominal motor torque for 2 seconds
110% for 60 seconds

Normal Duty: 130% of the nominal motor torque for 2 seconds
110% for 60 seconds
Heavy Duty: 170% of the nominal motor torque for 2 s 150% for 60 s

Functions

Number of Functions

50

> 100

>30 pump dedicated functions, additional for fan and material handling applications

Number of I/O

Analog inputs

2

2-4

3-5

Analog outputs

1

2

Logic inputs

3

6-20

6-12

Logic/Relay outputs

2: 1 N.O./1 N.C. and 1 N.O. relay contacts

2-4

3-6

Safety function inputs

2

Communication

Integrated

Modbus™, Apogee P1, BACnet, Metasys® N2

Modbus™ and CANopen

Modbus/TCP, Modbus serial link

Available as an option

- LonWorks

- Apogee FLN ( P1)
- BACnet
- Modbus/Uni-Telway
- LonWorks
- EtherNet/IP and Modbus/TCP Dual port

- Modbus Plus
- Interbus S
- DeviceNet
- Profibus DP [V1]
- Metasys N2

- EtherNet/IP and Modbus/TCP Dual port
- CANopen: Daisy Chain RJ45, Sub-D and screw terminals
- ProfiNet
- Profibus DP V1
- DeviceNet

Other Option Cards

I/O extension cards, IMC programmable card,
multi-pump cards

I/O extension cards

Enclosure Rating

IP20, Type 1 with optional kit, Type 12 @460 Vac

IP20, Type 1 with optional kit, Type 12 @460 Vac

Type 1

Standards and Certifications

EN 50178, IEC/EN 61800-3, EN 55011, 55022: class A, class B

with option, CE, UL, C-TICK, N998, UL 1995

Plenum-rated

AHRI Certified

IEC/EN 61800-5-1, IEC/EN 61800-3

(environments 1 and 2, C1 to C3),

EN 55011, EN 55022, UL 1995 Plenum-rated,

IEC/EN 61000-4-2/4-3/4-4/4-5/4-6/4-11, CE,

UL, CSA, DNV, C-TICK, NOM 117, GOST, ABS

UL 508C, UL File E116875, CSA, TUV, REACH, UL50, EN/IEC 61800-3, EN/IEC 61800-3 environment 1 category C2, EN/IEC 61800-3 environment 2 category C3, EN/IEC 61800-5-1, IEC 61000-3-12, IEC 60721-3, IEC 61508

Was this helpful?