ClimaSys™ Thermal Management System

Refer to Catalog 9993CT0901

Ventilation Systems with Filters

Specially recommended for installations in which the ambient temperature is lower than the desired temperature inside the enclosure, a high protection rating is required: IP54 or IP55, and the surrounding environment is relatively clean, allowing air to enter the enclosure.

  • 38 to 850 m3/h.

  • Five input voltages: AC: 400/440 V, 230 V, 115 V (50/60 Hz), DC: 48 V and 24 V.

  • Broad range of accessories (filters, IP55 and EMC covers, anti-vandalism kit).

  • UL Listing: E80264

Ventilation Systems with Filters

Fan flow rate (50 Hz)

Voltage

Catalog Number

Free with filter

With
1 outlet grill

With
2 outlet grills

Fan with filter

Outlet grill

Color kit

IP55

IP55 stainless steel

EMC

RAL 7035 RAL 7032

38

25

33

230 V

NSYCVF38M230PF

NSYCAG92LPF

NSYCAG92LPC

38

27

35

115 V

NSYCVF38M115PF

58

39

47

24 Vdc

NSYCVF38M24DPF

44

34

41

48 Vdc

NSYCVF38M48DPF

85

63

71

230 V

NSYCVF85M230PF

NSYCAG125LPF

NSYCAG125LPC

NSYCAP125LZF

NSYCAG125LXF

NSYCAG125SLE

79

65

73

115 V

NSYCVF85M115PF

80

57

77

24 Vdc

NSYCVF85M24DPF

79

59

68

48 Vdc

NSYCVF85M48DPF

165

153

161

230 V

NSYCVF165M230PF

NSYCAG223LPF

NSYCAG223LPC

NSYCAP223LZF

NSYCAP223LXF

NSYCAP223LE

164

153

161

115 V

NSYCVF165M115PF

188

171

179

24 Vdc

NSYCVF165M24DPF

193

171

179

48 Vdc

NSYCVF165M48DPF

302

260

268

230 V

NSYCVF300M230PF

302

263

271

115 V

NSYCVF300M115PF

262

221

229

24 Vdc

NSYCVF300M24DPF

247

210

218

48 Vdc

NSYCVF300M48DPF

562

473

481

230 V

NSYCVF560M230PF

NSYCAG291LPF

NSYCAG291LPC

NSYCAP291LZF

NSYCAP291LXF

NSYCAP291LE

582

485

494

115 V

NSYCVF560M115PF

838

718

728

230 V

NSYCVF850M230PF

983

843

854

115 V

NSYCVF850M115PF

931

798

809

400/440 V

NSYCVF850M400PF

Thermal Control

Thermostats control the temperature inside the enclosure and send a signal when maximum or minimum temperature values have been reached.

  • Temperature control: adjustable thermostats; single or double.

  • Relative humidity control: adjustable humidistat.

  • Temperature and relative humidity control: adjustable hygrotherm.

Control temperature

Control a resistance heater or an alarm

 

Control a fan or an alarm

Setting range

Catalog Number

 

Setting range

Catalog Number

0 to +60 °C

NSYCCOTHC

 

0 to +60 °C

NSYCCOTHO

+32 to +140 °F

NSYCCOTHCF

 

+32 to +140 °F

NSYCCOTHOF

N.C. thermostat

       

N.O. thermostat

     
                 

Control a resistance heater and a fan

 

Control a resistance heater or a fan

Setting range

Catalog Number

 

Setting range

Catalog Number

0 to +60 °C

NSYCCOTHD

 

0 to +60 °C

NSYCCOTHI

+32 to +140 °F

NSYCCOTHDF

 

+32 to +140 °F

NSYCCOTHIF

Double thermostat

       

Thermostat with inverse contact

     
                 

Control a resistance heater or a fan

 

Control temperature and relative humidity

Setting range

Display

Catalog Number

 

Setting range

Display

Catalog Number

+5 °C to +50 °C

°C or °F

NSYCCOTH30VID

 

+5 °C to +50 °C

°C or °F

NSYCCOHYT30VID

NSYCCOTH120VID

 

NSYCCOHYT120VID

NSYCCOTH230VID

 

NSYCCOHYT230VID

Electronic thermostat

7 different operating modes.

Option of installing one or two external sensors.

 

Electronic hygrotherm

3 different operating modes.

Option of installing an external sensor.

                 

Control relative humidity

 

PTC external temperature sensor (double insulation)

Setting range

Display

Catalog Number

 

Catalog Number

20% to 80%

% RH

NSYCCOHY230VID

 

NSYCCAST

Electronic hygrostat

2 different operating modes.

 

Temperature sensor

   

Insulated resistance heaters

Insulated resistance heater with fan

Power (W)

Voltage (V)

Catalog Number

100

120–240 AC

NSYCR100WU2C

10

120–240 AC

NSYCR10WU2C

147

120–240 AC

NSYCR150WU2C

20

120–240 AC

NSYCR20WU2C

55

120–240 AC

NSYCR50WU2C

177

230 AC

NSYCR170W230VVC

Ultra-thin resistance heaters

Ultra-thin heaters

Power (W)

Voltage (V)

Catalog Number

10

120

NSYCRS10W120V

10

240

NSYCRS10W240V

25

120

NSYCRS25W120V

25

240

NSYCRS25W240V

50

120

NSYCRS50W120V

50

240

NSYCRS50W240V

100

120

NSYCRS100W120V

100

240

NSYCRS100W240V

200

120

NSYCRS200W120V

200

240

NSYCRS200W240V

Thermofans

Thermofans

Power (W)

Voltage (V)

Catalog Number

400/550

230 AC

NSYCRP1W230VTVC

400/550

120 AC

NSYCRP1W120VTVC

Was this helpful?