SUA500PDR Series

Class 1311 / Refer to Catalog 1311CT1401

Applications


  • Manufacturing Equipment

    • Machine controllers

    • Process control

    • Sensitive equipment

    • Safety Infrastructure




  • Material and Packaging Handling

    • Fillers

    • Packaging robots

    • Panel feeders/stackers





  • Automation Control

    • PLCs

    • I/O controllers

    • Industrial PCs

    • SCADA systems

    • OITs and RTUs



  • IP-based Devices

    • Industrial Ethernet

    • Imaging

    • Material analysis

    • Motion sensors

Segments


 
  • Water and Wastewater

  • Mining, Metals, and Minerals

  • Biotech and Pharmaceutical

  • Transportation

  • Chemical

  • Food and Beverage

  • Semiconductor

  • Automotive

  • Oil and Gas

Description


SUA500PDR

While everyone expects continuous power from their electric utility company, the power quality may be less than desirable—especially during times of peak demand. Issues that may arise include:

  • Sag (undervoltage)

  • Swell or surge (overvoltage)

  • Transients

Power transmission can also be interrupted by:

  • Weather conditions, such as spikes caused by lightning strikes or outages caused by downed power lines

  • Accidents

  • Construction

All of these conditions can cause issues with industrial processes and manufacturing, as well as with any solid state or microprocessor-controlled equipment.

An uninterruptible power supply (UPS) can provide relief from many of these conditions. UPS devices generally provide:

  • Voltage regulation

  • Noise filtering

  • Battery backup—up to 30 minutes, depending on power draw

The SUA500PDR series of DIN rail mount devices provides a reliable, flexible, and cost effective UPS for control panels. Some of the features which make these UPS devices desirable for control panels include:

  • All user controls are located on the front of the device for easy access

  • Device size and design are ideal for DIN rail or direct mount in panels

  • Management cards are available for remote UPS management

  • Multiple communications options are available

  • Battery can be mounted remotely from the UPS, even externally from the enclosure

  • Network communication cards are available

  • Suitable for either DIN rail or panel mounting

Benefits


Flexible Installation

Control panel or DIN rail mountable
Hard-wired AC input / output (120 or 230 Vac)
Internal or external battery installation
  • Chassis knockout—right side or bottom

  • External battery mounting complies with NEC 480.9(A)

Manageable

Integrated dry contact relay I/O
DB-9 serial port communications, RS232 protocol
APC Smart Slot—optional network management, Modbus, or relay I/O contacts card
LED status indicators—external status LEDs indicate the UPS state: On-Line or On-Battery; Battery Disconnected or Needs to be Replaced
Audible alarms—notify the user of the following conditions: On-Battery; Low Battery; Replace Battery

Easy to Maintain

Simple battery replacement—trained service personnel can replace the battery even while the UPS is operating on utility power.
Simple testing—easily scheduled “Automatic Self Test”

High Availability and Reliability

Temperature-compensated battery charging—prolongs battery life by regulating the charge voltage according to battery temperature.
Automatic self-test—periodic battery self-test provides early detection of a battery in need of replacement.

Technical Specifications


UPS

Description

Unit of Measurement

SUA500PDRS

(standard battery)

SUA500PDRH

(high temp. battery)

SUA500PDRIS

(standard battery)

SUA500PDRIH

(high temp. battery)

Conformity to Standards

Certifications

 

cUL Recognized; UL 1778; CE; VDE

Input

Nominal Input Voltage

V

120

240

Input Voltage Range

Vac

82–144

160–280

Input Frequency

Hz

45–65; auto-selecting

Input Connections

Hard-wired input (3-wire: H-N-G)

Output

Nominal Output Capacity

500 VA / 325 W

Topology

Line interactive

Waveform

Sine wave

Input Voltage Range

V

120

230 (default)

220/230/240 (user configurable)

Output Frequency

Hz

50/60 +/- 3; sync to mains

Efficiency (Full-Load)

>94%

Output Voltage Distortion (Full Load)

<2% (100% linear load); <8% (100% non-linear load)

Output Connections

Hard-wired output (3-wire: H-N-G)

Protection

Surge Energy Rating

Joules

540

340

Filtering

Full-time, multi-pole, noise filtering; 0.3% IEEE surge let-through; zero clamping response time; meets UL 1449

Thermal Protection

Yes

Communications and Controls

Serial Port

DB9; UPS status; control of user configurable parameters

Smart Slot Accessories

AP9630 and AP9631 network cards; AP9613 relay I/O card; AP9622 Modbus card

Emergency Power Off (EPO)

Terminal block

Front Display Panel Buttons

On/Off; Self-Test; Alarm Silence; Cold-Start

Visual and Audible Status Indicators

LEDs

On-Line; On-Battery; Overload; Replace Battery; Load and Battery Bar-Graphs

Audible Alarm

On-Line; On-Battery; Overload

Environment

Operating Temperature / Humidity

°F (°C)

+32 to 104 (0 to 40) / 0–95% (non-condensing) (with standard battery) (-S SKUs)

+32 to 122 (0 to 50) / 0–95% (non-condensing) (with high-temp battery) (-H SKUs)

Storage Temperature / Humidity

°F (°C)

+23 to 140 (-5 to +60) / 0–95% (non-condensing)

Mounting

Panel or DIN rail


Battery Cartridge

Description

Unit of Measurement

APCRBC135

APCRBC136

Battery

Battery Type

Maintenance-free, sealed lead acid battery

Nominal Battery Voltage

Vdc

24

Runtime (Full Load)

8.5 minutes

Recharge Time (To 90%)

<3 hours

Expected Battery Life

3–5 years at 68 °F (20 °C)

up to 8 years at 68–77 °F (20–25 °C)

Physical

Dimensions (H x W x D)

in. (mm)

4.22 x 4.20 x 5.65 (107 x 107 x 144)

Net Weight

lb (kg)

10.3 (4.68)

7.26 (3.3)

Environment

Operating Temperature / Humidity

°F (°C)

+32 to 104 (0 to 40) / 0–95% (non-condensing)

+32 to 122 (0 to 50) / 0–95% (non-condensing)

Storage Temperature / Humidity

°F (°C)

+5 to 113 (-15 to +45) / 0–95% (non-condensing)

Ordering Information


SUA500PDRS

UPS

Input Voltage

Battery Type

Catalog Number

Weight

lbs (kg)

UPS Only

UPS + Battery

120

Standard

SUA500PDRS

18 (8.18)

28.3 (12.86)

High temperature

SUA500PDRH

25.26 (11.48)

230

Standard

SUA500PDRIS

28.3 (12.86)

High temperature

SUA500PDRIH

25.26 (11.48)

NOTE: Each SUA500PDR device includes a battery, which is shipped separately.

 

APCRBC135

Replacement Batteries

Battery Type

Catalog Number

Weight

lbs (kg)

Standard

APCRBC135

10.30 (4.68)

High temperature

APCRBC136

7.26 (3.30)

NOTE: These batteries are for replacement only. Each SUA500PDR device includes a battery, which is shipped separately.

 

AP9630

Smart Slot Accessories

Card Type

Description

Catalog Number

Weight

lbs (kg)

Dry Contact I/O Smart Slot Card

Interface expanders and other options for increased UPS monitoring and control functionality. Includes USB cable.

AP9613

0.88 (0.40)

Modbus™/Jbus Interface Card

Interface expanders and other options for increased UPS monitoring and control functionality.

AP9622

0.99 (0.45)

UPS Network Management Card

For remote monitoring and control of an individual UPS by connecting it directly to the network via Ethernet. Includes software.

AP9630

0.75 (0.34)

UPS Network Management Card with Environmental Monitoring

For remote monitoring and control of an individual UPS by connecting it directly to the network via Ethernet. Includes software and temperature sensor.

AP9631

0.75 (0.34)

NOTE: These Smart Slot accessories will function in all SUA500PDR UPS devices. Only one card may be used per UPS.

 

AP9335T

Sensors for Use with AP9631 Network Management Card

Sensor Type

Catalog Number

Weight

lbs (kg)

Temperature

AP9335T

0.31 (0.14)

Temperature and Humidity

AP9335TH

0.40 (0.18)

NOTE: An AP9335T temperature sensor is included with the AP9631 network management card.

Dimensions


SUA500PDR

 

APCRBC135

 
 

APCRBC136

 

Wiring Diagrams


120 V Models

 
 

208/230 V Models

 

Was this helpful?