TeSys™ F AC Coils

Refer to Catalog MKTED210011EN

Application Note on Contactor Drop-out Times

Contactors using LX1, FH, FJ, FK, FL, and FX coils have longer drop-out times. For critical applications such as emergency stop functions:

  • Select a fast drop-out coil (LX9), or

  • Use a maintained contact Stop button, or

  • Use an interposing relay.

Rectifier Table

Coil

Rectifier Catalog Number

LX9F●910

DR5TF4V

LX9F●917

LX4F8FW

LX4F8MW

LX9F●925

DR5TE4U

LX9F●926

LX9F●931

LX9F●936

DR5TE4S

LX9F●937

LX9F●938

LX4F8QW

AC and DC Coil Part Numbers for LC1F1400 to F2100 [1]

Control Circuit Voltage of Contactor

Voltage Code

Spare Coil Part Number

Quantity

AC Coils

110 V

F7

LX1FK065

2

120 V

G7

LX1FK070

2

220 V

M7

LX1FK110

2

230 V

P7

LX1FK110

2

240 V

U7

LX1FK127

2

277 V

W7

LX1FK140

2

380 V

Q7

LX1FK200

2

400 V

V7

LX1FK200

2

415 V

N7

LX1FK220

2

440 V

R7

LX1FK220

2

500 V

S7

LX1FK240

2

DC Coils

110 V

FD

LX4FK055

2

125 V

GD

LX4FK065

2

220 V

MD

LX4FK110

2

250 V

UD

LX4FK125

2

440 V

RD

LX4FK220

2

TeSys D contactors: TeSys™ D Non-Reversing Contactors and TeSys™ D Reversing Contactors

TeSys F contactors: TeSys™ F Non-Reversing Contactors and TeSys™ F Reversing Contactors

TeSys D overload relay accessories: TeSys D Overload Relay Accessories

TeSys D replacement coils: TeSys™ D AC Coils

Dimensions: TeSys™ D Contactors, AC and DC Coil to TeSys™ D Thermal Overload Relay Dimensions

Footnotes

  1. These coils are standard parts included when a voltage code is added to the contactor part number LC1F1700 or LC1F2100.

Was this helpful?