TeSys™ F DC Coils

Refer to Catalog MKTED210011EN

TeSys F—DC Coils

LX4 coils are the standard coils when a voltage code is added to the part number. The LX9 coils may be ordered separately for special applications. LX9 coils do not include a built-in normally open holding circuit contact; a separate auxiliary contact block with an N.O. contact should be added to the contactor. Both the LX4 and LX9 coils can be used on previous TeSys F devices.

LX4 Coils for LC1F115, F150, F185, F225, F265, F400, F500, F630, F780, F800

Device

Type

Catalog

Number

Catalog Number Suffix

24 V

36V

48 V

60 V

72 V

110 V

125 V

220 V

250 V

440 V

F115, F150

LX4FF●

024

035

048

060

070

110

125

220

250

440

F185, F225

LX4FG●

024

035

048

060

070

110

125

220

250

440

F265, F330

LX4FH●

024

035

048

060

070

110

125

220

250

440

F400

LX4FJ●

048

060

070

110

125

220

250

440

LX9FJ● [1]

918

926

927

932

938

F500

LX4FK●

048

060

070

110

125

220

250

440

LX9FK● [1]

918

926

927

932

938

F630

LX4FL●

048

060

070

110

125

220

250

440

LX9FK● [1]

918

926

927

932

938

F780

LX4FX● [2]

110

125

220

250

440

F800

LX4F8● [3]

FW

FW

MW

QW

F1400, F1700, and F2100

LX4FK● [3]

055

065

110

125

220

LX9 Coils and Resistors

Coil

Resistor
Catalog
Number

Qty.
Required

Coil

Resistor
Catalog
Number

Qty.
Required

Coil

Resistor
Catalog
Number

Qty.
Required

LX9FJ918

DR2SC0047

1

 

LX9FK918

DR2SC0039

1

 

LX9FL918

DR2SC0047

2

LX9FJ926

DR2SC0030

1

 

LX9FK926

DR2SC0220

1

 

LX9FL925

DR2SC0270

2

LX9FJ927

DR2SC0390

1

 

LX9FK927

DR2SC0330

1

 

LX9FL926

DR2SC0330

2

LX9FJ932

DR2SC1200

1

 

LX9FK932

DR2SC1000

1

 

LX9FL931

DR2SC1000

2

LX9FJ938

DR2SC4700

1

LX9FK938

DR2SC3300

1

LX9FL937

DR2SC3900

2

TeSys F contactors: TeSys™ F Non-Reversing Contactors and TeSys™ F Reversing Contactors

TeSys F overload relay accessories: TeSys F Overload Relay Accessories

TeSys F replacement coils and parts: TeSys F Contact Kits, Arc Chambers, TeSys F AC Coils

TeSys F dimensions: TeSys F dimensions: TeSys™ F Contactors, Dimensions, TeSys™ F Overload Relay Dimensions

Footnotes

  1. Coil circuit requires a separately mounted resistor. See LX9 Coils and Resistors.
  2. LC1F780 contactors operate on 2 coils as a set. The LX4FX part number includes both coils.
  3. Also requires rectifier DR5TE4U,

Was this helpful?