TeSys™ D Contactors and Overload Relays

Refer to Catalog MKTED210011EN

TeSys™ D Catalog Number Interpretation

TeSys D Contactors—Interpretation of the Catalog Number [1]

   

LC

_____

D

_____

_____

_____

_____

Full Voltage, Non-Reversing

1

Full Voltage, Reversing

2

 

TeSys D 3 Pole Contactors, 9–150 A

 

Contactor AC-3 Full Load Amperes (FLA)

9 A FLA

09

12 A FLA

12

18 A FLA

18

25 A FLA

25

32 A FLA

32

38 A FLA

38

40 A FLA

40

50 A FLA

50

65 A FLA

65

80 A FLA

80

95 A FLA

95

115 A FLA

115

150 A FLA

150

 

Everlink Power Connection

 

With Everlink Power Connection (40–65 A only)

A

 

No Everlink Power Connection (9–38 A, 80–150 A)

Blank

   

Termination Options (choose one)

   

Screw Termination

Blank

   

Spring Terminations [2]

3

   

Ring Tongue Terminations [3]

6

   

Slip-on Terminations (9–12 A only)

9

                 

   

Coil Voltage (choose one)

                   
   

AC Coils (50/60 Hz)

DC Low Consumption Coils
9–38 A only

AC/DC Electronic Coils
9–38 A, 40–65 A Everlink only

DC Coils (Standard)

       

Voltage

Coil Code

Voltage

Coil Code

Voltage

Coil Code

Voltage

Coil Code

       

12 V

J7

5 V

AL

24–60 V

BNE

12 V

JD

       

21 V

Z7

12 V

JL

48–130 V

EHE

21 V

ZD

       

24 V

B7

21 V

ZL

100–250 V

KUE

24 V

BD

       

36 V

C7

24 V

BL

250–415 Vac

USE[4]

36 V

CD

       

42 V

D7

48 V

EL

250–500 Vdc

48 V

ED

       

48 V

E7

72 V

SL

   

60 V

ND

       

60 V

EE7

96 V

DL

   

72 V

SD

       

100 V

K7

110 V

FL

   

110 V

FD

       

110 V

F7

220 V

ML

   

125 V

GD

       

115 V

FE7

250 V

UL

   

220 V

MD

       

120 V

G7

   

250 V

UD

       

127 V

FC7

DC Electronic Low Consumption Coils 40–65 A Everlink only

   

440 V

RD

       

200 V

L7

       
       

208 V

LE7

Voltage

Coil Code

       
       

220 V

M7

24 V

BBE

       
       

230 V

P7

       
       

240 V

U7

       
       

277 V

W7

       
       

380 V

Q7

       
       

400 V

V7

       
       

415 V

N7

       
       

440 V

R7

       
       

480 V

T7

       
       

500 V

S7

       
       

575 V

SC7

       
       

600 V

X7

       
       

660 V

Y5
(50 Hz only)

       

TeSys™ D Non-Reversing Contactors

LC1D09 LC1D093 LC1D40A
LC1D115 LRD22 LRD3

TeSys D Contactors—3 or 4 Pole, Screw Terminal Connections

Maximum Horsepower Ratings

Maximum Current (A)

Continuous Current Rating (A)

No. of Poles

Instantaneous
Auxiliary
Contacts

Catalog
Number [5]

Single-Phase

Three-Phase

Inductive
AC3

Resistive
AC1

N.O.

N.C.

N.O.

N.C.

115 V

230 V

200 V

230 V

460 V

575 V

1/3

1

2

2

5

7.5

9

20

25

3

0

1

1

LC1D09 [6][7][8]

4

LC1DT20 [6]

2

2

LC1D098 [6]

1/2

2

3

3

7.5

10

12

25

25

3

0

1

1

LC1D12 [6][7][8]

4

LC1DT25 [6]

2

2

LC1D128 [6]

1

3

5

5

10

15

18

32

32

3

0

1

1

LC1D18 [6][7]

4

LC1DT32 [6]

2

2

LC1D188 [6]

2

3

7.5

7.5

15

20

25

40

40

3

0

1

1

LC1D25 [6][6]

4

LC1DT40 [6]

2

2

LC1D258 [6]

2

5

10

10

20

25

32

50

50

3

0

1

1

LC1D32 [6][7]

2

5

10

10

20

25

38

3

0

1

1

LC1D38 [6][7]

3

5

10

10

30

30

40

60

60

3

0

1

1

LC1D40A [6]

4

0

0

LC1DT60A [6]

3

7.5

15

15

40

40

50

80

70

3

0

1

1

LC1D50A [6]

5

10

20

20

40

50

65

80

3

LC1D65A [6]

4

0

0

0

LC1DT80A [6]

7.5

15

25

30

60

60

80

125

110

3

0

1

1

LC1D80

4

0

0

LC1D80004 [9]

2

2

LC1D80008 [9]

7.5

15

25

30

60

60

95

3

0

1

1

LC1D95

30

40

75

100

115

200

160

3

0

1

1

LC1D115

40

50

100

125

150

3

LC1D150

4

0

0

LC1D115004

TeSys D Coil Voltage Codes [10]

Contactor

Hz

24 V

48 V

110 V

120 V

125 V

208 V

220 V

240 V

250 V

440 V

480 V

600 V

AC

D09–D150

50/60

B7

E7

F7

G7

LE7

M7

U7

T7 [11]

X7 [11]

LC1D80–LC1D150

50

B5

E5

F5

M5 [11]

U5

60

B6

E6

F6

G6

L6

M6

U6

T6

X6 [11]

DC

D09-D38,
DT20-D258
Low Consumption

BL

EL

FL

ML

UL

D09–D150

BD

ED

FD

GD

MD

UD

RD

TeSys™ D Overload Relays

TeSys D Overload Relays—Ambient Compensated, Bimetallic, Direct Mounting

Current Setting
Range (A)

For Direct Mounting
to LC1D/LC2D...

Class 10 with
Single-Phase
Sensitivity

Class 10 without
Single-Phase
Sensitivity

Class 20 with
Single-Phase
Sensitivity

Class 20 without
Single-Phase
Sensitivity

0.10–0.16

D09–D38

LRD01

LR3D01

0.16–0.25

LRD02

LR3D02

0.25–0.40

LRD03

LR3D03

0.40–0.63

LRD04

LR3D04

LRD04L

LR3D04L

0.63–1

LRD05

LR3D05

LRD05L

LR3D05L

1–1.6

LRD06

LR3D06

LRD06L

LR3D06L

1.6–2.5

LRD07

LR3D07

LRD07L

LR3D07L

2.5–4

LRD08

LR3D08

LRD08L

LR3D08L

4–6

LRD10

LR3D10

LRD10L

LR3D10L

5.5–8

LRD12

LR3D12

LRD12L

LR3D12L

7–10

LRD14

LR3D14

LRD14L

LR3D14L

9–13

D12–D38

LRD16

LR3D16

LRD16L

LR3D21L

12–18

D18–D38

LRD21

LR3D21

LRD21L

LR3D21L

16–24

LRD22

LR3D22

17–24

LRD22L

LR3D22L

23–32

D25–D38

LRD32

LR3D32

LRD32L

LR3D32L

30–38

D32–D38

LRD35

LR3D35

9-13

D40A–D65A

LRD313

LR3D313

LRD313L

12-18

D40A–D65A

LRD318

LR3D318

LRD318L

17-25

D40A–D65A

LRD325

LR3D325

LRD325L

23-32

D40A–D65A

LRD332

LR3D332

LRD332L

30-40

D40A–D65A

LRD340

LR3D340

LRD340L

37-50

D40A–D65A

LRD350

LR3D350

LRD350L

48-65

D40A–D65A

LRD365

LR3D365

LRD365L

17-25

D40–D95

LRD3322

LR3D3322

LR2D3522

LR3D3522

23-32

D40–D95 [12]

LRD3353

LR3D3353

LR2D3553

LR3D3553

30-40

D40–D95 [12]

LRD3355

LR3D3355

LR2D3555

LR3D3555

37-50

D50–D95 [12]

LRD3357

LR3D3357

LR2D3557

LR3D3557

48-65

D50–D95 [12]

LRD3359

LR3D3359

LR2D3559

LR3D3559

55–70

D65–D95

LRD3361

LR3D3361

LR2D3561

LR3D3561

63–80

D65–D95

LRD3363

LR3D3363

LR2D3563

LR3D3563

80–104

D95

LRD3365

80–104

D115–D150

LRD4365

95–120

D115–D150

LRD4367

110–140

D150

LRD4369

TeSys LR9D Electronic Overload Relays

Current Setting Range (A)

For Direct Mounting Beneath Contactor LC1D/LC2D

Class 5/10/20/30 Selectable

0.1–0.5

D09–D38

LR9D01

0.4–2

D09–D38

LR9D02

1.6–8

D09–D38

LR9D08

6.4–32

D09–D38

LR9D32

22–110

N/A (Separate Mounting Only)

LR9D110S

TeSys D Overload Relays—Solid State

Current Setting Range (A)

For Direct Mounting Beneath Contactor LC1

Class 10

Class 20

Class 10/20 Selectable

60–100

D115–D150

LR9D5367

LR9D5567

LR9D67

90–150

D115–D150

LR9D5369

LR9D5569

LR9D69

TeSys D contactor accessories: TeSys™ D & F Auxiliary Contacts, Time Delay, Mechanical Latch

TeSys D overload relay accessories: TeSys D Overload Relay Accessories

TeSys D replacement coils: TeSys™ D AC Coils

Dimensions: TeSys™ D Contactors, AC and DC Coil to TeSys™ D Thermal Overload Relay Dimensions

TeSys T: see TeSys™ T Motor Management System

E164862

CCN NLDX

LR43364

Class 3211 04

TeSys™ D Reversing Contactors

Each 3-pole device is prewired with line and load side power wiring for reversing applications. Each 4-pole device is prewired with load side power wiring.

TeSys D Mechanically-Interlocked Reversing Contactors

 

Maximum Horsepower Ratings

Maximum Current (A)

Continuous Current Rating (A)

No. of
N.O. Power Poles

Built In Auxiliary Contacts
(per contactor)

Catalog Number
[13]

Single-Phase

Three-Phase

Inductive AC3

Resistive AC1

115 V

230 V

200 V

230 V

460 V

575 V

N.O.

N.C.

LC2D25

1/3

1

2

2

5

7.5

9

20

25

3

1

1

LC2D09 [14]

4

1

1

LC2DT20

1/2

2

3

3

7.5

10

12

25

25

3

1

1

LC2D12 [14]

4

1

1

LC2DT25

1

3

5

5

10

15

18

32

32

3

1

1

LC2D18 [14]

4

1

1

LC2DT32

2

3

7.5

7.5

15

20

25

40

40

3

1

1

LC2D25 [14]

4

1

1

LC2DT40

2

5

10

10

20

25

32

50

50

3

1

1

LC2D32 [14]

2

5

10

10

20

25

38

3

1

1

LC2D38 [14]

3

5

10

10

30

30

40

60

60

3

1

1

LC2D40A

4

[15]

3

7.5

15

15

40

40

50

80

70

3

1

1

LC2D50A

5

10

20

20

40

50

65

80

3

1

1

LC2D65A

4

[15]

7.5

15

25

30

60

60

80

125

110

3

1

1

LC2D80

4

[15]

7.5

15

25

30

60

60

95

3

1

1

LC2D95

30

40

75

100

115

200

160

3

1

1

LC2D115[16]

4

LC2D115004 [16]

40

50

100

125

150

3

1

1

LC2D150 [16]

E164862

CCN NLDX

LR43364

Class 3211 04

TeSys™ D Capacitor Contactors

LC1DFK

LC1DGK

LC1DTK

LC1DWK

TeSys D Capacitor Contactors

Maximum Operational Power, kVAR

Instantaneous Auxiliary Contacts

Catalog Number [17]

Three-Phase

N.O.

N.C.

230 V

460 V

575 V

6

12.5

15

1

2

LC1DFK

8

16.7

20

1

2

LC1DGK

10

20

25

1

2

LC1DLK

12.5

25

30

1

2

LC1DMK

16.5

33.3

40

1

2

LC1DPK

20

40

50

1

2

LC1DTK

30

60

80

1

2

LC1DWK12

Coil Voltage Codes for TeSys D Capacitor Contactor (50/60 Hz)

Voltage

24

48

110

120

220

230

240

380

400

415

440

Coil Code

B7

E7

F7

G7

M7

P7

U7

Q7

V7

N7

R7

Footnotes

  1. Use this table only to interpret current catalog numbers. Some combinations are not available.
  2. For spring terminal versions of LC1D09–LC1D65A, add 3 to the catalog number prior to adding the voltage code (for example, LC1D12G7 becomes LC1D123G7, and LC1D40AG7 becomes LC1D40A3G7. Note that 40–65 A spring terminals are only on the control terminations and not on power terminations).
  3. For ring tongue versions of LC1D09–LC1D65A and LC1DT20–LC1DT80A, add 6 to the catalog number prior to adding the voltage code (for example, LC1D09G7 becomes LC1D096G7, and LC1D50AG7 becomes LC1D50A6G7).
  4. Available in 2018.
  5. Complete the catalog number by adding the coil voltage code from TeSys D Coil Voltage Codes for example, LC1D09G7).
  6. For ring tongue versions of LC1D09–LC1D65A and LC1DT20–LC1DT80A, add 6 to the catalog number prior to adding the voltage code (for example, LC1D09G7 becomes LC1D096G7 and LC1D50AG7 becomes LC1D50A6G7).
  7. For spring terminals versions of LC1D09–LC1D65A, add 3 to the catalog number prior to adding the voltage code (for example, LC1D12G7 becomes LC1D123G7 and LC1D40AG7 becomes LC1D40A3G7. Note that 40–65 A spring terminals are only on the control terminations and not on power terminations).
  8. For slip-on connector versions of LC1D09 and LC1D12 only, add 9 to the catalog number prior to adding the voltage code (for example, LC1D09G7 becomes LC1D099G7).
  9. For DC version of these devices, replace the C with a P (for example, LC1D80004•• becomes LP1D80004••). This applies only to 80 A, 4-pole devices.
  10. For additional voltage codes refer to the Control and Protection Components Catalog MKTED210011EN.
  11. Not available for LC1D80–LC1D150.
  12. Direct mount to old D2 style D40 to D65 (no Everlink terminations) and to D80 and D95 only.
  13. Includes mechanical interlock without electrical contacts. Installer to complete wiring for electronically interlocking contactor operating coils by using a N.C. auxiliary contact integrated in the contactor or optional LADN or LAD8N auxiliary contact block.
  14. For LC2D09–LC2D38, electrical interlock can be included by adding a V to the end of the catalog number (for example LC2D09B7V).
  15. For these items, order two non-reversing contactors and one mechanical interlock separately. See TeSys™ D Non-Reversing Contactors for selection.
  16. Includes mechanical interlock (LA9D11502) with prewired electrical contacts for interlocking contactor operating coils.
  17. Complete the catalog number with the voltage code from Coil Voltage Codes for TeSys D Capacitor Contactor (50/60 Hz) (for example, LC1DFKG7).

Was this helpful?