TeSys™ F Contactors and Overload Relays

Refer to Catalog MKTED210011EN

TeSys™ F Catalog Number Interpretation

TeSys F Contactors—Interpretation of the Catalog Number[1]

     

LC

_____

F

_____

_____

_____

_____

 

Full Voltage, Non-Reversing

1

Full Voltage, Reversing

2

 

TeSys F 2, 3, and 4 Pole Contactors 115–800 A

   

Contactor AC-3 Full Load Amperes (FLA)

   

115 A FLA

115

   

150 A FLA

150

   

185 A FLA

185

   

225 A FLA

225

   

265 A FLA

265

   

330 A FLA

330

   

400 A FLA

400

   

500 A FLA

500

   

630 A FLA

630

   

780 A FLA

780

   

800 A FLA

800

     

Number of Poles

     

2 Poles (400 A, 500 A, and 630 A only)

2

     

3 Poles (all sizes)

Blank

     

4 Poles (all sizes except 800 A)

4

       

Termination Options—Purchase Lugs Separately

Blank

                     
         

Coil Voltage (choose one, noting the contactor size it can be used on)

AC Coil Voltage

Coil Code

For use on:

 

AC Coil Voltage

Coil Code

For use on:

 

24 V (50 Hz)

B5

LC1F115–F225

 

230 V (50 Hz)

P5

LC1F115–F225

 

24 V (60 Hz)

B6

LC1F115–F225

 

230 V (40-400 Hz)

P7

LC1F115–F800, F1700–F2100

 

24 V (40-400 Hz)

B7

LC1F225–F400

 

240 V (50 Hz)

U5

LC1F115–F225

 

42 V (50 Hz)

D5

LC1F115–F225

 

240 V (60 Hz)

U6

LC1F115–F225

 

48 V (50 Hz)

E5

LC1F115–F225

 

240 V (40-400 Hz)

U7

LC1F115–F780, F1700–F2100

 

48 V (60 Hz)

E6

LC1F115–F225

 

277 V (50 Hz)

W5

LC1F115–F225

 

48 V (40-400 Hz)

E7

LC1F115–F630

 

277 V (40-400 Hz)

W7

LC1F115–F780, F1700–F2100

 

110 V (50 Hz)

F5

LC1F115–F225

 

380 V (50 Hz)

Q5

LC1F115–F225

 

110 V (60 Hz)

F6

LC1F115–F225

 

380 V (60 Hz)

Q6

LC1F115–F225

 

110 V

F7

LC1F1700, F2100

 

380 V (40-400 Hz)

Q7

LC1F115–F780, F1700–F2100

 

110 V (40-400 Hz)

F7

LC1F115–F780

 

400 V (50 Hz)

V5

LC1F115–F225

 

115 V (50 Hz)

FE5

LC1F115–F225

 

400 V (40-400 Hz)

V7

LC1F115–F800, F1700–F2100

 

115 V (40-400 Hz)

FE7

LC1F115–F780

 

415 V (50 Hz)

N5

LC1F115–F225

 

120 V (60 Hz)

G6

LC1F115–F225

 

415 V (40-400 Hz)

N7

LC1F115–F780, F1700–F2100

 

120 V (40-400 Hz)

G7

LC1F115–F400

 

440 V (50 Hz)

R5

LC1F115–F225

 

120 V (40-400 Hz)

F7

LC1F500–F780, F170–F2100

 

440 V (40-400 Hz)

R7

LC1F115–F780, F1700–F2100

 

127 V (60 Hz)

G6

LC1F115–F225

 

460/480 V (60 Hz)

Q6

LC1F115–F225

 

127 V (40-400 Hz)

G7

LC1F115–F780

 

480 V (40-400 Hz)

N7

LC1F780

 

200/208 V (60 Hz)

L6

LC1F115–F225

 

500 V (50 Hz)

S5

LC1F115–F225

 

200/208 V (40-400 Hz)

L7

LC1F265–F780

 

500 V (40-400 Hz)

S7

LC1F115–F780, F1700–F2100

 

208 V (40-400 Hz)

L7

LC1F115–F225

 

600 V (40-400 Hz)

X7

LC1F500–F630

 

220 V (50 Hz)

M5

LC1F115–F225

 

660 V (60 Hz)

Y6

LC1F115–F225

 

220 V (60 Hz)

M6

LC1F115–F225

         

220 V (40-400 Hz)

M7

LC1F115–F780, F1700–F2100

         
               

DC Coil Voltage

Coil Code

For use on:

         

24 V

BD

LC1F115–F400

         

48 V

ED

LC1F115–F630

         

110 V

FD

LC1F115–F780, LC1F1700–F2100

         

110 V

FW

LC1F800

         

125 V

GD

LC1F115–F780, LC1F1700–F2100

         

220 V

MD

LC1F265–F780

         

220/240 V

MW

LC1F800

         

250 V

UD

LC1F115–F780, LC1F17005–F2100

         

380/400 V

QW

LC1F800

         

440 V

RD

LC1F115–F780, LC1F1700–F2100

         

TeSys™ F Non-Reversing Contactors

TeSys F Contactors—2, 3, and 4 Pole

Maximum Three-Phase Horsepower Ratings

Maximum Current (A)

Continuous Current Rating (A)

Number of
Poles

Catalog Number [2]

200 V

230 V

460 V

575 V

Inductive
AC-3

Resistive
AC-1

Panel Mount with Screws

LC1F330

30

40

75

100

115

200

175

3

LC1F115

4

LC1F1154

40

50

100

125

150

250

200

3

LC1F150

4

LC1F1504

50

60

125

150

185

275

200

3

LC1F185

4

LC1F1854

60

75

150

150

225

315

250

3

LC1F225

4

LC1F2254

60

75

150

200

265

350

285

3

LC1F265

4

LC1F2654

75

100

200

250

330

400

370

3

LC1F330

4

LC1F3304

 

100

125

250

300

400

500

420

2

LC1F4002

 

3

LC1F400

 

4

LC1F4004

LC1F1700, F2100

150

200

400

500

500

700

700

2

LC1F5002

3

LC1F500

4

LC1F5004

250

300

600

800

630

1000

1000

2

LC1F6302

3

LC1F630

4

LC1F6304

350

400

800

900

800

1000

1000

3

LC1F800

450

900

900

780

1600

1350

3

LC1F780

4

LC1F7804

Current Rated

1400

1400

3

LC1F1400

1700

1700

3

LC1F1700

2100

2100

3

LC1F2100

TeSys F Coil Voltage Codes [3]

Contactor

Hz

Coil Prefix

24 V

48 V

110 V

120 V

208 V

220 V

240 V

440 V

480 V

AC

F115, F150, F185, and F225

50

LX1

B5

E5

F5

M5

U5

60

LX1

B6

E6

F6

G6

L6

M6

U6

R6

Q5

40–400

LX9

E7

F7

G7

L7

M7

U7

R7

S7

F265 and F330

40–400

LX1

B7

E7

F7

G7

L7

M7

U7

R7

S7

F400–F780

40–400

LX1

E7

F7

G7

L7

M7

U7

R7

S7

F1400–F2100

40–400

LX1

F7

G7

L7

M7

U7

R7

S7

Contactor

Coil Prefix

24 V

48 V

110 V

125 V

220 V

250 V

440 V

 

DC [4]

F115–F330

LX4

BD

ED

FD

GD

MD

UD

RD

F400–F630

LX4

ED

FD

GD

MD

UD

RD

F780, F1400–F2100

LX4

FD

GD

MD

UD

RD

Coil Voltage Codes for AC and DC Voltages for F800 (includes built-in surge suppressor)

Vac/Vdc

Hz

Coil Prefix

110 V

120 V

127 V

220 V

240 V

380 V

400 V

415 V

Code

40–400

LX4

FW

FW

FW

MW

MW

QW

QW

QW

TeSys™ F Overload Relays

TeSys F 3-Phase Overload Relays—Solid State, Separate Mounting [5]

Current Setting Range A

For Direct Mounting to Contactor LC1●●●●

Class 10 Catalog Number

Class 20 Catalog Number

Class 10/20 Selectable Catalog Number

30–50

F115–F185

LR9F5357

LR9F5557

LR9F57

48–80

F115–F185

LR9F5363

LR9F5563

LR9F63

60–100

F115–F185

LR9F5367

LR9F5567

LR9F67

90–150

F115–F185

LR9F5369

LR9F5569

LR9F69

132–220

F185[6]–F400

LR9F5371

LR9F5571

LR9F71

200–330

F225–F500

LR9F7375

LR9F7575

LR9F75

300–500

F330–F500

LR9F7379

LR9F7579

LR9F79

380–630

F400–F630, F800

LR9F7381

LR9F7581

LR9F81

E164862

CCN NLDX

LR43364

Class 3211 04

TeSys F contactor accessories: TeSys™ D and F Accessories

TeSys F overload relay accessories: TeSys F Overload Relay Accessories

TeSys F replacement coils and parts: TeSys F Contact Kits, Arc Chambers, TeSys F AC Coils, and TeSys F DC Coils

TeSys F dimensions: TeSys F Contactors, Dimensions and TeSys™ F Overload Relay Dimensions

TeSys™ F Reversing Contactors

LC1F265

Components are available for customer assembly of TeSys F reversing contactors. For example, the following components must be ordered to build a reversing contactor, 75 hp @ 460 V, with a 120 V / 60 Hz coil:

Example of Components

Description

Quantity

Catalog Number

Contactors

2

LC1F115G6

Lugs (Suppressor Blocks, Lugs)

6

DZ2FF1

Auxiliary contacts

2

LADN11

Power connections

1

LA9FF976

Mechanical interlock

1

LA9FF970

3-Pole Contactors

Maximum Three-Phase Horsepower Ratings

Maximum Current (A)

Continuous Current Rating (A)

Holding Circuit

Contact Built

Into Coil

Catalog

Number [7]

Inductive

AC3

Resistive

AC1

200 V

230 V

460 V

575 V

N.O.

N.C.

30

40

75

100

115

200

175

1

0

LC1F115

40

50

100

125

150

250

200

1

0

LC1F150

50

60

125

150

185

275

200

1

0

LC1F185

60

75

150

150

225

315

250

1

0

LC1F225

60

75

150

200

265

350

285

1

0

LC1F265

75

100

200

250

330

400

370

1

0

LC1F330

100

125

250

300

400

500

420

1

0

LC1F400

150

200

400

500

500

700

700

1

0

LC1F500

250

300

600

800

630

1000

1000

1

0

LC1F630

350

400

800

900

800

1000

1000

0

0

LC1F800

450

900

900

780

1600

1350

0

0

LC1F780

Auxiliary Contact (Electrical Interlocking)—2 must be purchased

For use with

Number of Contacts

Maximum Number
of Blocks
Per Contactor

Contact Arrangement

Catalog Number

N.O.

N.C.

LC1F

to be ordered

separately

1

1

1

LADN10 [8]

1

LADN01

2

2

1

1

LADN11

2

LADN20 [8]

4

2

2

2

LADN22

1

3

LADN13

4

LADN40 [8]

4

LADN04

3

1

LADN31

2

2

LADC22 [9]

Accessories—For the Assembly of 3-Pole Reversing Contactors (Horizontal Mounting)

With 2 Identical
Contactors [10]

Set of Power Connections
Catalog Number

Horizontal Mounting
Mechanical Interlock Kit
Catalog Number

LC1F115

LA9FF976

LA9FF970

LC1F150

LA9F15076

LA9FF970

LC1F185

LA9FG976

LA9FG970

LC1F225

LA9F22576

LA9FG970

LC1F265

LA9FH976

LA9FJ970

LC1F330

LA9FJ976

LA9FJ970

LC1F400

LA9FJ976

LA9FJ970

LC1F500

LA9FK976

LA9FJ970

LC1F630, F800

LA9FL976

LA9FL970

Definite Purpose Ratings, 3-Phase, Breaking All Lines, 100,000 Cycles
(Hermetic Refrigeration Compressor)

Device

FLA

LRA

240 V

480 V

600 V

LC1D09 (AC coil only)

9

54

45

36

LC1D12 (AC coil only)

12

72

60

48

LC1D18 (AC coil only)

18

108

90

72

LC1D25 (AC coil only)

25

150

125

100

LC1D32 (AC coil only)

32

192

160

128

LC1D40A

40

240

200

160

LC1D50A

50

300

250

200

LC1D65A

65

390

325

260

LC1D80

75

450

375

300

LC1D115

115

690

575

460

LC1D150

150

900

750

600

TeSys F contactor accessories: TeSys™ D and F Accessories

TeSys F overload relay accessories: TeSys F Overload Relay Accessories

TeSys F replacement coils and parts: TeSys F Contact Kits, Arc Chambers, TeSys F AC Coils, and TeSys F DC Coils

TeSys F dimensions: TeSys™ F Contactors, Dimensions

E164862

CCN NLDX

LR43364

Class 3211 04

 

Footnotes

  1. Use this table only to interpret current catalog numbers. Some combinations are not available.
  2. Complete the catalog number with the coil voltage code from TeSys F Coil Voltage Codes and Coil Voltage Codes for AC and DC Voltages for F800 (for example, LC1F115G7). All coils except F780 include 1 N.O. holding circuit interlock contact. The F780 uses 2 coils that must be wired in series.
  3. For additional voltage codes refer to the Control and Protection Components Catalog MKTED210011EN.
  4. DC coils for 3-pole contactors are fitted with built-in surge suppression as standard.
  5. When mounting overload relays LR9F5●57–LR9F5●71 and LR9F57–LR9F71 directly beneath the contactor, supporting the relays with a mounting plate is recommended. With overload relays LR9F7●75–LR9F7●81 and LR9F75–LR9F81, use of a support mounting plate is mandatory. Refer to TeSys F Overload Relay Accessories.
  6. Interconnection kit LA7F407 is required to mount an LR9F5●71 and LR9F71 to an LC1F185.
  7. Complete the catalog number with the coil voltage code fromTeSys F Coil Voltage Codes and Coil Voltage Codes for AC and DC Voltages for F800 (for example, LC1F115G7). All coils except F780 include 1 N.O. holding circuit interlock contact. The F780 uses 2 coils that must be wired in series.
  8. Cannot be used for interlocking.
  9. Including 1 N.O. + 1 N.C. make-before-break overlapping contacts.
  10. For two contactors of different size, refer to Component parts, Vertical Mounting.

Was this helpful?