TeSys™ D Contactors

Refer to Catalog MKTED210011EN

TeSys™ D Electronic Timers and Interface Modules

The following accessories require use of cabling accessories (LAD4BB●●) for proper mounting. See Bidirectional Diode Coil Suppressor for illustration.

Electronic Serial Timer Modules

Type

Operational Voltage [1]

Time Delay

Catalog Number

24–250 Vac

100–250 Vac

On-delay

LC1D09–D65A

LC1D80–D150

0.1–2 s

LA4DT0U

1.5–30 s

LA4DT2U

25–500 s

LA4DT4U

LA4DFE

Interface Modules

Interface Type [2]

Operational Voltage

Input Voltage

Catalog Number

24–250 Vac

100–250 Vac

Relay

LC1D09–D150

24 Vdc

LA4DFB

LC1D09–D150

48 Vdc

LA4DFE

Relay Plus
Manual Operation

LC1D09–D150

24 Vdc

LA4DLB

LC1D09–D150

48 Vdc

LA4DLE

Solid State

LC1D09–D65A

LC1D80–D115

24 Vdc

LA4DWB

Automatic-Manual-Stop Control Modules

Operational Voltage

Catalog Number

24–100 Vac

100–250 Vac

LC1D09–D150

LA4DMK

LAD9ET1S


LADN22S

LU9ET1S

TeSys Safety-Chain Identification System

Description

Compatibility

Package Qty

Catalog Number

Red retrofit contactor safety cover

LC1D09–D65A,
CAD32, CAD50

10

LAD9ET1S

LC1D80

1

LAD9ET3S

LC1D115–D150

1

LAD9ET4S

Red auxiliary contact block,
2 N.O. + 2 N.C.

LC1D09–D150,
CAD32, CAD50

1

LADN22S

Red retrofit safety sticker

TeSys U

10

LU9ET1S

Footnotes

  1. For 24 V operation, the contactor must be fitted with a 21 V coil: coil voltage code Z5 for 50 Hz; Z6 for 60 Hz; and ZD for DC.
  2. Adapter required for D09–D65A, see Cabling Accessories.

Was this helpful?