TeSys™ D and F Accessories

Refer to Catalog MKTED210011EN

TeSys™ D and F Accessories

LA9D3260

LA9D80962

LA9D2561

LA9D11567

For Power Pole or Control Connection

Description

For use with

contactors

LC1/LP1

Sold in

lots of

Catalog

Number

Connectors for

larger cable sizes

4 poles

#8 AWG
(10 mm2)

DT20, DT25

1

LAD92560

3 poles

#4 AWG
(25 mm2)

D09–D38

1

LA9D3260

Everlink™ terminal block

3 poles

D40A–D65A

1

LAD96560

Links for the parallel connection of:

2 poles

D09–D38

10

LA9D2561

D40A–D65A

1

LAD9P32

D80, D95

2

LA9D80961

F115

4

LA9FF602

F150, F185

4

LA9FG602

F225, F265, F330, F400

4

LA9FH602

F500

4

LA9FK602

F630, F800

4

LA9FL602

3 poles

(wye-delta

shorting strap)

D09–D38

10

LAD9P3

D40A–D65A

1

LAD9P33

D80, D95

1

LA9D80962

F115

1

LA9FF601

F150, F185

1

LA9FG601

F225, F265, F330, F400

1

LA9FH601

F500

1

LA9FK601

F630, F800

1

LA9FL601

4 poles

DT20, DT25

2

LA9D1263

D80, D95

2

LA9D80963

Second coil connection

LP1D80

10

LA9D09966

Control circuit take-off from main pole

D80, D95

10

LA9D8067

D115, D150

10

LA9D11567

Spreaders for increasing pole pitch to 45 mm

D115, D150

3

GV7AC03

Replacement power terminal block

D115, D150

1

LA9D115603

For Marking

Description

For use with

contactors

LC1/LP1

Sold in

lots of

Catalog

Number

Reference label holder

Snap-on, 8 x 22 mm

4-pole contactors

D80–D115

100

LA9D92

Snap-on, 8 x 18 mm, 3 poles

D09–D65A, DT20–DT80A, LADN, LADT, LADR

100

LAD90

Sheet of 300 labels self adhesive, 7 x 21 mm

For holder LA9D92

1

LA9D93

LA9D511

For Mounting

Description

For use with

contactors

LC1/LP1

Sold in

lots of

Catalog

Number

Set of shims for mounting LAD8N and LA8DN

D80–D95

1

LA9D511

Retrofit plate for replacing LC1D40–D65 with LC1D40A–D65A

D40A–D65A

1

LAD7X3

35 mm DIN Rail — 2 m

LC1D09–D80

10

AM1DP200

Replacement Contacts

 

For use with

contactors

 

Catalog

Number

Three-pole

LC1D115

3 poles

LA5D1158031

LC1D150

3 poles

LA5D150803

Four-pole

LC1D115

4 poles

LA5D115804

Arc Chambers

 

For use with

contactors

 

Catalog

Number

Three-pole

LC1D115

3 poles

LA5D11550

LC1D150

3 poles

LA5D15050

Four-pole

LC1D115

4 poles

LA5D115450

TeSys D contactors: TeSys™ D Non-Reversing Contactors and TeSys™ D Reversing Contactors

TeSys D overload relay accessories: TeSys D Overload Relay Accessories

TeSys D contactor accessories: TeSys™ D & F Auxiliary Contacts, Time Delay, Mechanical Latch

TeSys D replacement coils: TeSys™ D AC Coils

TeSys D dimensions: TeSys™ D Contactors, AC and DC Coil to TeSys™ D Thermal Overload Relay Dimensions

TeSys F contactors: TeSys™ F Non-Reversing Contactors and TeSys™ F Reversing Contactors

TeSys F replacement coils and parts: TeSys F Contact Kits, Arc Chambers, TeSys F AC Coils, and TeSys F DC Coils

Was this helpful?