TeSys™ F Contactors

Refer to Catalog MKTED210011EN

TeSys™ F Contactors

LA9D09981, LA9F980

Suppressor Blocks

Operating limit: up to 220 V, 50/60 Hz coils

Description

For Use with coils

Catalog Number

Suppressor block
(clip-on mounting to coil)

LX1FF, FG, FH, F115, F150, F185, F225, F265, F330

LA9F980

LX1FJ, FK, FL, FX, F400, F500, F630, F780, LX9FF, FG, FH, F115, F150, F185, F225, F265, F330

LA9D09980

Mounting bracket (for 35 mm DIN rail or panel mounting) for suppressor block

LA9D09981

Lugs and Lug Kits [1]

Contactor
Type LC1

Lug Kit
Catalog Number Contactor Only

Cable Size
AWG range

Overload Relay

Directly mounted
to contactor

Lugs Required

Cable size AWG range

LC1●

Line side of contactor

Load side of overload

Line side of contactor

Load side of overload

F115

DZ2FF6

14 to 2/0

LR9F5●57–F5●69, LR9F57–F69

F115

3 each DZ2FF1

3 each DZ2FG1

14 to 2/0

6 to 3/0

F150, F185

DZ2FG6

6 to 3/0

LR9F5●57–F5●71, LR9F57–F71

F150–F185

1 each DZ2FG6

6 to 3/0

LR9F5●71, LR9F71

F225, F265

1 each DZ2FH6

6 to 300 MCM

F225, F265, F330

DZ2FH6

6 to 300 MCM

LR9F7●75–F7●79, LR9F75–F79

F265 or F330

3 each DZ2FH1

6 to 300 MCM

4 to 500 MCM

F400

DZ2FJ6

4 to 500 MCM

LR9F7●75–F7●81, LR9F75–F81

F400

3 each DZ2FJ1

4 to 500 MCM

4 to 500 MCM

F500

DZ2FK6

2 x 2 to 600 MCM

LR9F7●75–F7●81, LR9F75–F81

F500

3 each DZ2FK1

2x2 to 600 MCM

4 to 500 MCM

F630, F800

DZ2FL6

3 x 2 to 600 MCM

LR9F7●81, LR9F81

F630

1 each DZ2FL1

DZ2FL2

DZ2FL3

1 each DZ2FR1

3x2 to 600 MCM

4 to 500 MCM

F780

DZ2FX6

4 x 1/0 to 750 MCM

Lugs, 2- and 4-Pole [2]

Contactor Type LC1

Lug Kit
Catalog Number

Qty. Required

AL/CU

Cable Size

2-Pole

4-Pole

F115

DZ2FF1

4

8

14 to 2/0

F150, F185

DZ2FG1

4

8

6 to 3/0

F225, F265, F330

DZ2FH1

4

8

6 to 300 MCM

F400

DZ2FJ1

4

8

4 to 500 MCM

F500

DZ2FK1

4

8

2 X 2 to 600 MCM

F630

DZ2FL● [3]

[3]

[3]

3 X 2 to 600 MCM

F780

DZ2FX1

4

8

4 X 1/0 to 750 MCM

These clear plastic protective shrouds are an effective means to meet international touch-safe requirements for power terminals. They are designed to be used with power cables that have been bolted to the terminal.

note

The protection shrouds do not attach to contactors or overloads using DZ2F lug kits.

LA9F70●

Power Terminal Protection Shrouds

For Use With 2-, 3-, And 4-pole Contactors

Number of Shrouds
Per Set

Catalog Number

LC1F115

6

LA9F701

LC1F150, F185

6

LA9F702

LC1F225, F265, F330, F400 and F4002, F500 and F5002

6

LA9F703

LC1F630, F6302 and F800

6

LA9F704

LC1F1154

8

LA9F706

LC1F1504 and F1854

8

LA9F707

LC1F2254, F2654, F3304, F4004, F5004

8

LA9F708

LC1F6304

8

LA9F709

For contactors LC1F115, LC1F150, and LC1F185, an available touch-safe terminal block may be used in place of lugs for power connections.

Insulated Terminal Blocks

For contactor type LC1

For overload relay LR9

Maximum Cable Size

Catalog Number

F115, F150, F185

F5●57, F5●63, F5●67, F5●69, F57, F63, F67, F69

300 MCM

LA9F103

TeSys F contactor accessories: TeSys™ D and F Accessories

TeSys F overload relay accessories: TeSys F Overload Relay Accessories

TeSys F replacement coils and parts: TeSys F Contact Kits, Arc Chambers, F AC, and TeSys F DC Coils

TeSys F dimensions: TeSys™ F Contactors, Dimensions, TeSys™ F Overload Relay Dimensions

Footnotes

  1. Lug kits ending in the number 6 include 6 identical lugs. In some cases the LR9F overload relay mounted directly on the load side of an LC1F contactor will require a different size lug for your choice of contactor and overload. If the two sizes are different, order 3 of each size lug. Mounting hardware (screws, washers, and nuts) are provided with the contactors and overload relays, not with the lugs.
  2. Lugs for LC1F contactors and overload relays must be ordered separately. Each kit consists of one lug. Mounting hardware (screws, washers, nuts) are provided with the contactors, not the lugs.
  3. For 2-pole F630 contactors, order two DZ2FL1 (L1 and T2), and two DZ2FL3 (L2 and T1).
    For 4-pole F6304, order two DZ2FL1 (L1 and T4), four DZ2FL2 (L2, T2, L3, T3) and two DZ2FL3 (L4 and T1).

Was this helpful?