TeSys™ D and F Overload Relays

Refer to Catalog MKTED210011EN

TeSys D Overload Relay Accessories

LA7D901

Mounting Kits and Plates[1]

Description

For use with overload relays:

Cat. No.

Separate mounting kits for mounting to 35 mm DIN rail or for panel mounting with screws

LRD01–35 and LR3D01–35

LAD7B10

LRD01–35 and LRD01–35 for ring tongue terminals

LAD7B106

LRD04L–-32L, LR3D04L–32L, and LR9D01–32

LAD7B205

LRD3●●●, LR3D3●●●, LR2D35●●

LA7D3064

Mounting plates for screw mounting at 110 mm (4.3 in.) centers

LRD01–35, LR3D01–35, LR2D15●●

DX1AP25

LRD3●●●, LR3D3●●, LR2D35●●

LA7D902

LA7D03

Accessories

Description

For use with

Standard Package

Catalog Number

Prewiring kit allows direct connection of the N.C. contact of relay LRD01–D32 or LR3D01–D32 to the contactor

LC1D09 to D18

10

LAD7C1

LC1D25 to D38

10

LAD7C2

Stop button locking device

All relays except LRD01–D32, LR3D01–D32 and LR9D

10

LA7D901

Remote stop/tripping or electrical reset [2]

LRD01-D32, LRD3, LR3D01-D32, LR3D3

 1

LAD703 [3]

All relays except LRD01–D32, LR3D01–D31

 1

LA7D03 [3]

Reset by flexible cable 500 mm (19.6 in.)

LRD01-D32, LRD3, LR3D3

 1

LAD7305

Control Circuit Voltages for LA7D03 and LAD703

Volts

12

24

48

110

220/230

380/400

415/440

AC 50/60 Hz

J [4]

B

E

F

M

Q

N

DC

J

B

E

F

M

TeSys F Overload Relay Accessories

LA7F90●

Mounting Plate for Overload Relay

For use with relays

Catalog Number

LR9F5●57, F5●63, F5●67, F5●69, F5●71, F57, F63, F67, F69, and F71

LA7F901

LR9F7●75, F7●79, F5●81, F75, F79, and F81

LA7F902

These clear plastic protective shrouds are an effective means to meet international finger-safe requirements for power terminals. They are designed to be used with power cables that have been bolted to the terminal.

note

Protection shrouds do not attach to contactors/overloads using DZ2F lug kits.

LA9F70●

Power Terminal Protection Shrouds, Single-Pole

For use with relays

Catalog Number

LR9F5●57, F57

LA9F701

LR9F5●63, F5●67, F5●69, F63, F67, F69

LA9F702

LR9F5●71, F71

LA9F705

LR9F7●75, F7●79, F7●81, F75, F79, F81

LA9F703

Power Terminal Protection Shrouds, 3-Pole

For use with relays

Catalog Number

LR9F5●57, F5●63, F5●67, F5●69, F57, F63, F67, F69

LA7F701

LR9F5●71, F71

LA7F702

LR9F7●75, F7●79, F7●81, F75, F79, F81

LA7F703

LA7F701

Connection Accessories (for Mounting Overload Relays Beneath Reversing Contactors)[5]

Application

Set of 3 Busbars

Catalog Number

For relays

For contactor

LR9F5●57, F5●63, F5●67, F5●69, F69, F71

LC1F115

LA7F401

LR9F5●57, F5●63

LC1F150 and F185

LA7F402

LR9F5●71, F71

LC1F185

LA7F407

LR9F5●71, F71

LC1F225 and F265

LA7F403

LR9F7●75, F5●79, F75, F79

LC1F225 to F400

LA7F404

LR9F7●81, F81

LC1F400

LA7F404

LR9F7●75, F7●79, F7●81, F75, F79, F81

LC1F500

LA7F405

LR9F7●81, F81

LC1F630 and F800

LA7F406

Marking Accessories

Description

Sold in units of:

Catalog Number

Marker holder, snap-in

100

LA7D903

Main overload selection: TeSys D AC and DC Contactors and TeSys™ F AC and DC Contactors

TeSys D dimensions: TeSys™ D Open Starter Dimensions and TeSys™ D Thermal Overload Relay Dimensions

TeSys F dimensions: TeSys™ F Contactors, Dimensions, TeSys™ F Overload Relay Dimensions

TeSys T: see TeSys™ T Motor Management System

 

Footnotes

  1. When using mounting plates, separate mounting kits are also required.
  2. The time that the LA7D03 can remain energized depends on its rest time; 1 s pulse with 9 s rest time; 5 s pulse with 30 s rest time; 10 s pulse with 90 s rest time; maximum pulse duration of 20 s with rest time of 300 s. Consumption on inrush and sealed: < 100 VA
  3. Part number to be completed by adding coil voltage code, (for example, LAD703F).
  4. Not available for LRD01–D32, LR3D01–D32.
  5. Mounting plate required.

Was this helpful?