TeSys™ D AC Coils

Refer to Catalog MKTED210011EN

TeSys™ D—AC Coils

LX1D2

For LC1D09–D38, LC1DT20–DT40 Contactors and CAD Relays

Rated Nominal Voltage

Catalog Number, 50/60 Hz

12

LXD1J7

21 [1]

LXD1Z7

24

LXD1B7

32

LXD1C7

36

LXD1CC7

42

LXD1D7

48

LXD1E7

60

LXD1EE7

100

LXD1K7

110

LXD1F7

115

LXD1FE7

120

LXD1G7

127

LXD1FC7

200

LXD1L7

208

LXD1LE7

220/230

LXD1M7

230

LXD1P7

230/240

LXD1U7

277

LXD1W7

380/400

LXD1Q7

400

LXD1V7

415

LXD1N7

440

LXD1R7

480

LXD1T7

575

LXD1SC7

600

LXD1X7

Specifications

50/60 Hz

Average consumption
- Inrush (inductance 0.75)
- Sealed (inductance 0.3)


70 VA
7 VA

Operating range@ 60o C

80–110% of nominal @ 50 Hz,
85–110% of nominal @ 60 Hz

TeSys™ D—AC Coils

LX1D6

For Old D2 Style LC1D40, D50, D65, D80, and D95; For TeSys D LC1D40A, D50A, D65A, DT60A, and DT80A; For TeSys D LC1D115 and D150

For Old D2 Style LC1D40, D50, D65, D80, D95

For TeSys D LC1D40A, D50A, D65A, DT60A, DT80A

For TeSys D LC1D115, D150

Rated
Nominal Voltage, V

Catalog Number
50 Hz

Catalog Number
60 Hz

Catalog Number
50/60 Hz

Rated
Nominal Voltage, V

Catalog Number
50 Hz

Catalog Number
60 Hz

Catalog Number
50/60 Hz

Rated
Nominal Voltage, V

Catalog Number
50 Hz

Catalog Number
60 Hz

Catalog Number
50/60 Hz

 24

LX1D6B5

LX1D6B6

LX1D6B7

 

12

LXD3J5

 

 24

LX1D8B5

LX1D8B6

LX1D8B7

 32

LX1D6C5

 

24

LXD3B7

 

 32

LX1D8C5

LX1D8C7

 42

LX1D6D5

LX1D6D7

 

32

LXD3C7

 

 42

LX1D8D5

LX1D8D7

 48

LX1D6E5

LX1D6E6

LX1D6E7

 

42

LXD3D7

 

 48

LX1D8E5

LX1D8E6

LX1D8E7

110

LX1D6F5

LX1D6F6

LX1D6F7

 

48

LXD3E7

 

110

LX1D8F5

LX1D8F6

LX1D8F7

120

LX1D6G6

LX1D6G7

 

100

LXD3K7

 

115

LX1D8FE5

LX1D8FE7

127

LX1D6G5

 

110

LXD3F7

 

120

LX1D8G6

LX1D8G7

208

LX1D6L6

LX1D6LE7

 

115

LXD3FE7

 

127

LX1D8FC5

LX1D8FC7

220

LX1D6M5

LX1D6M6

LX1D6M7

 

120

LXD3G7

 

208

LX1D8L6

LX1D8L7

230

LX1D6P5

LX1D6P7

 

127

LXD3FC7

 

220/230

LX1D8M5

LX1D8M6

LX1D8M7

240

LX1D6U5

LX1D6U6

LX1D6U7

 

200

LXD3L7

 

230

LX1D8P5

LX1D8P7

256

LX1D6W5

 

208

LXD3LE7

 

240

LX1D8U5

LX1D8U6

LX1D8U7

277

LX1D6W6

 

220

LXD3M7

 

277

LX1D8W6

LX1D8W7

380

LX1D6Q5

LX1D6Q6

LX1D6Q7

 

230

LXD3P7

 

380/400

LX1D8Q5

LX1D8Q6

LX1D8Q7

400

LX1D6V5

LX1D6V7

 

240

LXD3U7

 

400

LX1D8V5

LX1D8V7

415

LX1D6N5

LX1D6N7

 

277

LXD3W7

 

415

LX1D8N5

LX1D8N7

440

LX1D6R5

LX1D6R6

LX1D6R7

 

380

LXD3Q7

 

440

LX1D8R5

LX1D8R6

LX1D8R7

480

LX1D6T6

 

400

LXD3V7

 

480

LX1D8T6

LX1D8T7

500

LX1D6S5

 

415

LXD3N7

 

500

LX1D8S5

LX1D8S6

575

LX1D6S6

 

440

LXD3R7

 

For old style and new TeSys style contactors where the catalog number may or may not include the auxiliary contact arrangement.

600

LX1D6X6

 

480

LXD3T7

 

660

LX1D6Y5

 

500

LXD3S7

 

For old style and new TeSys style contactors where the catalog number may or may not include the auxiliary contact arrangement.

 

575

LXD3SC7

 
 

600

LXD3X7

 
 

660

LXD3YC7

 
 

690

LXD3Y7

 

Specification

50 Hz

60 Hz

50/60 Hz

 

Specification

50 Hz

60 Hz

50/60 Hz

 

Specification

50 Hz

60 Hz

50/60 Hz

Average consumption

 

Average consumption

 

Average consumption

-inrush
(inductance 0.75)

200 VA

220 VA

245 VA

 

-inrush
(inductance 0.3)

160 VA

140 VA

140 VA (Inductance: 0.9)

 

-inrush
(inductance 0.8)

300 VA

300 VA

350 VA (Inductance: 0.9)

-sealed
(inductance 0.3)

20 VA

22 VA

26 VA

 

-sealed
(inductance 0.3)

7.0 VA

7.5 VA

7.5 VA
(Inductance: 0.9)

 

-sealed
(inductance 0.3)

22 VA

22 VA

18 VA
(Inductance: 0.9)

Operating range

 

Operating range

 

Operating range

at θ ≤ 55 °C / 131 °F

80–110% of
nominal voltage

85–110% of
nominal voltage

 

at θ ≤ 55 °C / 131 °F

85–110% of
nominal voltage

80–115% of
nominal voltage

 

at θ ≤ 55 °C / 131 °F

85–110% of
nominal voltage

80–115% of
nominal voltage

TeSys™ F—AC Coils (For LC1F115, F150, F185, F225, F265, F330, F400, F500, F630, F780, and F800)

LX1 coils are the standard coils that are included when a voltage code is added to the contactor part number. The LX9 coils may be ordered separately for special applications. LX9 coils do not include a built-in normally open holding circuit contact; a separate auxiliary contact block with a N.O. contact should be added to the contactor. Both the LX1 and LX9 coils can be used on the previous F-line contactors.

Device

Type

Hz

Catalog

Number

Catalog Number Suffix[2]

24 V

48 V

110 V

120 V

208 V

220 V

240 V

277 V

380 V

415 V

440 V

480 V

600 V

F115–F150

50

LX1FF●

 024

048

 110

 127

 200

 220

 240

 264

 380

 415

 415

 500

600

60

LX1FF●

 020

 040

 092

 095

 162

 184

 187

 220

 316

 340

 360

 380

475

40–400

LX9FF●

 048

 110

 127

 200

 220

 220

 260

 380

 415

 415

 500

F185, F225

50

LX1FG●

 024

 048

 110

 127

 200

 220

 240

 264

 380

 415

 415

 450

600

60

LX1FG●

 020

 040

 092

 095

 162

 184

 187

 220

 316

 340

 360

 380

475

40–400

LX9FG●

 048

 110

 127

 200

 220

 220

 260

 380

 415

 415

 500

F265–F330

40–400

LX1FH●

0242

0482

1102

1272

2002

2202

2402

2772

3802

3802

4402

5002

6002

40–400

LX9FH●

0482

1102

1272

2002

2202

2402

2772

3802

3802

. . .

5002

F400

40–400

LX1FJ●

 048

 110

 110

 200

 220

 240

 280

 380

 415

 415

 415

600

40–400

LX9FJ● [3]

 910

 917

 925

 925

 930

 931

 932

 932

 936

 936

 937

 937

[4]

F500

40–400

LX1FK●

 048

 110

 110

 200

 220

 240

 280

 380

 415

 415

 415

600

40–400

LX9FK● [3]

 910

 917

 925

 925

 930

 931

 932

 932

 936

 936

 937

 937

[4]

F630

40–400

LX1FL●

 048

 110

 110

 200

 220

 240

 260

 380

 415

 415

 415

600

40–400

LX9FL● [3]

 910

 917

 924

 925

 930

 930

 931

 932

 935

 936

 936

 937

[4]

F780 [5]

40–400

LX1FX●

 110

 110

 200

 220

 220

 280

 380

 415

 415

 415

F800

50/60

LX4F8● [3]

FW

FW

MW

MW

QW

QW

QW

F1400–F2100

40–400

LX1FK● [3]

065

070

110

127

140

200

220

220

Footnotes

  1. Voltage for special coils fitted in contactors with serial timer modules, with 24 V supply.
  2. Complete the catalog number by adding the suffix (for example, LX1FF024).
  3. Also requires rectifier DR5TE4U for 110–240 V coils, DR5TE4S for 380–440 V coils.
  4. The 600 V coils for the F400, F500 and F630 do not include an auxiliary contact for holding circuits. If required, select appropriate contacts from Blocks.
  5. LC1F780 contactors operate with 2 coils as a set. The LX1FX● part number includes both coils.

Was this helpful?