TeSys™ D DC Coils

Refer to Catalog MKTED210011EN

TeSys™ D—DC Coils

note

DC coils for new TeSys D contactors LC●D09-D38, LC1DT20-DT40, LC●D40A-65A, LC1DT60A-80A, and LC●D80-D95 are not replaceable.

For Old D2 LP1D80 and LC1D80[1]

Rated Nominal Voltage
V

Catalog Number

Catalog Number

Wide Range [2]

 12

LX4D7JD

LX4D7JW

 24

LX4D7BD

LX4D7BW

 36

LX4D7CD

LX4D7CW

 48

LX4D7ED

LX4D7EW

 60

LX4D7ND

 72

LX4D7SD

LX4D7SW

110

LX4D7FD

LX4D7FW

125

LX4D7GD

220

LX4D7MD

LX4D7MW

250

LX4D7UD

440

LX4D7RD

600

LX4D7XD

Specifications

Average consumption

22 W

23 W

Operating range

at θ < 55 °C / 131 °F

80–110%

nominal voltage

70–120%

nominal voltage

For TeSys D LC1D115, 150

Rated Nominal Voltage
V

Catalog Number

24

LX4D8BD

48

LX4D8ED

60

LX4D8ND

72

LX4D8SD

110

LX4D8FD

125

LX4D8GD

220

LX4D8MD

250

LX4D8UD

440

LX4D8RD

Average Consumption

Inrush 365 W, Sealed 5 W

Operating range at θ < 55 °C / 131 °F

70%–120% of nominal voltage

TeSys D contactors: TeSys™ D Non-Reversing Contactors and TeSys™ D Reversing Contactors

TeSys D overload relay accessories: TeSys D Overload Relay Accessories

TeSys D replacement coils: TeSys™ D AC Coils

TeSys D dimensions: TeSys™ D Contactors, AC and DC Coil to TeSys™ D Thermal Overload Relay Dimensions

Footnotes

  1. For old style contactors where the catalog number includes the auxiliary contact arrangement (for example, LP1D8010). The new style TeSys DC controlled contactors (for example, LC1D80BD) do not have replaceable coils.
  2. Wide range coils cannot be used with contactors using both front- and side-mounting auxiliaries.

Was this helpful?