TeSys™ D Enclosed Starters

Refer to Catalog MKTED210011EN

Enclosed TeSys™ D Starters

TeSys D enclosed full-voltage starters are available in Type 1 and Type 12/3R enclosures. The enclosed TeSys D offer accepts standard TeSys D accessories and all Insta-Kits™ control units and control power transformer kits. Standard capacity control power transformers with built-in fuse block can be installed in the standard enclosure. For extra capacity, please refer to your local distributor or Schneider Electric sales office.

Enclosed Full Voltage Non-Reversing Starters

Max. Horsepower Ratings

Auxiliary Contacts On Each Contactor

Current Rating
of Contactor

Catalog Number

Catalog Number

Single-Phase

Three-Phase

115 V

230 V

200 V

230 V

460 V

575 V

N.O.

N.C.

Type 1

Type 12/3R

1/3

1

2

2

5

7.5

1

1

 9

LE1D093A62•••••

LE1D093A72•••••

0.5

2

3

3

7.5

10

1

1

12

LE1D123A62•••••

LE1D123A72•••••

1

3

5

5

10

15

1

1

18

LE1D183A62•••••

LE1D183A72•••••

2

3

5

7.5

15

20

1

1

25

LE1D253A62•••••

LE1D253A72•••••

2

5

7.5

10

20

25

1

1

32

LE1D323A62•••••

LE1D323A72•••••

3

5

10

10

30

30

1

1

40

LE1D403A62•••••

LE1D403A72•••••

3

7.5

12

15

40

40

1

1

50

LE1D503A62•••••

LE1D503A72•••••

5

10

20

20

40

50

1

1

65

LE1D653A62•••••

LE1D653A72•••••

7.5

15

30

30

60

60

1

1

80

LE1D803A62•••••

LE1D803A72•••••

Enclosed Full Voltage Reversing Starters

Max. Horsepower Ratings

Auxiliary Contacts On Each Contactor

Current Rating
of Contactor

Catalog Number

Catalog Number

Single-Phase

Three-Phase

115 V

230 V

200 V

230 V

460 V

575 V

N.O.

N.C.

Type 1

Type 12/3R

1/3

1

2

2

5

7.5

1

1

 9

LE2D093A62•••••

LE2D093A72•••••

1/2

2

3

3

7.5

10

1

1

12

LE2D123A62•••••

LE2D123A72•••••

1

3

5

5

10

15

1

1

18

LE2D183A62•••••

LE2D183A72•••••

2

3

5

7.5

15

20

1

1

25

LE2D253A62•••••

LE2D253A72•••••

2

5

7.5

10

20

25

1

1

32

LE2D323A62•••••

LE2D323A72•••••

3

5

10

10

30

30

1

1

40

LE2D403A62•••••

LE2D403A72•••••

3

7.5

12

15

40

40

1

1

50

LE2D503A62•••••

LE2D503A72•••••

5

10

20

20

40

50

1

1

65

LE2D653A62•••••

LE2D653A72•••••

7.5

15

30

30

60

60

1

1

80

LE2D803A62•••••

LE2D803A72•••••

Overload Relay Range (Select code from below) [1]

Code

Range

For use on Contactors

01

0.1–0.16

D09–D32 [2]

02

0.16–0.25

D09–D32 [2]

03

0.25–0.40

D09–D32 [2]

04

0.40–0.63

D09–D32 [2]

05

0.63–1.0

D09–D32 [2]

06

1.0–1.6

D09–D32 [2]

07

1.6–2.5

D09–D32 [2]

08

2.5–4

D09–D32

10

4–6

D09–D32

12

5.5–8

D09–D32

13

9–13

D40, D50, D65

14

7–10

D09–D32

16

9–13

D12–D32

18

12–18

D40, D50, D65

21

12–18

D18–D32

22

16–24

D25–D32 [2]

17–25

D25–D32 [3]

17–25

D80

25

17–25

D40, D50, D65

30

23-28

D25–D32 [2]

32

23–32

D25–D32

32

23–32

D40, D50, D65

40

30–40

D40, D50, D65

50

37–50

D40, D50, D65

53

30–38

D80

55

30–40

D80

57

37–50

D80

59

48–65

D80

61

55–70

D65–D80

63

63–80

D65–D80

65

48–65

D40, D50, D65

Catalog Number Nomenclature

Catalog Number Example

LE1D093A62

O

G

7

1

07

Base Catalog No.

Control Power Transformer (Primary Voltage) [4]

Contactor/Starter Coil Voltage

Coil Frequency

Overload Relay Type

Overload Relay Range

See
Enclosed Full Voltage Non-Reversing Starters or Enclosed Full Voltage Reversing Starters

None = O [5]
208 V = L
240 V = M
480 V = T
600 V = X

24 Vac/Vdc = B
120 Vac = G
208 Vac = L
240 Vac = U
480 Vac = T
600 Vac = X

7 = dual (50/60 Hz)
6 = 60 Hz.
D=DC [6]

0 = None
1 = Class 10 Trip
2 = Class 20 Trip

See Overload Relay Range

TeSys D dimensions: TeSys D Combination Starter Dimensions

LE1D093A62OB70

Footnotes

  1. If no overload relay is required, leave this portion of the catalog blank.
  2. Available for Class 10 only.
  3. Available for Class 20 only.
  4. If a control transformer is used, the only options available are 24 or 120 V as the secondary of the transformer. Also, DC voltages are not available when control power transformer is used.

  5. Letter O, not zero.
  6. For 9–65 A contactors, only dual frequency coils are available; for 80 A contactors, the 24–240 V coils are dual frequency only (50/60 Hz). The 480–600 V coils are 60 Hz. only. See catalog MKTED210011EN for other restrictions.

Was this helpful?